FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about S3900-24T4S.
01:09
This picture is about S3900-24T4S.
This picture is about S3900-24T4S.
This picture is about S3900-24T4S.
This picture is about S3900-24T4S.
This picture is about S3900-24T4S.
This picture is about S3900-24T4S.
This picture is about S3900-24T4S.
This picture is about S3900-24T4S.
This picture is about S3900-24T4S.
This picture is about S3900-24T4S.
This picture is about S3900-24T4S.
This picture is about S3900-24T4S.
This picture is about S3900-24T4S.

S3900-24T4S, 24-Port Gigabit Ethernet L2+ Switch, 24 x Gigabit RJ45, with 4 x 10Gb SFP+ Uplinks, Stackable Switch, Broadcom Chip, Fanless

Hot #72944
Hot #72944

Broadcom Stacking LACP

329,00 € (Excl. VAT)
FS P/N: S3900-24T4S
391,51 € (Incl. VAT)
FS P/N: S3900-24T4S
10.8K Sold
77 Reviews
159 Questions
13 in DE Warehouse, Get it by 23 May, 2024
18 in Transit, Get it by 18 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
4-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

24-Port Gigabit Ethernet L2+ Switch, 24 x Gigabit RJ45, with 4 x 10Gb SFP+ Uplinks, Stackable Switch, Broadcom Chip, Fanless

The S3900-24T4S 24-port Ethernet L2+ stackable switch has 24x Gigabit RJ45, with 4x 10Gb SFP+ Uplinks. This switch adopts the most cutting-edge Broadcom chip, can provide 128 Gbps switching capacity and 95 Mpps forwarding rate. With 1 and 10 Gb connections and advanced QoS to the edge of the network, while maintaining simple management. The S3900 series is an ideal Gigabit access and aggregation switch, designed for small and medium-sized enterprises, enterprises, mid-market and branch networks, which can reduce the total cost of ownership.

Specifications
Ports
24x 10/100/1000BASE-T RJ45 | 4x 10G SFP+
Switch Chip
Broadcom BCM56150
Power Supply
2 (1+1 Redundancy) Built-in
Switching Capacity
128 Gbps
Packet Buffer
1.5MB
Number of VLANs
4K
Forwarding Rate
95 Mpps
MAC Address
16K
Jumbo Frame
9,000
RAM
512MB
Flash Memory
64MB
DDRIII Capacity
512MB
Input Voltage
100-240VAC, 50-60Hz, 0.8A
Fan Number
Fanless
Stackability
Up to 6 Units
Rack Space
1U
Mounting Methods
Rackmount or Wall-mount
Max. Power Consumption
21W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Retail Networking Solution
Enterprise SOHO Network Solution
See more
Retail Networking Solution
View products
Enterprise SOHO Network Solution
View products
10G Interconnect
View products

Features

24 Auto-sensing Ports Enable Diverse Network Demands
24 Gigabit RJ45 ports allow to connect multiple devices according to different bandwidth, 4× 10G SFP+ slots enable high-bandwidth connectivity and non-blocking switching capacity.
BCM56150
Broadcom Chip
128 Gbps
Switching Capacity
95 Mpps
Forwarding Rate
Traditional 3-Tier Design of Core, Aggregation, and Access
High-Performance Stacking Simplifying Scalable Growth
Allows for stacking of up to 6 switches, providing scale and simplified management.
Dual 10G SFP+
Stacking Port
240 Gbps
Stacking Bandwidth
LACP
Uplink aggregation
Single IP
Simplify Management
<50ms
Fault Recovery
Fanless Design, Ultra Quiet for Your Ultra Convenience
Low-power noiseless design, supporting secure desktop connection, suitable for deployments in working areas or home scenarios.
Silent Operation
Natural Heat Dissipation
EEE and Power Saving
SSH (Secure Shell) Protocol Provides Secure Remote Access

SSH uses the key login function to encrypt and verify network data, provide secure remote access connections, and can effectively guarantee the normal development of users' network services.

RJ45 Ports
24x 1000BASE-T
48x 1000BASE-T
4x 1000BASE-T
8x 1000BASE-T (8Combo)
24x 1000BASE-T
48x 1000BASE-T (4 combo)
SFP Ports
20x 1G SFP
16x 1G SFP
SFP+ Ports
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
6x 10G SFP+
Management Layer
L2+
L2+
L2+
L2+
L2+
L2+
Hardware Stacking
Up to 6 Units
Up to 6 Units
Up to 6 Units
Up to 8 Units
Up to 8 Units
Up to 8 Units
Fans
Fanless
Single built-in fan
Dual built-in fans
Dual built-in fans
Fanless
Dual built-in fans
1+1 Redundant Power Supplies
yesyesyesyesyesyes
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing
yesyesyesyesyesyes
Specifications

24-Port Gigabit Ethernet L2+ Switch, 24 x Gigabit RJ45, with 4 x 10Gb SFP+ Uplinks, Stackable Switch, Broadcom Chip, Fanless

The S3900-24T4S 24-port Ethernet L2+ stackable switch has 24x Gigabit RJ45, with 4x 10Gb SFP+ Uplinks. This switch adopts the most cutting-edge Broadcom chip, can provide 128 Gbps switching capacity and 95 Mpps forwarding rate. With 1 and 10 Gb connections and advanced QoS to the edge of the network, while maintaining simple management. The S3900 series is an ideal Gigabit access and aggregation switch, designed for small and medium-sized enterprises, enterprises, mid-market and branch networks, which can reduce the total cost of ownership.

Specifications
Ports
24x 10/100/1000BASE-T RJ45 | 4x 10G SFP+
Switch Chip
Broadcom BCM56150
Power Supply
2 (1+1 Redundancy) Built-in
Switching Capacity
128 Gbps
Packet Buffer
1.5MB
Number of VLANs
4K
Forwarding Rate
95 Mpps
MAC Address
16K
Jumbo Frame
9,000
RAM
512MB
Flash Memory
64MB
DDRIII Capacity
512MB
Input Voltage
100-240VAC, 50-60Hz, 0.8A
Fan Number
Fanless
Stackability
Up to 6 Units
Rack Space
1U
Mounting Methods
Rackmount or Wall-mount
Max. Power Consumption
21W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Retail Networking Solution
Enterprise SOHO Network Solution
See more
Retail Networking Solution
View products
Enterprise SOHO Network Solution
View products
10G Interconnect
View products
Features
24 Auto-sensing Ports Enable Diverse Network Demands
24 Gigabit RJ45 ports allow to connect multiple devices according to different bandwidth, 4× 10G SFP+ slots enable high-bandwidth connectivity and non-blocking switching capacity.
BCM56150
Broadcom Chip
128 Gbps
Switching Capacity
95 Mpps
Forwarding Rate
Traditional 3-Tier Design of Core, Aggregation, and Access
High-Performance Stacking Simplifying Scalable Growth
Allows for stacking of up to 6 switches, providing scale and simplified management.
Dual 10G SFP+
Stacking Port
240 Gbps
Stacking Bandwidth
LACP
Uplink aggregation
Single IP
Simplify Management
<50ms
Fault Recovery
Fanless Design, Ultra Quiet for Your Ultra Convenience
Low-power noiseless design, supporting secure desktop connection, suitable for deployments in working areas or home scenarios.
Silent Operation
Natural Heat Dissipation
EEE and Power Saving
SSH (Secure Shell) Protocol Provides Secure Remote Access

SSH uses the key login function to encrypt and verify network data, provide secure remote access connections, and can effectively guarantee the normal development of users' network services.

RJ45 Ports
24x 1000BASE-T
48x 1000BASE-T
4x 1000BASE-T
8x 1000BASE-T (8Combo)
24x 1000BASE-T
48x 1000BASE-T (4 combo)
SFP Ports
20x 1G SFP
16x 1G SFP
SFP+ Ports
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
6x 10G SFP+
Management Layer
L2+
L2+
L2+
L2+
L2+
L2+
Hardware Stacking
Up to 6 Units
Up to 6 Units
Up to 6 Units
Up to 8 Units
Up to 8 Units
Up to 8 Units
Fans
Fanless
Single built-in fan
Dual built-in fans
Dual built-in fans
Fanless
Dual built-in fans
1+1 Redundant Power Supplies
yesyesyesyesyesyes
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing
yesyesyesyesyesyes

Questions & Answers

Customer Reviews

Resources

329,00 € (Excl. VAT)

391,51 € (Incl. VAT)

13 in DE Warehouse