FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about S5860-48SC.
01:23
This picture is about S5860-48SC.
This picture is about S5860-48SC.
This picture is about S5860-48SC.
This picture is about S5860-48SC.
This picture is about S5860-48SC.
This picture is about S5860-48SC.
This picture is about S5860-48SC.
This picture is about S5860-48SC.
This picture is about S5860-48SC.
This picture is about S5860-48SC.
This picture is about S5860-48SC.
This picture is about S5860-48SC.
This picture is about S5860-48SC.

S5860-48SC, 48-Port Ethernet L3 Switch, 48 x 10Gb SFP+, with 8 x 100Gb QSFP28, Support Stacking, Broadcom Chip

Hot #115385
Hot #115385

Broadcom Stacking Airware Cloud

3.997,00 € (Excl. VAT)
FS P/N: S5860-48SC
4.756,43 € (Incl. VAT)
FS P/N: S5860-48SC
1.2K Sold
29 Reviews
77 Questions
13 in DE Warehouse, Get it by 23 May, 2024
591 in Global Warehouse, Get it by 31 May, 2024
150 in Transit, Get it by 11 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

48-Port Ethernet L3 Switch, 48x 10Gb SFP+, with 8x 100Gb QSFP28, Support Stacking, Broadcom Chip

The S5860-48SC 48-port 1G/10G Ethernet layer 3 switch features 48x 1G/10G downlinks, 8x 40G/100G QSFP28 uplinks that all support virtual stacking. This managed enterprise switch adopts cutting-edge Broadcom chip and ARM A9 Quad-Core CPU to deliver 2.56T switching capacity and 1,904 Mpps forwarding rate. It is packed with redundant hot-swappable power supplies, 3+1 hot-swappable smart fans and hardware-level dual-flash chip for superior processing performance and network reliability. The S5860-48SC managed switch is ideal for large-scale campus network aggregations, small and medium-sized network cores, and can be used for scenarios that require high-speed transmission and long-distance connectivity, such as data centers, remote offices and WAN extensions.

Specifications
Ports
48x 1G/10G SFP+ | 8x 40G/100G QSFP28
Switch Chip
BCM56873
Stacking
Support
CPU
ARM A9 Quad-Core CPU,1.2GHz
Switching Capacity
2.56 Tbps
MAC Address
32K
Forwarding Rate
1,904 Mpps
Packet Buffer
32MB
Number of VLANs
4K
Flash Memory
8GB (EMMC)
ARP Table
16,000
SDRAM
4GB
Power Supply
2 (1+1 Redundancy) Hot-swappable
Jumbo Frame
9,216
Fan Number
3+1 Hot-swappable Fans
MTBF
>300,000 Hours
Airflow
Front-to-Back
Total Number of IPv4 Routes
16,000
Dimensions (HxWxD)
1.73''x17.4''x15.24'' (44x442x387mm)
Max. Power Consumption
300W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Medium and Large Campus Surveillance Solution
See more
Wireless Solution Based on Airware
View products
Medium and Large Campus Surveillance Solution
View products
10G Interconnect
View products

Features

Upgrade Your Network To High Bandwidth And Scalability
Both the aggregation layer and access layer are designed with dual links, which can eliminate bottlenecks, achieve high-speed networks, and get reliable performance.
Redundancy Design
Improve Network Stability
10G Uplink
High Bandwidth Meets Diverse Needs
Hierarchical Design
Easy For Future Expansion
48 Ports Meet the Needs of High-density Deployment
48x 1G/10G, 8x 40G/100G ports have low-latency and non-blocking performance, 10G ports for access switches or servers, 100G uplinks for core switches.
BCM56873
Broadcom Chip
2.56 Tbps
Switching Capacity
1904 Mpps
Forwarding Rate
1+1 Redundant Power Supplies and 3+1 Smart Fans
Ship with dual power supplies by default, variable-speed fans with front-to-back airflow, provide high availability and longevity.
1+1 Dual AC PSU
PSUs can be removed without shutting down the system.
3+1 Hot-swap Fans
Smart fans for superior cooling, noise and power reduction.
Stacking Achieves the Stability of Connection
All 10G/100G ports support stacking, and Link switching within 50ms, the stack can continue to transfer data even if a link or unit within the stack fails.
2 Units
Virtual Stacking
400G
Stacking Bandwidth
Single IP
Simplify Management
LACP
Uplink Aggregation
QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss,
latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
OSPF (Open Shortest Path First) for Simplified Network Management

OSPF simplifies topologies by splitting autonomous systems into areas, automatically calculates and renews the shortest path, and transmits link status information, reducing labor hours.

Flexible Management Options
Innovative design supports CLI and easy-to-use Web GUI eliminating rip and replace of equipment as network management needs grow.
Management
WEB, CLI, SSH
Monitoring
SNMP, RMON, Syslog
Visual interface
System status at a glance
Airware Cloud-based Network, One Control Center
Allow you to configure and manage 24/7 from one central location to reduce costs and time.
Manage Anytime, Anywhere
Visual Monitoring
Privacy Protection
RJ45 Ports
24x 10G
48x 100M/1000M/2.5G/5G/10G
SFP+ Ports
48x 10G SFP+
48x 10G SFP+
20x 10G SFP+
4x 10G SFP+
25G/40G/100G Ports
8x 40G/100G QSFP28
8x 40G/100G QSFP28
4x 25G SFP28,
2x 40G QSFP+
4x 25G SFP28
4x 25G SFP28,
2x 40G QSFP+
Management Layer
L3
L3
L3
L3
L3
Stacking or MLAG
Stacking
MLAG
Stacking
Stacking
Stacking
1+1 Hot-swappable Power Supplies
yesyesyesyesyes
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing, RIP, OSPF
yesyesyesyesyes
Advanced Routing Protocol (BGP/ISIS)
yesyesyesyesyes
Advanced Security
yesyesyesyesyes
PoE
PoE++/PoE+/PoE
PoE++/PoE+/PoE
Specifications

48-Port Ethernet L3 Switch, 48x 10Gb SFP+, with 8x 100Gb QSFP28, Support Stacking, Broadcom Chip

The S5860-48SC 48-port 1G/10G Ethernet layer 3 switch features 48x 1G/10G downlinks, 8x 40G/100G QSFP28 uplinks that all support virtual stacking. This managed enterprise switch adopts cutting-edge Broadcom chip and ARM A9 Quad-Core CPU to deliver 2.56T switching capacity and 1,904 Mpps forwarding rate. It is packed with redundant hot-swappable power supplies, 3+1 hot-swappable smart fans and hardware-level dual-flash chip for superior processing performance and network reliability. The S5860-48SC managed switch is ideal for large-scale campus network aggregations, small and medium-sized network cores, and can be used for scenarios that require high-speed transmission and long-distance connectivity, such as data centers, remote offices and WAN extensions.

Specifications
Ports
48x 1G/10G SFP+ | 8x 40G/100G QSFP28
Switch Chip
BCM56873
Stacking
Support
CPU
ARM A9 Quad-Core CPU,1.2GHz
Switching Capacity
2.56 Tbps
MAC Address
32K
Forwarding Rate
1,904 Mpps
Packet Buffer
32MB
Number of VLANs
4K
Flash Memory
8GB (EMMC)
ARP Table
16,000
SDRAM
4GB
Power Supply
2 (1+1 Redundancy) Hot-swappable
Jumbo Frame
9,216
Fan Number
3+1 Hot-swappable Fans
MTBF
>300,000 Hours
Airflow
Front-to-Back
Total Number of IPv4 Routes
16,000
Dimensions (HxWxD)
1.73''x17.4''x15.24'' (44x442x387mm)
Max. Power Consumption
300W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Medium and Large Campus Surveillance Solution
See more
Wireless Solution Based on Airware
View products
Medium and Large Campus Surveillance Solution
View products
10G Interconnect
View products
Features
Upgrade Your Network To High Bandwidth And Scalability
Both the aggregation layer and access layer are designed with dual links, which can eliminate bottlenecks, achieve high-speed networks, and get reliable performance.
Redundancy Design
Improve Network Stability
10G Uplink
High Bandwidth Meets Diverse Needs
Hierarchical Design
Easy For Future Expansion
48 Ports Meet the Needs of High-density Deployment
48x 1G/10G, 8x 40G/100G ports have low-latency and non-blocking performance, 10G ports for access switches or servers, 100G uplinks for core switches.
BCM56873
Broadcom Chip
2.56 Tbps
Switching Capacity
1904 Mpps
Forwarding Rate
1+1 Redundant Power Supplies and 3+1 Smart Fans
Ship with dual power supplies by default, variable-speed fans with front-to-back airflow, provide high availability and longevity.
1+1 Dual AC PSU
PSUs can be removed without shutting down the system.
3+1 Hot-swap Fans
Smart fans for superior cooling, noise and power reduction.
Stacking Achieves the Stability of Connection
All 10G/100G ports support stacking, and Link switching within 50ms, the stack can continue to transfer data even if a link or unit within the stack fails.
2 Units
Virtual Stacking
400G
Stacking Bandwidth
Single IP
Simplify Management
LACP
Uplink Aggregation
QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss,
latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
OSPF (Open Shortest Path First) for Simplified Network Management

OSPF simplifies topologies by splitting autonomous systems into areas, automatically calculates and renews the shortest path, and transmits link status information, reducing labor hours.

Flexible Management Options
Innovative design supports CLI and easy-to-use Web GUI eliminating rip and replace of equipment as network management needs grow.
Management
WEB, CLI, SSH
Monitoring
SNMP, RMON, Syslog
Visual interface
System status at a glance
Airware Cloud-based Network, One Control Center
Allow you to configure and manage 24/7 from one central location to reduce costs and time.
Manage Anytime, Anywhere
Visual Monitoring
Privacy Protection
RJ45 Ports
24x 10G
48x 100M/1000M/2.5G/5G/10G
SFP+ Ports
48x 10G SFP+
48x 10G SFP+
20x 10G SFP+
4x 10G SFP+
25G/40G/100G Ports
8x 40G/100G QSFP28
8x 40G/100G QSFP28
4x 25G SFP28,
2x 40G QSFP+
4x 25G SFP28
4x 25G SFP28,
2x 40G QSFP+
Management Layer
L3
L3
L3
L3
L3
Stacking or MLAG
Stacking
MLAG
Stacking
Stacking
Stacking
1+1 Hot-swappable Power Supplies
yesyesyesyesyes
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing, RIP, OSPF
yesyesyesyesyes
Advanced Routing Protocol (BGP/ISIS)
yesyesyesyesyes
Advanced Security
yesyesyesyesyes
PoE
PoE++/PoE+/PoE
PoE++/PoE+/PoE

Questions & Answers

Customer Reviews

Resources

3.997,00 € (Excl. VAT)

4.756,43 € (Incl. VAT)

13 in DE Warehouse
591 in Global Warehouse