FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about NVR724-256C.
This picture is about NVR724-256C.
This picture is about NVR724-256C.
This picture is about NVR724-256C.
This picture is about NVR724-256C.
This picture is about NVR724-256C.
This picture is about NVR724-256C.
This picture is about NVR724-256C.
This picture is about NVR724-256C.
This picture is about NVR724-256C.

NVR724-256C, 256-Channel Network Video Recorder, Record 256CH 4K@30fps, Live View/Playback 5CH 4K@30fps, Supports up to 24x10TB Hard Drive(Not Included)

#174020
#174020

12MP 4U 10TB

19.169,71 € (Incl. VAT)
FS P/N: NVR724-256C
3 Sold
1 Review
5 Questions
5 in Global Warehouse, Get it by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Online Installation
Test Support
2-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

NVR724-256C, 256-Channel Network Video Recorder, Record 256CH 4K@30fps, Live View/Playback 5CH 4K@30fps, Supports up to 24x 10TB Hard Drive (Not Included)

The network video recorder (NVR) can record videos from up to 256 cameras, and the storage can be expanded to 240TB in total for its 24-bay SATA 3.5" HDD interface. A variety of monitoring methods, including a web browser, monitoring software and mobile App, are available to manage your cameras and NVR easily, ideal for small and medium enterprises, education institutions, hotels and other applications. It features an open architecture that supports for multi-user access, enabling interoperability with IP cameras.

Specifications
IP Video Input
256-Channel
Decoding Format
Ultra 265, H.265, H.264
HDMI Output
4K(3840x2160@30fps),1920x1080@60fps,
1920x1080@50fps,1600x1200@60fps,
1280x1024@60fps,1280x720@60fps,
1024x768@60fps
VGA Output
1920x1080@60fps,1920x1080@50fps,
1280x1024@60fps,1280x720@60fps,
1024x768@60fps
Audio Input
1-ch, RCA
Audio Output
1-ch, RCA
Incoming Bandwidth
768Mbps
Decoding Capability
5x 4K@30,20x 1080P@30,
24x 1080P@25,40x 960P@25,
45x 720P@30,54x 720P@25,96x D1
Outgoing Bandwidth
768Mbps
LiveView/Playback Resolution
12MP/8MP/6MP/5MP/4MP/3MP/
1080p/960p/720p/D1/2CIF/CIF
SATA
24x SATA interfaces
Capacity
240TB (not included), up to 10TB for each HDD
Network Interface
4 RJ-45 10M/100M/1000M Adaptive Ethernet Interface
USB Interface
2x USB 2.0(Front panel), 2x USB 3.0(Rear panel)
Power Consumption
≤ 70W (without HDD)
Power Supply
AC 100-240V
Power Output
12V
Interoperability
ONVIF® Profile S Specification at onvif.org
Dimensions (HxWxD)
6.9"× 21.0 "× 19.1" (175.5× 533× 484.6mm)
Operating Temperature
-10 to 55°C (14 to 131°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Real Time Live View of 256 Channels

High quality image of up to 4K (8MP) definition and the 256-channel display on one screen ensures you never miss any details, suitable for shopping mall, campus, hotel and office building, etc.

Efficient Playback and Smart Search
Videos from up to 16 cameras can be replayed at the same time, greatly increasing the speed of reviewing footage. Smart search function enables you to find the target footage quickly.
Normal
All the recorded footage can be seen here.
Smart
Footage of smart behavior can be seen here, such as cross line/intrusion/enter area/leave area detections and so on.
Event
Specific type of event can be seen here, such as motion/audio detection, and tampering.
ONVIF Ensures Compatibility

This NVR is compatible with IP cameras from FS and other brands, which support ONVIF, therefore you can easily establish a stable and varied network, no need to check the long compatibility list.

Guard Your Security Anytime and Anywhere

The NVR can be remotely managed via a web browser, VMS(Video Management Software) and mobile App, providing ease and convenience.

IP Video Input
256-Channel
32-Channel
64-Channel
128-Channel
Decoding Capability
5x 4K@30, 20x 1080P@30, 24x 1080P@25, 40x 960P@25, 45x 720P@30, 54x 720P@25, 96x D1
1x 12MP@30, 2x 4K@30, 5x 4MP@30, 10x 1080P@30, 22x 720P@30, 32x D1
Ultra 265/H.265: 2x 12MP@30, 4x 4K@30, 6x 5MP@30, 8x 4MP@30, 10x 3MP@30, 16x 1080p@30, 32x 960p@25, 36x 720p@30, 64x D1
H.264: 2x 12MP@30, 2x 4K@30, 4x 5MP@30, 6x 4MP@30, 8x 3MP@30, 14x 1080p@30, 28x 960p@25, 30x 720p@30, 64x D1
4x 12MP@20, 4x 4K@30, 16x 1080p@30, 36x 720p@30, 64x D1
Incoming Bandwidth
768Mbps
320Mbps
320Mbps
512Mbps
Outgoing Bandwidth
768Mbps
320Mbps
160Mbps
384Mbps
Hard Drive
No HDD
No HDD
No HDD
No HDD
Maximum Storage
Up to 240TB
Up to 32TB
Up to 96TB
Up to 160TB
24/7 Continuous Recording
yesyesyesyes
Remote Viewing and Control
yesyesyesyes
Video Playback & Backup
yesyesyesyes
VCA Detection
Face detection, Intrusion detection, Cross line detection, Audio detection, Defocus detection, Scene change detection, Auto tracking
Intrusion Detection, Cross Line Detection, Enter Area, Leave Area, Defocus Detection, Scene Change Detection, Object Left Behind, Object Removed, Auto Tracking
Face Detection,Intrusion Detection, Cross Line Detection, Enter Area, Leave Area, Defocus Detection, Scene Change Detection, Object Left Behind, Object Removed, Auto Tracking, UMD(Ultra Motion Detection)
Specifications

NVR724-256C, 256-Channel Network Video Recorder, Record 256CH 4K@30fps, Live View/Playback 5CH 4K@30fps, Supports up to 24x 10TB Hard Drive (Not Included)

The network video recorder (NVR) can record videos from up to 256 cameras, and the storage can be expanded to 240TB in total for its 24-bay SATA 3.5" HDD interface. A variety of monitoring methods, including a web browser, monitoring software and mobile App, are available to manage your cameras and NVR easily, ideal for small and medium enterprises, education institutions, hotels and other applications. It features an open architecture that supports for multi-user access, enabling interoperability with IP cameras.

Specifications
IP Video Input
256-Channel
Decoding Format
Ultra 265, H.265, H.264
HDMI Output
4K(3840x2160@30fps),1920x1080@60fps,
1920x1080@50fps,1600x1200@60fps,
1280x1024@60fps,1280x720@60fps,
1024x768@60fps
VGA Output
1920x1080@60fps,1920x1080@50fps,
1280x1024@60fps,1280x720@60fps,
1024x768@60fps
Audio Input
1-ch, RCA
Audio Output
1-ch, RCA
Incoming Bandwidth
768Mbps
Decoding Capability
5x 4K@30,20x 1080P@30,
24x 1080P@25,40x 960P@25,
45x 720P@30,54x 720P@25,96x D1
Outgoing Bandwidth
768Mbps
LiveView/Playback Resolution
12MP/8MP/6MP/5MP/4MP/3MP/
1080p/960p/720p/D1/2CIF/CIF
SATA
24x SATA interfaces
Capacity
240TB (not included), up to 10TB for each HDD
Network Interface
4 RJ-45 10M/100M/1000M Adaptive Ethernet Interface
USB Interface
2x USB 2.0(Front panel), 2x USB 3.0(Rear panel)
Power Consumption
≤ 70W (without HDD)
Power Supply
AC 100-240V
Power Output
12V
Interoperability
ONVIF® Profile S Specification at onvif.org
Dimensions (HxWxD)
6.9"× 21.0 "× 19.1" (175.5× 533× 484.6mm)
Operating Temperature
-10 to 55°C (14 to 131°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Real Time Live View of 256 Channels

High quality image of up to 4K (8MP) definition and the 256-channel display on one screen ensures you never miss any details, suitable for shopping mall, campus, hotel and office building, etc.

Efficient Playback and Smart Search
Videos from up to 16 cameras can be replayed at the same time, greatly increasing the speed of reviewing footage. Smart search function enables you to find the target footage quickly.
Normal
All the recorded footage can be seen here.
Smart
Footage of smart behavior can be seen here, such as cross line/intrusion/enter area/leave area detections and so on.
Event
Specific type of event can be seen here, such as motion/audio detection, and tampering.
ONVIF Ensures Compatibility

This NVR is compatible with IP cameras from FS and other brands, which support ONVIF, therefore you can easily establish a stable and varied network, no need to check the long compatibility list.

Guard Your Security Anytime and Anywhere

The NVR can be remotely managed via a web browser, VMS(Video Management Software) and mobile App, providing ease and convenience.

IP Video Input
256-Channel
32-Channel
64-Channel
128-Channel
Decoding Capability
5x 4K@30, 20x 1080P@30, 24x 1080P@25, 40x 960P@25, 45x 720P@30, 54x 720P@25, 96x D1
1x 12MP@30, 2x 4K@30, 5x 4MP@30, 10x 1080P@30, 22x 720P@30, 32x D1
Ultra 265/H.265: 2x 12MP@30, 4x 4K@30, 6x 5MP@30, 8x 4MP@30, 10x 3MP@30, 16x 1080p@30, 32x 960p@25, 36x 720p@30, 64x D1
H.264: 2x 12MP@30, 2x 4K@30, 4x 5MP@30, 6x 4MP@30, 8x 3MP@30, 14x 1080p@30, 28x 960p@25, 30x 720p@30, 64x D1
4x 12MP@20, 4x 4K@30, 16x 1080p@30, 36x 720p@30, 64x D1
Incoming Bandwidth
768Mbps
320Mbps
320Mbps
512Mbps
Outgoing Bandwidth
768Mbps
320Mbps
160Mbps
384Mbps
Hard Drive
No HDD
No HDD
No HDD
No HDD
Maximum Storage
Up to 240TB
Up to 32TB
Up to 96TB
Up to 160TB
24/7 Continuous Recording
yesyesyesyes
Remote Viewing and Control
yesyesyesyes
Video Playback & Backup
yesyesyesyes
VCA Detection
Face detection, Intrusion detection, Cross line detection, Audio detection, Defocus detection, Scene change detection, Auto tracking
Intrusion Detection, Cross Line Detection, Enter Area, Leave Area, Defocus Detection, Scene Change Detection, Object Left Behind, Object Removed, Auto Tracking
Face Detection,Intrusion Detection, Cross Line Detection, Enter Area, Leave Area, Defocus Detection, Scene Change Detection, Object Left Behind, Object Removed, Auto Tracking, UMD(Ultra Motion Detection)

Questions & Answers

Customer Reviews

Resources

19.169,71 € (Incl. VAT)

5 in Global Warehouse