FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about SG-5105.
01:26
This picture is about SG-5105.
This picture is about SG-5105.
This picture is about SG-5105.
This picture is about SG-5105.
This picture is about SG-5105.
This picture is about SG-5105.
This picture is about SG-5105.
This picture is about SG-5105.
This picture is about SG-5105.
This picture is about SG-5105.
This picture is about SG-5105.

SG-5105 All in One Multi-WAN Security Gateway with 8 Gigabit Ethernet (GbE) Ports, 1x SFP, 1x SFP+, Up to 10 Gigabit WAN Ports, Built-in WLAN Controller, SPI Firewall, Routing, Load Balancing, IPSec/L2TP VPN and DoS Defense Supported

#115393
#115393

All-in-one Secure VPN 500 Users

1.148,00 € (Excl. VAT)
FS P/N: SG-5105
1.366,12 € (Incl. VAT)
FS P/N: SG-5105
165 Sold
20 Reviews
58 Questions
37 in DE Warehouse, Get it by 23 May, 2024
32 in Global Warehouse, Get it by 31 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Online Installation
Test Support
3-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

SG-5105, All in One Multi-WAN Security Gateway, Up to 10 WAN Ports, Supporting 500 Users

Build your secure and flexible network with next-generation multi-service security gateway. The SG-5105 gateway combines security, routing, wireless controller, SPI firewall and advanced threat mitigation capabilities for cost-effective, secure connectivity across small and medium-sized network egress.

By consolidating fast, highly available routing, firewall and controller capabilities in a single device, enterprises can remove network complexity, protect and prioritize their resources, and improve user and application experience while lowering total cost of ownership (TCO).

Specifications
CPU
Marvell ARMADA 7040 Dual-Core
Performance
500 Mbps
Fixed Ports
8x 1000BASE-T, 1x SFP, 1x SFP+
Recommended Users
500
WAN Ports
9x 1 Gigabit, 1x 10 Gigabit WAN
WAN Load Balancing
Support
USB 2.0
2
IPsec VPN Tunnel
400
Storage Module
1 TB
Managed APs
FS Wi-Fi 6 APs
Flash Memory
8 GB
Max Number of Managed APs
64
RAM
2 GB
Max Power Consumption
25W
Power Supply
100VAC-240VAC,50-60Hz, 0.65A
Dimensions (HxWxD)
1.72''x17.32''x7.87'' (43.6x440x200mm)
Operating Temperature
32°F to 113°F (0ºC to 45ºC)
Operating Humidity
10% to 90% (Non-condensing)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Warehousing Wireless Solution
Hotel Wireless Solution
See more
Warehousing Wireless Solution
View products
Hotel Wireless Solution
View products
Enterprise Wireless Solution
View products

Features

Comprehensive Optimization of VPN Network Stability

Visual control of traffic within VPN tunnels for easy management of VPN networks.

L7 Deep Packet Inspection (DPI)
Role-based flow control based on username and user group, making it easy to allocate bandwidth.
120 Applications
Lifetime Free Signature Update
Flexible Flow Control Policy
Refined Internet Access Management Strategy

Moderate users' online behavior and easily specify employees' internet access rights and strategies.

Protect Your Business Efficiently

Strongly prevent virus and intruders' attacks to protect your network and data.

Simplify Your Management Tasks
Management via user-friendly web interface to cope with the complex network problems.
Management: Web, CLI, Telnet, SSH
Monitoring: SNMP, RMON, Syslog
Visual Interface: System status at a glance
1000 BASE-T RJ45
8
8
8
SFP
1
1
SFP+
1
1
Fan
Built-in fan
Built-in fan
PoE Standard
IEEE 802.3af/at
Power Budget
135W
Performance
500 Mbps
1500 Mbps
400 Mbps
Storage Module
1TB
1TB
Flash Memory
8GB
8GB
4GB
RAM
2GB
2GB
512MB
WAN Load Balancing
Support (up to 10 WAN Ports)
Support (up to 10 WAN Ports)
Support (up to 2 WAN Ports)
IPsec VPN Tunnel
400
1000
16
Recommended Users
500
1500
300
Managed APs
FS Wi-Fi 6 APs
FS Wi-Fi 6 APs
FS Wi-Fi 6 APs
Max Number of Managed APs
64
64
32
Max Power Consumption
25W
25W
25W
Power Supply
100VAC-240VAC, 50-60Hz, 0.65A
100VAC-240VAC, 50-60Hz, 0.65A
100-240VAC, 50-60Hz, 3A
Dimensions (HxWxD)
1.72''x17.32''x7.87'' (43.6x440x200mm)
1.72''x17.32''x7.87'' (43.6x440x200mm)
1.72''x7.87''x7.87'' (43.6x200x200mm)
Specifications

SG-5105, All in One Multi-WAN Security Gateway, Up to 10 WAN Ports, Supporting 500 Users

Build your secure and flexible network with next-generation multi-service security gateway. The SG-5105 gateway combines security, routing, wireless controller, SPI firewall and advanced threat mitigation capabilities for cost-effective, secure connectivity across small and medium-sized network egress.

By consolidating fast, highly available routing, firewall and controller capabilities in a single device, enterprises can remove network complexity, protect and prioritize their resources, and improve user and application experience while lowering total cost of ownership (TCO).

Specifications
CPU
Marvell ARMADA 7040 Dual-Core
Performance
500 Mbps
Fixed Ports
8x 1000BASE-T, 1x SFP, 1x SFP+
Recommended Users
500
WAN Ports
9x 1 Gigabit, 1x 10 Gigabit WAN
WAN Load Balancing
Support
USB 2.0
2
IPsec VPN Tunnel
400
Storage Module
1 TB
Managed APs
FS Wi-Fi 6 APs
Flash Memory
8 GB
Max Number of Managed APs
64
RAM
2 GB
Max Power Consumption
25W
Power Supply
100VAC-240VAC,50-60Hz, 0.65A
Dimensions (HxWxD)
1.72''x17.32''x7.87'' (43.6x440x200mm)
Operating Temperature
32°F to 113°F (0ºC to 45ºC)
Operating Humidity
10% to 90% (Non-condensing)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Warehousing Wireless Solution
Hotel Wireless Solution
See more
Warehousing Wireless Solution
View products
Hotel Wireless Solution
View products
Enterprise Wireless Solution
View products
Features
Comprehensive Optimization of VPN Network Stability

Visual control of traffic within VPN tunnels for easy management of VPN networks.

L7 Deep Packet Inspection (DPI)
Role-based flow control based on username and user group, making it easy to allocate bandwidth.
120 Applications
Lifetime Free Signature Update
Flexible Flow Control Policy
Refined Internet Access Management Strategy

Moderate users' online behavior and easily specify employees' internet access rights and strategies.

Protect Your Business Efficiently

Strongly prevent virus and intruders' attacks to protect your network and data.

Simplify Your Management Tasks
Management via user-friendly web interface to cope with the complex network problems.
Management: Web, CLI, Telnet, SSH
Monitoring: SNMP, RMON, Syslog
Visual Interface: System status at a glance
1000 BASE-T RJ45
8
8
8
SFP
1
1
SFP+
1
1
Fan
Built-in fan
Built-in fan
PoE Standard
IEEE 802.3af/at
Power Budget
135W
Performance
500 Mbps
1500 Mbps
400 Mbps
Storage Module
1TB
1TB
Flash Memory
8GB
8GB
4GB
RAM
2GB
2GB
512MB
WAN Load Balancing
Support (up to 10 WAN Ports)
Support (up to 10 WAN Ports)
Support (up to 2 WAN Ports)
IPsec VPN Tunnel
400
1000
16
Recommended Users
500
1500
300
Managed APs
FS Wi-Fi 6 APs
FS Wi-Fi 6 APs
FS Wi-Fi 6 APs
Max Number of Managed APs
64
64
32
Max Power Consumption
25W
25W
25W
Power Supply
100VAC-240VAC, 50-60Hz, 0.65A
100VAC-240VAC, 50-60Hz, 0.65A
100-240VAC, 50-60Hz, 3A
Dimensions (HxWxD)
1.72''x17.32''x7.87'' (43.6x440x200mm)
1.72''x17.32''x7.87'' (43.6x440x200mm)
1.72''x7.87''x7.87'' (43.6x200x200mm)

Questions & Answers

Customer Reviews

Resources

1.148,00 € (Excl. VAT)

1.366,12 € (Incl. VAT)

37 in DE Warehouse
32 in Global Warehouse