FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about S3410-24TS-P.
01:24
This picture is about S3410-24TS-P.
This picture is about S3410-24TS-P.
This picture is about S3410-24TS-P.
This picture is about S3410-24TS-P.
This picture is about S3410-24TS-P.
This picture is about S3410-24TS-P.
This picture is about S3410-24TS-P.
This picture is about S3410-24TS-P.
This picture is about S3410-24TS-P.
This picture is about S3410-24TS-P.
This picture is about S3410-24TS-P.
This picture is about S3410-24TS-P.
This picture is about S3410-24TS-P.

S3410-24TS-P, 24-Port Gigabit Ethernet L2+ PoE+ Switch, 24 x PoE+ Ports @740W, with 2 x 10Gb SFP+ Uplinks and 2 x Combo SFP Ports, Stackable Switch, Broadcom Chip

Hot #108718
Hot #108718

Broadcom 740W Stacking Airware Cloud Hot-swap PSUs

1.058,00 € (Excl. VAT)
FS P/N: S3410-24TS-P
1.259,02 € (Incl. VAT)
FS P/N: S3410-24TS-P
3.4K Sold
33 Reviews
82 Questions
66 in DE Warehouse, Get it by 23 May, 2024
1390 in Global Warehouse, Get it by 31 May, 2024
150 in Transit, Get it by 11 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Free Product Trial
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

24-Port Gigabit Ethernet L2+ PoE+ Switch, 24x PoE+ Ports @740W, with 2x 10Gb SFP+ Uplinks and 2x Combo SFP Ports, Broadcom Chip

S3410-24TS-P 24-Port managed PoE+ switch is equipped with 24x 10/10/10/100/1000BASE-T ports, 2x 1Gb RJ45/SFP combo ports and 2x 1/10Gb SFP+ uplinks. 24x RJ45 ports support both IEEE 802.3af PoE and IEEE 802.3at PoE+ (up to 30W per port) for powering attached IP phones, wireless access points, or other standards-compliant PoE and POE+ end network devices. It supports 4 Units of virtual stacking. This managed enterprise switch delivers 128 Gbps switching capacity and 96 Mpps forwarding rate. It comes with dual redundant hot-swappable power supplies and dual smart fans, ensuring superior processing performance and network reliability. Secure and simple access for users and loT with FS Airware Cloud. This access switch offers a compact and cost-effective solution for campus networks, SMBs, and enterprise networks.

Specifications
Ports
24x 10/100/1000BASE-T RJ45, 2x 1G RJ45/SFP Combo | 2x 1G/10G SFP+
PoE Standard
IEEE 802.3af/at
Switch Chip
BCM56150
Stacking
Support
Switching Capacity
128 Gbps
ARP Table
1,000
Forwarding Rate
96 Mpps
Number of VLANs
4K
Power Budget (Dual-power)
740W
MAC Address
16K
Flash Memory
512MB
Jumbo Frame
9,216
Packet Buffer
1.5MB
Total Number of IPv4/IPv6 Routes
500
Power Supply
1+1 Hot-swappable
Management
WEB, SNMPv1/v2/v3, RMON, Syslog, sFlow
Fan Number
2 Built-in
Dimensions (HxWxD)
1.73''x17.32''x12.59'' (44x440x320mm)
Airflow
Left-to-Right
Mounting Options
Desktop or Rackmount or Wall-mount
Max. Power Consumption
38W (850W with PoE)
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Wireless Solution Based on Airware
Medium and Large Campus Surveillance Solution
See more
Wireless Solution Based on Airware
View products
Medium and Large Campus Surveillance Solution
View products
10G Interconnect
View products

Features

Cloud Platform Enables Unified Management of Branch Networks

Airware unifies the management of network devices, suitable for industries that have branches, like hotel chains, retail chains, company branches, university branches, etc.

1G Switch with High-speed 10G Uplink
Equipped with 24× PoE+ access ports to transfer data and power a variety of devices, 2× 10 Gbps SFP+ slots enable high-bandwidth connectivity and non-blocking switching capacity.
BCM56150
Broadcom Chip
128 Gbps
Switching Capacity
96 Mpps
Forwarding Rate
Manage up to 4 Switches with a Single IP Address
Virtual stacking of up to 4 units for a total of 96 1G ports, and interconnected switches can be managed as a single device, reducing the overall number of units to monitor and manage.
4 Units
Virtual stacking
Single IP
Simplify management
<50ms
Fault recovery
LACP
Uplink aggregation
Dual Redundant Power Supplies and Smart Fans

PSUs can be removed/replaced without shutting down the system, variable-speed fans with left-to-right airflow for superior cooling, noise and power reduction.

Voice VLAN Gives Priority to Guaranteeing VoIP Quality

Voice VLAN makes VoIP do not have to contend with all the broadcasts and other traffic from the data VLAN, ensuring it is transmitted preferentially, reducing packet loss and latency.

DHCP Accelerates Network Deployment

DHCP dynamically allocates IP addresses, simplifies IP address management, it saves more management time and costs and is more secure.

SNMP Simplifies Management and Monitors Failures

SNMP provides unified interfaces and protocols to manage devices in different physical spaces to improve management efficiency.

Comprehensive Security Policy Protects from Network Threats

With network-level security and stability capabilities like SSH, ACL, AAA, etc., it defends against network threats for enterprises, campus and financial industry.

Cloud-based Network
Configuration and debugging online optimized remotely with Airware and Airbox network.
Cloud Operation and Maintenance
24H Network Optimization
Real-time Early Warning
Fault Location​
RJ45 Ports
24x 100/1000M
10x 100/1000M
48x 100/1000M
48x 100/1000M
24x 100M/1000M
/2.5G/5G/10G-T
Fiber Ports
2x 1G SFP
(2 Combo)
2x 10G SFP+
2x 1G SFP
2x 1G SFP
(2 Combo)
2x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 25G SFP28
PoE Ports
24x PoE+
8 PoE/4 PoE+
48 PoE/24 PoE+
48 PoE/24 PoE+
24 PoE+/8 PoE++
PoE Budget
740W
125W
740W
740W
740W
Management Layer
L2+
L2+
L2+
L3
L3
Stacking
Up to 4 Units
Up to 4 Units
Up to 8 Units
Up to 2 Units
Power Supply
1+1 Redundant Hot-swappable
1 Built-in
1+1 Redundant Hot-swappable
1+1 Redundant Hot-swappable
1+1 Redundant Hot-swappable
Fan
2 Built-in Smart Fans
Fanless
2 Built-in Smart Fans
3 Built-in Smart Fans
2+1 Hot-swappable Smart Fans
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing, RIP, OSPF
yesyesyesyesyes
Advanced Security
yesyesyesyesyes
Specifications

24-Port Gigabit Ethernet L2+ PoE+ Switch, 24x PoE+ Ports @740W, with 2x 10Gb SFP+ Uplinks and 2x Combo SFP Ports, Broadcom Chip

S3410-24TS-P 24-Port managed PoE+ switch is equipped with 24x 10/10/10/100/1000BASE-T ports, 2x 1Gb RJ45/SFP combo ports and 2x 1/10Gb SFP+ uplinks. 24x RJ45 ports support both IEEE 802.3af PoE and IEEE 802.3at PoE+ (up to 30W per port) for powering attached IP phones, wireless access points, or other standards-compliant PoE and POE+ end network devices. It supports 4 Units of virtual stacking. This managed enterprise switch delivers 128 Gbps switching capacity and 96 Mpps forwarding rate. It comes with dual redundant hot-swappable power supplies and dual smart fans, ensuring superior processing performance and network reliability. Secure and simple access for users and loT with FS Airware Cloud. This access switch offers a compact and cost-effective solution for campus networks, SMBs, and enterprise networks.

Specifications
Ports
24x 10/100/1000BASE-T RJ45, 2x 1G RJ45/SFP Combo | 2x 1G/10G SFP+
PoE Standard
IEEE 802.3af/at
Switch Chip
BCM56150
Stacking
Support
Switching Capacity
128 Gbps
ARP Table
1,000
Forwarding Rate
96 Mpps
Number of VLANs
4K
Power Budget (Dual-power)
740W
MAC Address
16K
Flash Memory
512MB
Jumbo Frame
9,216
Packet Buffer
1.5MB
Total Number of IPv4/IPv6 Routes
500
Power Supply
1+1 Hot-swappable
Management
WEB, SNMPv1/v2/v3, RMON, Syslog, sFlow
Fan Number
2 Built-in
Dimensions (HxWxD)
1.73''x17.32''x12.59'' (44x440x320mm)
Airflow
Left-to-Right
Mounting Options
Desktop or Rackmount or Wall-mount
Max. Power Consumption
38W (850W with PoE)
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Wireless Solution Based on Airware
Medium and Large Campus Surveillance Solution
See more
Wireless Solution Based on Airware
View products
Medium and Large Campus Surveillance Solution
View products
10G Interconnect
View products
Features
Cloud Platform Enables Unified Management of Branch Networks

Airware unifies the management of network devices, suitable for industries that have branches, like hotel chains, retail chains, company branches, university branches, etc.

1G Switch with High-speed 10G Uplink
Equipped with 24× PoE+ access ports to transfer data and power a variety of devices, 2× 10 Gbps SFP+ slots enable high-bandwidth connectivity and non-blocking switching capacity.
BCM56150
Broadcom Chip
128 Gbps
Switching Capacity
96 Mpps
Forwarding Rate
Manage up to 4 Switches with a Single IP Address
Virtual stacking of up to 4 units for a total of 96 1G ports, and interconnected switches can be managed as a single device, reducing the overall number of units to monitor and manage.
4 Units
Virtual stacking
Single IP
Simplify management
<50ms
Fault recovery
LACP
Uplink aggregation
Dual Redundant Power Supplies and Smart Fans

PSUs can be removed/replaced without shutting down the system, variable-speed fans with left-to-right airflow for superior cooling, noise and power reduction.

Voice VLAN Gives Priority to Guaranteeing VoIP Quality

Voice VLAN makes VoIP do not have to contend with all the broadcasts and other traffic from the data VLAN, ensuring it is transmitted preferentially, reducing packet loss and latency.

DHCP Accelerates Network Deployment

DHCP dynamically allocates IP addresses, simplifies IP address management, it saves more management time and costs and is more secure.

SNMP Simplifies Management and Monitors Failures

SNMP provides unified interfaces and protocols to manage devices in different physical spaces to improve management efficiency.

Comprehensive Security Policy Protects from Network Threats

With network-level security and stability capabilities like SSH, ACL, AAA, etc., it defends against network threats for enterprises, campus and financial industry.

Cloud-based Network
Configuration and debugging online optimized remotely with Airware and Airbox network.
Cloud Operation and Maintenance
24H Network Optimization
Real-time Early Warning
Fault Location​
RJ45 Ports
24x 100/1000M
10x 100/1000M
48x 100/1000M
48x 100/1000M
24x 100M/1000M
/2.5G/5G/10G-T
Fiber Ports
2x 1G SFP
(2 Combo)
2x 10G SFP+
2x 1G SFP
2x 1G SFP
(2 Combo)
2x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 25G SFP28
PoE Ports
24x PoE+
8 PoE/4 PoE+
48 PoE/24 PoE+
48 PoE/24 PoE+
24 PoE+/8 PoE++
PoE Budget
740W
125W
740W
740W
740W
Management Layer
L2+
L2+
L2+
L3
L3
Stacking
Up to 4 Units
Up to 4 Units
Up to 8 Units
Up to 2 Units
Power Supply
1+1 Redundant Hot-swappable
1 Built-in
1+1 Redundant Hot-swappable
1+1 Redundant Hot-swappable
1+1 Redundant Hot-swappable
Fan
2 Built-in Smart Fans
Fanless
2 Built-in Smart Fans
3 Built-in Smart Fans
2+1 Hot-swappable Smart Fans
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing, RIP, OSPF
yesyesyesyesyes
Advanced Security
yesyesyesyesyes

Questions & Answers

Customer Reviews

Resources

1.058,00 € (Excl. VAT)

1.259,02 € (Incl. VAT)

66 in DE Warehouse
1390 in Global Warehouse