FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about S5860-20SQ.
01:25
This picture is about S5860-20SQ.
This picture is about S5860-20SQ.
This picture is about S5860-20SQ.
This picture is about S5860-20SQ.
This picture is about S5860-20SQ.
This picture is about S5860-20SQ.
This picture is about S5860-20SQ.
This picture is about S5860-20SQ.
This picture is about S5860-20SQ.
This picture is about S5860-20SQ.
This picture is about S5860-20SQ.
This picture is about S5860-20SQ.
This picture is about S5860-20SQ.

S5860-20SQ, 24-Port Ethernet L3 Switch, 20 x 10Gb SFP+, with 4 x 25Gb SFP28 and 2 x 40Gb QSFP+, Support Stacking, Broadcom Chip

Hot #108710
Hot #108710

Broadcom Stacking Airware Cloud AC Power

1.598,00 € (Excl. VAT)
FS P/N: S5860-20SQ
1.901,62 € (Incl. VAT)
FS P/N: S5860-20SQ
9.3K Sold
97 Reviews
313 Questions
313 in DE Warehouse, Get it by 23 May, 2024
3027 in Global Warehouse, Get it by 31 May, 2024
208 in Transit, Get it by 11 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Free Product Trial
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

24-Port Ethernet L3 Switch, 20x 10Gb SFP+, with 4x 25Gb SFP28 and 2x 40Gb QSFP+, Support Stacking, Broadcom Chip

The S5860-20SQ 24-port 10Gb Ethernet layer 3 switch features 20x 1G/10G downlinks, 4x 10G/25G SFP28 and 2x 40G QSFP+ (can be split into 4x 10G SFP+) uplinks that all support virtual stacking. This managed enterprise switch adopts cutting-edge Broadcom chips to deliver 760 Gbps switching capacity and 565 Mpps forwarding rate. It is packed with redundant hot-swappable power supplies, dual hot-swappable smart fans and hardware-level dual-flash chip for superior processing performance and network reliability. FS agile S5860-20SQ managed switch is ideal for large-scale campus network aggregations, small and medium-sized network cores, and can be used for scenarios that require high-speed transmission and long-distance connectivity, such as data centers, remote offices and WAN extensions.

Specifications
Ports
20x 1G/10G SFP+ | 4x 10G/25G SFP28, 2x 40G QSFP+
Switch Chip
BCM56170
Switching Capacity
760 Gbps
MAC Address
32K
Forwarding Rate
565 Mpps
Latency
1.11μs
Packet Buffer
4MB
Number of VLANs
4K
Flash Memory
1GB
ARP Table
16,000
SDRAM
1GB
Jumbo Frame
9,216
Power Supply
2 (1+1 Redundancy) Hot-swappable
MTBF
>366,000 Hours
Fan Number
2x Hot-swappable Fans
IPv4 Routes
16K
Airflow
Front-to-Back
IPv6 Routes
16K
Dimensions (HxWxD)
1.72''x17.32''x12.99''(43.6x440x330mm)
Input Voltage
90-264VAC; 47-63Hz
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
10G Interconnect
View products
40G to 4x 10G Connectivity
View products
Wireless Solution Based on Airware
View products
Medium and Large Campus Surveillance Solution
View products

Features

Cloud Platform Enables Unified Management of Branch Networks

Airware unifies the management of network devices, suitable for industries that have branches, like hotel chains, retail chains, company branches, university branches, etc.

Upgrade Your Network To High Bandwidth And Scalability
Both the aggregation layer and access layer are designed with dual links, which can eliminate bottlenecks and achieve high-speed networks and get reliable performance.
Redundancy Design
Improve Network Stability
10G Uplink
High Bandwidth Meets Diverse Needs
Hierarchical Design
Easy For Future Expansion
10G/25G/40G Ports for Flexible Deployment in Multiple Scenarios
10G ports for access switches or servers, 25G/40G uplinks for core switches.
BCM56170
Broadcom Chip
760 Gbps
Switching Capacity
565 Mpps
Forwarding Rate
Select Stacking Ports According to Your Network
All 10G/25G/40G ports can be stacked via transceivers or DAC/AOC cables to increase port density, simplify management, and achieve hot standby redundancy.
2 Units
Virtual stacking
200G
Stacking bandwidth
<50ms
Fault recovery
LACP
Uplink aggregation
Dual Redundant Power Supplies and Smart Fans

PSUs can be removed/replaced without shutting down the system, variable-speed fans with front-to-back airflow for superior cooling, noise and power reduction.

QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss, latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
Flexible Management Options
The innovative design supports CLI and easy-to-use Web GUI eliminating rip and replace of equipment as network management needs grow.
Management: WEB, CLI, SSH
Monitoring: SNMP, RMON, Syslog
Visual interface: System status at a glance
Airware Cloud-based Network, One Control Center
Allow you to configure and manage 24/7 from one central location to reduce costs and time.
Manage Anytime, Anywhere
Visual Monitoring
Privacy Protection
RJ45 Ports
24x 10G
SFP+ Ports
20x 10G SFP+
48x 10G SFP+
24x 10G SFP+
4x 10G SFP+
25G/40G/100G Ports
4x 25G SFP28,
2x 40G QSFP+
8x 100G QSFP28
2x 40G QSFP+
4x 25G SFP28
Management Layer
L3
L3
L3
L3
Hardware Stacking
Up to 2 Units
Up to 2 Units
Up to 2 Units
1+1 Hot-swappable Power Supplies
yesyesyesyes
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing, RIP, OSPF
yesyesyesyes
Advanced Routing Protocol (BGP/ISIS)
yesyesyesyes
Advanced Security
yesyesyesyes

Videos

Specifications

24-Port Ethernet L3 Switch, 20x 10Gb SFP+, with 4x 25Gb SFP28 and 2x 40Gb QSFP+, Support Stacking, Broadcom Chip

The S5860-20SQ 24-port 10Gb Ethernet layer 3 switch features 20x 1G/10G downlinks, 4x 10G/25G SFP28 and 2x 40G QSFP+ (can be split into 4x 10G SFP+) uplinks that all support virtual stacking. This managed enterprise switch adopts cutting-edge Broadcom chips to deliver 760 Gbps switching capacity and 565 Mpps forwarding rate. It is packed with redundant hot-swappable power supplies, dual hot-swappable smart fans and hardware-level dual-flash chip for superior processing performance and network reliability. FS agile S5860-20SQ managed switch is ideal for large-scale campus network aggregations, small and medium-sized network cores, and can be used for scenarios that require high-speed transmission and long-distance connectivity, such as data centers, remote offices and WAN extensions.

Specifications
Ports
20x 1G/10G SFP+ | 4x 10G/25G SFP28, 2x 40G QSFP+
Switch Chip
BCM56170
Switching Capacity
760 Gbps
MAC Address
32K
Forwarding Rate
565 Mpps
Latency
1.11μs
Packet Buffer
4MB
Number of VLANs
4K
Flash Memory
1GB
ARP Table
16,000
SDRAM
1GB
Jumbo Frame
9,216
Power Supply
2 (1+1 Redundancy) Hot-swappable
MTBF
>366,000 Hours
Fan Number
2x Hot-swappable Fans
IPv4 Routes
16K
Airflow
Front-to-Back
IPv6 Routes
16K
Dimensions (HxWxD)
1.72''x17.32''x12.99''(43.6x440x330mm)
Input Voltage
90-264VAC; 47-63Hz
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
10G Interconnect
View products
40G to 4x 10G Connectivity
View products
Wireless Solution Based on Airware
View products
Medium and Large Campus Surveillance Solution
View products
Features
Cloud Platform Enables Unified Management of Branch Networks

Airware unifies the management of network devices, suitable for industries that have branches, like hotel chains, retail chains, company branches, university branches, etc.

Upgrade Your Network To High Bandwidth And Scalability
Both the aggregation layer and access layer are designed with dual links, which can eliminate bottlenecks and achieve high-speed networks and get reliable performance.
Redundancy Design
Improve Network Stability
10G Uplink
High Bandwidth Meets Diverse Needs
Hierarchical Design
Easy For Future Expansion
10G/25G/40G Ports for Flexible Deployment in Multiple Scenarios
10G ports for access switches or servers, 25G/40G uplinks for core switches.
BCM56170
Broadcom Chip
760 Gbps
Switching Capacity
565 Mpps
Forwarding Rate
Select Stacking Ports According to Your Network
All 10G/25G/40G ports can be stacked via transceivers or DAC/AOC cables to increase port density, simplify management, and achieve hot standby redundancy.
2 Units
Virtual stacking
200G
Stacking bandwidth
<50ms
Fault recovery
LACP
Uplink aggregation
Dual Redundant Power Supplies and Smart Fans

PSUs can be removed/replaced without shutting down the system, variable-speed fans with front-to-back airflow for superior cooling, noise and power reduction.

QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss, latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
Flexible Management Options
The innovative design supports CLI and easy-to-use Web GUI eliminating rip and replace of equipment as network management needs grow.
Management: WEB, CLI, SSH
Monitoring: SNMP, RMON, Syslog
Visual interface: System status at a glance
Airware Cloud-based Network, One Control Center
Allow you to configure and manage 24/7 from one central location to reduce costs and time.
Manage Anytime, Anywhere
Visual Monitoring
Privacy Protection
RJ45 Ports
24x 10G
SFP+ Ports
20x 10G SFP+
48x 10G SFP+
24x 10G SFP+
4x 10G SFP+
25G/40G/100G Ports
4x 25G SFP28,
2x 40G QSFP+
8x 100G QSFP28
2x 40G QSFP+
4x 25G SFP28
Management Layer
L3
L3
L3
L3
Hardware Stacking
Up to 2 Units
Up to 2 Units
Up to 2 Units
1+1 Hot-swappable Power Supplies
yesyesyesyes
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing, RIP, OSPF
yesyesyesyes
Advanced Routing Protocol (BGP/ISIS)
yesyesyesyes
Advanced Security
yesyesyesyes
Videos

Questions & Answers

Customer Reviews

Resources

1.598,00 € (Excl. VAT)

1.901,62 € (Incl. VAT)

313 in DE Warehouse
3027 in Global Warehouse