FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FHD-CMP5DR.
01:26
This picture is about FHD-CMP5DR.
This picture is about FHD-CMP5DR.
This picture is about FHD-CMP5DR.
This picture is about FHD-CMP5DR.
This picture is about FHD-CMP5DR.
This picture is about FHD-CMP5DR.
This picture is about FHD-CMP5DR.
This picture is about FHD-CMP5DR.
This picture is about FHD-CMP5DR.
This picture is about FHD-CMP5DR.
This picture is about FHD-CMP5DR.
This picture is about FHD-CMP5DR.
This picture is about FHD-CMP5DR.
This picture is about FHD-CMP5DR.
This picture is about FHD-CMP5DR.

Horizontal Single Sided Manager, 0RU, 5 Snap-in D-Rings, 4.29 in. Depth

Hot #72911
Hot #72911

Steel 4.29" Depth EIA 19" Rack/Cabinet

37,00 € (Excl. VAT)
FS P/N: FHD-CMP5DR
44,03 € (Incl. VAT)
FS P/N: FHD-CMP5DR
49.8K Sold
38 Reviews
11 Questions
312 in Transit, Get it by 10 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

Zero U Horizontal Cable Manager with 5 Detachable D-rings

This horizontal cable manager takes up 0U rack space in your device and is compatible with all standard 19" EIA racks or cabinets.Constructed of high-quality steel panel, the cable manager offers 5 detachable and rotatable PC plastic D-rings for routing cables through your server rack and reducing cable stress. Meanwhile, using the “Zero U” advantage, you can optimize server configuration by stacking more active devices to realize maximum efficiency and reduce costs.

Specifications
Number of Rack Units
0U
Style
D-rings
Orientation
Horizontal
Product Type
Single Sided
Panel Material
Steel, Powder-coated Black
D-rings Material
PC, UL 94V-2
Dimensions (HxWxD)
1.73"x19.00"x4.29" (44x482.6x109mm)
Weight
1.05lbs (0.52kg)
Installation
Standard EIA 19" Rack Rails
Included Accessories
M6*15mm Screw x4 and M6 Nut x4
Cable Capacity (Theoretical Value)
30pcs (Cat6 24AWG)
Color
Black
Environment
Indoor
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Scenario 1
Scenario 1
View products
Scenario 2
View products

Features

Horizontal Cable Manager Design with Rigor and Flexibility

Supports cabinet door 4.52 inches away from the post and uses rounded D-rings to protect your cables from nicks or abrasion.

L-Shaped Style Panel

Reduces cable stress and increases the longevity of your equipment interfaces.

Multi-Use Surface Slots

Designed for strapping cable ties to ensure the cable more compact and easy to manage.

360° Rotatable D-rings

Tool-less detachable priority brings maximum flexibility and optional cable capacity.

Zero U Cable Management Solution to Optimize Rack Space
Mounts in the same U space as the active device so it does not use any extra rack space whereas conventional 1U or 2U finger duct or D-ring cable managers use valuable vertical rack space.
0U Rack Space
Freeing up your rack for adapter panels and other equipments.
Maximum Efficiency
Smart optimization for increasing rack space and saving equipment cost.
Fast Deployment
Installs in minutes with existing equipment screws for minimal impact.
Integrated Cable Manager for Facilitating Installation

Comes with an assembled cable manager and all the necessary installation hardware as well as backup D-rings for your convenience.

Number of Rack Spaces
0U
1U
1U
1U
1U
Style
D-rings
Finger Duct with Cover
D-rings
D-rings
Brush Strip
Orientation
Horizontal
Horizontal
Horizontal
Horizontal
Horizontal
Product Type
Single Sided
Single Sided
Single Sided
Single Sided
Single Sided
Panel Material
Steel, Powder-coated Black
ABS, UL 94V-0
Steel, Powder-coated Black
Steel, Powder-coated Black
Steel, Powder-coated Black
Installation
Standard EIA 19" Rack Rails
Standard EIA 19" Rack Rails
Standard EIA 19" Rack Rails
Standard EIA 19" Rack Rails
Standard EIA 19" Rack Rails
Cable Capacity ( Cat6 24AWG )
30pcs
48pcs
83pcs
55pcs
251pcs
Specifications

Zero U Horizontal Cable Manager with 5 Detachable D-rings

This horizontal cable manager takes up 0U rack space in your device and is compatible with all standard 19" EIA racks or cabinets.Constructed of high-quality steel panel, the cable manager offers 5 detachable and rotatable PC plastic D-rings for routing cables through your server rack and reducing cable stress. Meanwhile, using the “Zero U” advantage, you can optimize server configuration by stacking more active devices to realize maximum efficiency and reduce costs.

Specifications
Number of Rack Units
0U
Style
D-rings
Orientation
Horizontal
Product Type
Single Sided
Panel Material
Steel, Powder-coated Black
D-rings Material
PC, UL 94V-2
Dimensions (HxWxD)
1.73"x19.00"x4.29" (44x482.6x109mm)
Weight
1.05lbs (0.52kg)
Installation
Standard EIA 19" Rack Rails
Included Accessories
M6*15mm Screw x4 and M6 Nut x4
Cable Capacity (Theoretical Value)
30pcs (Cat6 24AWG)
Color
Black
Environment
Indoor
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
Scenario 1
View products
Scenario 2
View products
Features
Horizontal Cable Manager Design with Rigor and Flexibility

Supports cabinet door 4.52 inches away from the post and uses rounded D-rings to protect your cables from nicks or abrasion.

L-Shaped Style Panel

Reduces cable stress and increases the longevity of your equipment interfaces.

Multi-Use Surface Slots

Designed for strapping cable ties to ensure the cable more compact and easy to manage.

360° Rotatable D-rings

Tool-less detachable priority brings maximum flexibility and optional cable capacity.

Zero U Cable Management Solution to Optimize Rack Space
Mounts in the same U space as the active device so it does not use any extra rack space whereas conventional 1U or 2U finger duct or D-ring cable managers use valuable vertical rack space.
0U Rack Space
Freeing up your rack for adapter panels and other equipments.
Maximum Efficiency
Smart optimization for increasing rack space and saving equipment cost.
Fast Deployment
Installs in minutes with existing equipment screws for minimal impact.
Integrated Cable Manager for Facilitating Installation

Comes with an assembled cable manager and all the necessary installation hardware as well as backup D-rings for your convenience.

Number of Rack Spaces
0U
1U
1U
1U
1U
Style
D-rings
Finger Duct with Cover
D-rings
D-rings
Brush Strip
Orientation
Horizontal
Horizontal
Horizontal
Horizontal
Horizontal
Product Type
Single Sided
Single Sided
Single Sided
Single Sided
Single Sided
Panel Material
Steel, Powder-coated Black
ABS, UL 94V-0
Steel, Powder-coated Black
Steel, Powder-coated Black
Steel, Powder-coated Black
Installation
Standard EIA 19" Rack Rails
Standard EIA 19" Rack Rails
Standard EIA 19" Rack Rails
Standard EIA 19" Rack Rails
Standard EIA 19" Rack Rails
Cable Capacity ( Cat6 24AWG )
30pcs
48pcs
83pcs
55pcs
251pcs

Questions & Answers

Customer Reviews

Resources

37,00 € (Excl. VAT)

44,03 € (Incl. VAT)

312 in Transit