FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about S5860-24XB-U.
01:23
This picture is about S5860-24XB-U.
This picture is about S5860-24XB-U.
This picture is about S5860-24XB-U.
This picture is about S5860-24XB-U.
This picture is about S5860-24XB-U.
This picture is about S5860-24XB-U.
This picture is about S5860-24XB-U.
This picture is about S5860-24XB-U.
This picture is about S5860-24XB-U.
This picture is about S5860-24XB-U.
This picture is about S5860-24XB-U.
This picture is about S5860-24XB-U.
This picture is about S5860-24XB-U.

S5860-24XB-U, 24-Port Ethernet L3 PoE++ Switch, 24 x 10GBASE-T/Multi-Gigabit, 4 x 10Gb SFP+, with 4 x 25Gb SFP28 Uplinks, Support Stacking, Broadcom Chip

#108716
#108716

Broadcom 740W Stacking Airware Cloud Hot-Swap

3.797,00 € (Excl. VAT)
FS P/N: S5860-24XB-U
4.518,43 € (Incl. VAT)
FS P/N: S5860-24XB-U
1.5K Sold
48 Reviews
135 Questions
57 in DE Warehouse, Get it by 23 May, 2024
96 in Global Warehouse, Get it by 31 May, 2024
2 in Transit, Get it by 18 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

24-Port Ethernet L3 PoE++ Switch, 24x 10GBASE-T/Multi-Gigabit, 4x 10Gb SFP+, with 4x 25Gb SFP28 uplinks, Support Stacking, Broadcom Chip

S5860-24XB-U is FS-developed next-generation L3 multi-gigabit hybrid optical/electrical switch. This switch features 24x 100M/1000M/2.5G/5G/10GBase-T and 4x 1/10G SFP+ with 4x 10G/25G SFP28 uplinks. With wired and wireless convergence, it also complies with PoE++ standard. This managed enterprise switch support virtual stacking, adopts cutting-edge Broadcom chips to deliver 760 Gbps switching capacity and 565 Mpps forwarding rate. It is packed with redundant hot-swappable power supplies, hot-swappable smart fans for superior processing performance and network reliability. It is ideal for campus network access/aggregation, 10 GE data center server access, and high-speed wireless device access.

Specifications
Ports
24x 100M/1000M/2.5G/5G/10GBase-T, 4x 1G/10G SFP+ | 4x 10G/25G SFP28
PoE++
Support
Switch Chip
BCM56170
Stacking
Support
Switching Capacity
760 Gbps
ARP Table
16,000
Forwarding Rate
565 Mpps
Number of VLANs
4K
Power Budget (Dual-power)
740W
Jumbo Frame
9,216
Flash Memory
1GB
Total Number of IPv4/IPv6 Routes
16,000
Airflow
Front-to-Back and Left-to-Back
Management
WEB, SNMPv1/v2/v3, RMON, Syslog, sFLOW, USB
Dimensions (HxWxD)
1.74''x17.32''x17.81'' (44.1x440x452.5mm)
MTBF
>233,000 Hours
Mounting Options
Desktop/Rackmount
Max. Power Consumption
120W (760W with PoE)
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Bandwidth Upgrade
10G Network Solutions for Medium and Large Campus Based on Airware
See more
Bandwidth Upgrade
View products
10G Network Solutions for Medium and Large Campus Based on Airware
View products
Wireless Solution Based on Airware
View products
Medium and Large Campus Surveillance Solution
View products
Bandwidth Upgrade Network Solution for Medium and Large Campus
View products
10G Interconnect
View products

Features

Cloud Platform Enables Unified Management of Branch Networks

Airware unifies the management of network devices, suitable for industries that have branches, like hotel chains, retail chains, company branches, university branches, etc.

Multi-Gigabit Ports Ensure Agile Network Expansion
24x 100M/1000M/2.5/5/10G auto-sensing ports for different bandwidth devices, 4x 25G uplink ports for future expansion.
BCM56170
Broadcom Chip
760 Gbps
Switching Capacity
565 Mpps
Forwarding Rate
PoE++ Power Ports Simplify Network Infrastructure
The maximum 90W PoE output easily meets the power demand of different devices, provides high-power power for PDs, and simplifies your network infrastructure and cabling.
90W PoE++ Single Port
24x PoE+ Full Power
740W Power Budget
Dual Redundant Power Supplies and Smart Fans
Ship with dual power supplies by default, variable-speed fans with front & left-to-back airflow, provide high availability and longevity.
2+1 Hot-swap Fans
Smart fans for superior cooling, noise and power reduction.
1+1 Dual AC PSU
PSUs can be removed without shutting down the system.
QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss,
latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
Protect Your Network with CPU Security Feature

It classifies data traffic sent to the CPU, processes the traffic by queue priority, and limits the bandwidth rate as needed, protecting the CPU against illegal traffic occupancy.

Multiple Management Methods for Easy Network Maintenance
Supporting SNMP, CLI, WEB, SSH and other methods to deliver a streamlined experience for the devices conveniently maintain and network management without additional cost.
Management: WEB, CLI
Monitoring: SNMP, RMON, Syslog
Visual interface: System status at a glance
Cloud-based Network
Configuration and debugging online optimized remotely with Airware and Airbox network.
Cloud Operation and Maintenance
24H Network Optimization
Real-time Early Warning
Fault Location
RJ45 Ports
24x 100M/1000M/2.5G/5G/10G
8x 1G
(8 Combo)
24x 1G
24x 1G
SFP Ports
28x 1G SFP
2x 1G SFP
(Combo)
SFP+ Ports
4x 10G SFP+
20x 10G SFP+
48x 10G SFP+
4x 10G SFP+
2x 10G SFP+
4x 10G SFP+
25G/40G/100G Ports
4x 25G SFP28
4x 25G SFP28,
2x 40G QSFP+
8x 100G QSFP28
Management Layer
L3
L3
L3
L3
L2+
L2+
Hardware Stacking
Up to 2 Units
Up to 2 Units
Up to 2 Units
Up to 8 Units
Up to 4 Units
Up to 4 Units
1+1 Redundant Hot-swappable
yesyesyesyesyesyes
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing, RIP, OSPF
yesyesyesyesyesyes
Advanced Routing Protocol (BGP/ISIS)
yesyesyesyes
Advanced Security
yesyesyesyesyesyes
PoE
PoE++/PoE+/PoE
PoE/PoE+

Videos

Specifications

24-Port Ethernet L3 PoE++ Switch, 24x 10GBASE-T/Multi-Gigabit, 4x 10Gb SFP+, with 4x 25Gb SFP28 uplinks, Support Stacking, Broadcom Chip

S5860-24XB-U is FS-developed next-generation L3 multi-gigabit hybrid optical/electrical switch. This switch features 24x 100M/1000M/2.5G/5G/10GBase-T and 4x 1/10G SFP+ with 4x 10G/25G SFP28 uplinks. With wired and wireless convergence, it also complies with PoE++ standard. This managed enterprise switch support virtual stacking, adopts cutting-edge Broadcom chips to deliver 760 Gbps switching capacity and 565 Mpps forwarding rate. It is packed with redundant hot-swappable power supplies, hot-swappable smart fans for superior processing performance and network reliability. It is ideal for campus network access/aggregation, 10 GE data center server access, and high-speed wireless device access.

Specifications
Ports
24x 100M/1000M/2.5G/5G/10GBase-T, 4x 1G/10G SFP+ | 4x 10G/25G SFP28
PoE++
Support
Switch Chip
BCM56170
Stacking
Support
Switching Capacity
760 Gbps
ARP Table
16,000
Forwarding Rate
565 Mpps
Number of VLANs
4K
Power Budget (Dual-power)
740W
Jumbo Frame
9,216
Flash Memory
1GB
Total Number of IPv4/IPv6 Routes
16,000
Airflow
Front-to-Back and Left-to-Back
Management
WEB, SNMPv1/v2/v3, RMON, Syslog, sFLOW, USB
Dimensions (HxWxD)
1.74''x17.32''x17.81'' (44.1x440x452.5mm)
MTBF
>233,000 Hours
Mounting Options
Desktop/Rackmount
Max. Power Consumption
120W (760W with PoE)
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Bandwidth Upgrade
10G Network Solutions for Medium and Large Campus Based on Airware
See more
Bandwidth Upgrade
View products
10G Network Solutions for Medium and Large Campus Based on Airware
View products
Wireless Solution Based on Airware
View products
Medium and Large Campus Surveillance Solution
View products
Bandwidth Upgrade Network Solution for Medium and Large Campus
View products
10G Interconnect
View products
Features
Cloud Platform Enables Unified Management of Branch Networks

Airware unifies the management of network devices, suitable for industries that have branches, like hotel chains, retail chains, company branches, university branches, etc.

Multi-Gigabit Ports Ensure Agile Network Expansion
24x 100M/1000M/2.5/5/10G auto-sensing ports for different bandwidth devices, 4x 25G uplink ports for future expansion.
BCM56170
Broadcom Chip
760 Gbps
Switching Capacity
565 Mpps
Forwarding Rate
PoE++ Power Ports Simplify Network Infrastructure
The maximum 90W PoE output easily meets the power demand of different devices, provides high-power power for PDs, and simplifies your network infrastructure and cabling.
90W PoE++ Single Port
24x PoE+ Full Power
740W Power Budget
Dual Redundant Power Supplies and Smart Fans
Ship with dual power supplies by default, variable-speed fans with front & left-to-back airflow, provide high availability and longevity.
2+1 Hot-swap Fans
Smart fans for superior cooling, noise and power reduction.
1+1 Dual AC PSU
PSUs can be removed without shutting down the system.
QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss,
latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
Protect Your Network with CPU Security Feature

It classifies data traffic sent to the CPU, processes the traffic by queue priority, and limits the bandwidth rate as needed, protecting the CPU against illegal traffic occupancy.

Multiple Management Methods for Easy Network Maintenance
Supporting SNMP, CLI, WEB, SSH and other methods to deliver a streamlined experience for the devices conveniently maintain and network management without additional cost.
Management: WEB, CLI
Monitoring: SNMP, RMON, Syslog
Visual interface: System status at a glance
Cloud-based Network
Configuration and debugging online optimized remotely with Airware and Airbox network.
Cloud Operation and Maintenance
24H Network Optimization
Real-time Early Warning
Fault Location
RJ45 Ports
24x 100M/1000M/2.5G/5G/10G
8x 1G
(8 Combo)
24x 1G
24x 1G
SFP Ports
28x 1G SFP
2x 1G SFP
(Combo)
SFP+ Ports
4x 10G SFP+
20x 10G SFP+
48x 10G SFP+
4x 10G SFP+
2x 10G SFP+
4x 10G SFP+
25G/40G/100G Ports
4x 25G SFP28
4x 25G SFP28,
2x 40G QSFP+
8x 100G QSFP28
Management Layer
L3
L3
L3
L3
L2+
L2+
Hardware Stacking
Up to 2 Units
Up to 2 Units
Up to 2 Units
Up to 8 Units
Up to 4 Units
Up to 4 Units
1+1 Redundant Hot-swappable
yesyesyesyesyesyes
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing, RIP, OSPF
yesyesyesyesyesyes
Advanced Routing Protocol (BGP/ISIS)
yesyesyesyes
Advanced Security
yesyesyesyesyesyes
PoE
PoE++/PoE+/PoE
PoE/PoE+
Videos

Questions & Answers

Customer Reviews

Resources

3.797,00 € (Excl. VAT)

4.518,43 € (Incl. VAT)

57 in DE Warehouse
96 in Global Warehouse