FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about  .
This picture is about   .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about   .
This picture is about  .
This picture is about  .
This picture is about  .

ONU1710-4G-P, 1-Port XPON SFU ONU with 4 × PoE+ Ports@56W

Hot #143751
Hot #143751

QoS Loop Detection

82,11 € (Incl. VAT)
FS P/N: ONU1710-4G-P
296 Sold
1 Review
3 Questions
8 in Global Warehouse, Get it by 03 Jun, 2024
19 in Transit, Get it by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

ONU1710-4G-P, 1-Port XPON SFU ONU with 4x PoE+ Ports@56W

ONU1710-4G-P is an ONU designed to provide solutions for FTTH/O, such as enterprise campus and video backhaul scenarios. It supports GPON/EPON dual-mode automatic switching, and provides 4 GE PoE/PoE+ Ethernet ports on the user side to meet gigabit ultra-broadband access, guaranteeing a high-quality voice, data and high-definition video experience.

Specifications
PON Ports
1 SC/UPC
Uni Ports
4GE PoE
Optical TX Power
0.5~5dBm
Optical RX Sensitive
<-28dBm
AC Adaptor
AC 100~240V
DC 54V/1.17A
Power Consumption
Max. 53.5W (with PoE)
VLAN
64 VLAN(1-4094)
Port Base VLAN
IEEE 802.1Q VLAN
Tag/Transparent/Aggregation /Trunk/Translation Mode VLAN
CTC2.0 Defined VLAN
QoS
Backpressure Flow Control (Half Duplex)
IEEE 802.3x Flow Control (Full Duplex)
IEEE802.1p,COS
Four Priority Queues on Each Port
WR,SP and FIFO Queue Schedule Algorithms
Management
Management Mode:
CLI/HTTP/SNMP/TR069/Telnet
Software Upgrade:
TFTP/Web/OMCI
Network Security
MAC Address Number Limit
MAC Filter
Port Protect
Multicast
IGMP-Snooping
CTC Defined Dynamic Multicast Function
MLD-Snooping
Multicast Group Limitation
Multicast Fast-leave
Reliability
Loop Detection
Dying-Gasp
Tx/Rx Optical Power Alarm
Temperature
Operating 0 to 45℃ (32 to 113℉)
Storage -40 to 85℃ (-40 to 185℉)
Humidity
Operating 10%~85% (Non-condensing)
Storage 5%~95% (Non-condensing)
Dimension (HxWxD)
1.10''x6.69''x3.86'' (28x170x98mm)
Weight (Empty)
0.7Kg
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Scenario 2
Scenario 1
View products
Scenario 2
View products

Features

4× GE Ports Provide Ultra-broadband Access
ONU1710-4G-P provides 1×PON port on line side, and 4×GE ports on customer side to provide ultra-broadband access for high-quality voice, data, and video services.
Compliant with PoE+ standards
Delivery of Data and Power
ITU-T G.984/G.988-compliant
Compatible with Mainstream OLTs
1.25G Uplink, 2.5G Downlink
High-speed Transmission Rate
QoS for Improving Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss,
latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
Visual WebUI for Real-time Management
Check important data, alarms, reports, and much more through WEB management anytime on-site or remotely.
Flexible Management
WEB, SNMP
Real-time Monitoring
Port Status, Log Query
Visual Interface
System Status at a Glance
SFU for FTTH Solutions
GPON SFU is Single Family Unit that could be used on some Smart Home systems or Security Monitoring, which is a cost-effective GPON-based fiber to the home (FTTH) solution.
20KM Long Distance Transmission
Campus/Institute/Government
PON Port
1x SC/UPC
1x GPON Port
(SC/UPC)
1x SC/UPC
1x SC/APC
1x SC/UPC
UNI Port
4x GE
8x GE
1 GE
4x 10/100/1000T RJ45
1x RF Port
1GE + 1FE
Voice Port
2x RJ11 Port
PoE Ports
4x PoE+
8x PoE+
Maximum PoE Output Power
56W
130W
Wi-Fi
1200Mbps
300Mbps
Power Supply
Input AC 100V~240V
Output DC 54V/1.17A
AC 100V~240V, 50/60Hz
Input AC 100V~240V
Output DC 12V/0.5A
Input AC 100V~240V
Output DC 12V/1.5A
Input AC 100V~240V
Output DC 12V/1A
Power Consumption
Max. 53.5W
Max. 120W
Max. 6W
Max. 14W
Max. 10W
Dimension (HxWxD)
1.10''x6.69''x3.86'' (28x170x98mm)
1.73''x11.02''x7.09'' (44x280x180mm)
0.94''x3.15''x2.95'' (24x80x75mm)
1.37''x9.06''x5.51'' (34.8x230x140mm)
1.18''x5.51''x4.13'' (30x140x105mm)
Weight (Empty)
0.7Kg
1.58Kg
0.1Kg
0.4Kg
0.2Kg
Specifications

ONU1710-4G-P, 1-Port XPON SFU ONU with 4x PoE+ Ports@56W

ONU1710-4G-P is an ONU designed to provide solutions for FTTH/O, such as enterprise campus and video backhaul scenarios. It supports GPON/EPON dual-mode automatic switching, and provides 4 GE PoE/PoE+ Ethernet ports on the user side to meet gigabit ultra-broadband access, guaranteeing a high-quality voice, data and high-definition video experience.

Specifications
PON Ports
1 SC/UPC
Uni Ports
4GE PoE
Optical TX Power
0.5~5dBm
Optical RX Sensitive
<-28dBm
AC Adaptor
AC 100~240V
DC 54V/1.17A
Power Consumption
Max. 53.5W (with PoE)
VLAN
64 VLAN(1-4094)
Port Base VLAN
IEEE 802.1Q VLAN
Tag/Transparent/Aggregation /Trunk/Translation Mode VLAN
CTC2.0 Defined VLAN
QoS
Backpressure Flow Control (Half Duplex)
IEEE 802.3x Flow Control (Full Duplex)
IEEE802.1p,COS
Four Priority Queues on Each Port
WR,SP and FIFO Queue Schedule Algorithms
Management
Management Mode:
CLI/HTTP/SNMP/TR069/Telnet
Software Upgrade:
TFTP/Web/OMCI
Network Security
MAC Address Number Limit
MAC Filter
Port Protect
Multicast
IGMP-Snooping
CTC Defined Dynamic Multicast Function
MLD-Snooping
Multicast Group Limitation
Multicast Fast-leave
Reliability
Loop Detection
Dying-Gasp
Tx/Rx Optical Power Alarm
Temperature
Operating 0 to 45℃ (32 to 113℉)
Storage -40 to 85℃ (-40 to 185℉)
Humidity
Operating 10%~85% (Non-condensing)
Storage 5%~95% (Non-condensing)
Dimension (HxWxD)
1.10''x6.69''x3.86'' (28x170x98mm)
Weight (Empty)
0.7Kg
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 2
Scenario 1
View products
Scenario 2
View products
Features
4× GE Ports Provide Ultra-broadband Access
ONU1710-4G-P provides 1×PON port on line side, and 4×GE ports on customer side to provide ultra-broadband access for high-quality voice, data, and video services.
Compliant with PoE+ standards
Delivery of Data and Power
ITU-T G.984/G.988-compliant
Compatible with Mainstream OLTs
1.25G Uplink, 2.5G Downlink
High-speed Transmission Rate
QoS for Improving Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss,
latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
Visual WebUI for Real-time Management
Check important data, alarms, reports, and much more through WEB management anytime on-site or remotely.
Flexible Management
WEB, SNMP
Real-time Monitoring
Port Status, Log Query
Visual Interface
System Status at a Glance
SFU for FTTH Solutions
GPON SFU is Single Family Unit that could be used on some Smart Home systems or Security Monitoring, which is a cost-effective GPON-based fiber to the home (FTTH) solution.
20KM Long Distance Transmission
Campus/Institute/Government
PON Port
1x SC/UPC
1x GPON Port
(SC/UPC)
1x SC/UPC
1x SC/APC
1x SC/UPC
UNI Port
4x GE
8x GE
1 GE
4x 10/100/1000T RJ45
1x RF Port
1GE + 1FE
Voice Port
2x RJ11 Port
PoE Ports
4x PoE+
8x PoE+
Maximum PoE Output Power
56W
130W
Wi-Fi
1200Mbps
300Mbps
Power Supply
Input AC 100V~240V
Output DC 54V/1.17A
AC 100V~240V, 50/60Hz
Input AC 100V~240V
Output DC 12V/0.5A
Input AC 100V~240V
Output DC 12V/1.5A
Input AC 100V~240V
Output DC 12V/1A
Power Consumption
Max. 53.5W
Max. 120W
Max. 6W
Max. 14W
Max. 10W
Dimension (HxWxD)
1.10''x6.69''x3.86'' (28x170x98mm)
1.73''x11.02''x7.09'' (44x280x180mm)
0.94''x3.15''x2.95'' (24x80x75mm)
1.37''x9.06''x5.51'' (34.8x230x140mm)
1.18''x5.51''x4.13'' (30x140x105mm)
Weight (Empty)
0.7Kg
1.58Kg
0.1Kg
0.4Kg
0.2Kg

Questions & Answers

Customer Reviews

Resources

82,11 € (Incl. VAT)

8 in Global Warehouse