FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about ONU1710-1G.
This picture is about ONU1710-1G.
This picture is about ONU1710-1G.
This picture is about ONU1710-1G.
This picture is about ONU1710-1G.
This picture is about ONU1710-1G.
This picture is about ONU1710-1G.
This picture is about ONU1710-1G.
This picture is about ONU1710-1G.
This picture is about ONU1710-1G.
This picture is about ONU1710-1G.
This picture is about ONU1710-1G.

ONU1710-1G, 1-Port FTTH/O ONU, XPON Dual-Mode Adaptive, 1 x GE Port, Support PPPoE

#154796
#154796

QoS Loop Detection

29,00 € (Excl. VAT)
FS P/N: ONU1710-1G
34,51 € (Incl. VAT)
FS P/N: ONU1710-1G
86 Sold
3 Reviews
4 Questions
9 in Global Warehouse, Get it by 30 May, 2024
10 in Transit, Get it by 09 Jul, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

ONU1710-1G, 1-Port FTTH/O ONU, XPON Dual-Mode Adaptive, 1x GE Port, Support PPPoE

ONU1710-1G is designed to provide efficient PON solutions for FTTH/O networks. It adopts small size and lightweight design, flexible in deployment and saves space. This cost-effective device provides a 1x GE Ethernet interface, which supports GPON/EPON dual-mode automatic switching. The high-performance forwarding capability effectively guarantees a stable data and high-definition video experience.

Specifications
PON Ports
1 SC/UPC
Uni Ports
1GE TX
Optical TX Power
0.5~5dBm
Optical RX Sensitive
<-28dBm
AC Adaptor
AC 100~240V
DC 12V/0.5A
Power Consumption
Max. 6W
VLAN
64 VLAN(1-4094)
Port Base VLAN
IEEE 802.1Q VLAN
Tag/Transparent/Aggregation /Trunk/Translation Mode VLAN
CTC2.0 Defined VLAN
QoS
Backpressure Flow Control (Half Duplex)
IEEE 802.3x Flow Control (Full Duplex)
IEEE802.1p, COS
Four Priority Queues on Each Port
WR, SP and FIFO Queue Schedule Algorithms
Management
Management Mode:
CLI/HTTP/SNMP/TR069/Telnet
Software Upgrade:
TFTP/Web/OMCI
Network Security
MAC Address Number Limit
MAC Filter
Port Protect
Multicast
IGMP-Snooping
CTC Defined Dynamic Multicast Function
MLD-Snooping
Multicast Group Limitation
Multicast Fast-leave
Reliability
Loop Detection
Dying-Gasp
Tx/Rx Optical Power Alarm
Temperature
Operating 0 to 45℃ (32 to 113℉)
Storage -40 to 85℃ (-40 to 185℉)
Humidity
Operating 10%~85% (Non-condensing)
Storage 5%~95% (Non-condensing)
Dimension (HxWxD)
0.94''x3.15''x2.95'' (24x80x75mm)
Weight (Empty)
0.1Kg
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Scenario 1
Scenario 1
View products

Features

PON Port
1x SC/UPC
1x GPON Port
(SC/UPC)
1x SC/APC
1x SC/UPC
1x SC/UPC
UNI Port
1 GE
8x GE
4x 10/100/1000T RJ45
1x RF Port
4x GE
1GE + 1FE
Voice Port
2x RJ11 Port
PoE Ports
8x PoE+
4x PoE+
Maximum PoE Output Power
130W
56W
Wi-Fi
1200Mbps
300Mbps
Power Supply
Input AC 100V~240V
Output DC 12V/0.5A
AC 100V~240V, 50/60Hz
Input AC 100V~240V
Output DC 12V/1.5A
Input AC 100V~240V
Output DC 54V/1.17A
Input AC 100V~240V
Output DC 12V/1A
Power Consumption
Max. 6W
Max. 120W
Max. 14W
Max. 53.5W
Max. 10W
Dimension (HxWxD)
0.94''x3.15''x2.95'' (24x80x75mm)
1.73''x11.02''x7.09'' (44x280x180mm)
1.37''x9.06''x5.51'' (34.8x230x140mm)
1.10''x6.69''x3.86'' (28x170x98mm)
1.18''x5.51''x4.13'' (30x140x105mm)
Weight (Empty)
0.1Kg
1.58Kg
0.4Kg
0.7Kg
0.2Kg
Specifications

ONU1710-1G, 1-Port FTTH/O ONU, XPON Dual-Mode Adaptive, 1x GE Port, Support PPPoE

ONU1710-1G is designed to provide efficient PON solutions for FTTH/O networks. It adopts small size and lightweight design, flexible in deployment and saves space. This cost-effective device provides a 1x GE Ethernet interface, which supports GPON/EPON dual-mode automatic switching. The high-performance forwarding capability effectively guarantees a stable data and high-definition video experience.

Specifications
PON Ports
1 SC/UPC
Uni Ports
1GE TX
Optical TX Power
0.5~5dBm
Optical RX Sensitive
<-28dBm
AC Adaptor
AC 100~240V
DC 12V/0.5A
Power Consumption
Max. 6W
VLAN
64 VLAN(1-4094)
Port Base VLAN
IEEE 802.1Q VLAN
Tag/Transparent/Aggregation /Trunk/Translation Mode VLAN
CTC2.0 Defined VLAN
QoS
Backpressure Flow Control (Half Duplex)
IEEE 802.3x Flow Control (Full Duplex)
IEEE802.1p, COS
Four Priority Queues on Each Port
WR, SP and FIFO Queue Schedule Algorithms
Management
Management Mode:
CLI/HTTP/SNMP/TR069/Telnet
Software Upgrade:
TFTP/Web/OMCI
Network Security
MAC Address Number Limit
MAC Filter
Port Protect
Multicast
IGMP-Snooping
CTC Defined Dynamic Multicast Function
MLD-Snooping
Multicast Group Limitation
Multicast Fast-leave
Reliability
Loop Detection
Dying-Gasp
Tx/Rx Optical Power Alarm
Temperature
Operating 0 to 45℃ (32 to 113℉)
Storage -40 to 85℃ (-40 to 185℉)
Humidity
Operating 10%~85% (Non-condensing)
Storage 5%~95% (Non-condensing)
Dimension (HxWxD)
0.94''x3.15''x2.95'' (24x80x75mm)
Weight (Empty)
0.1Kg
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
Scenario 1
View products
Features
PON Port
1x SC/UPC
1x GPON Port
(SC/UPC)
1x SC/APC
1x SC/UPC
1x SC/UPC
UNI Port
1 GE
8x GE
4x 10/100/1000T RJ45
1x RF Port
4x GE
1GE + 1FE
Voice Port
2x RJ11 Port
PoE Ports
8x PoE+
4x PoE+
Maximum PoE Output Power
130W
56W
Wi-Fi
1200Mbps
300Mbps
Power Supply
Input AC 100V~240V
Output DC 12V/0.5A
AC 100V~240V, 50/60Hz
Input AC 100V~240V
Output DC 12V/1.5A
Input AC 100V~240V
Output DC 54V/1.17A
Input AC 100V~240V
Output DC 12V/1A
Power Consumption
Max. 6W
Max. 120W
Max. 14W
Max. 53.5W
Max. 10W
Dimension (HxWxD)
0.94''x3.15''x2.95'' (24x80x75mm)
1.73''x11.02''x7.09'' (44x280x180mm)
1.37''x9.06''x5.51'' (34.8x230x140mm)
1.10''x6.69''x3.86'' (28x170x98mm)
1.18''x5.51''x4.13'' (30x140x105mm)
Weight (Empty)
0.1Kg
1.58Kg
0.4Kg
0.7Kg
0.2Kg

Questions & Answers

Customer Reviews

Resources

29,00 € (Excl. VAT)

34,51 € (Incl. VAT)

9 in Global Warehouse