FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about F68EPS.
This picture is about F68EPS.
This picture is about F68EPS.
This picture is about F68EPS.
This picture is about F68EPS.
This picture is about F68EPS.
This picture is about F68EPS.
This picture is about F68EPS.
This picture is about F68EPS.
This picture is about F68EPS.

F68EPS,16-Port EPON OLT with 16 x EPON, 1 x 10G SFP+, 7 x 1G SFP Ports, Without Optical Modules

#154794
#154794

QoS BCM53903

2.268,00 € (Excl. VAT)
FS P/N: F68EPS
2.698,92 € (Incl. VAT)
FS P/N: F68EPS
2 Sold
1 Review
1 Question
Pre-order, Ship by 21 Aug, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
3-Year Warranty
Specifications
Connectivity Solutions
Q&A
Reviews
Resources

F68EPS,16-Port EPON OLT with 16x EPON, 1x 10G SFP+, 7x 1G SFP Ports, Without Optical Modules

F68EPS supports FTTH/O network construction mode, equipped with 1x 10G SFP+ and 7x 1G SFP uplink ports to provide sufficient bandwidth for uplink data transmission, and 16x EPON downlink ports to provide 2K terminal ONU access quantity, which realize a single fiber optic network covering all services, simplify network architecture and reduce OPEX.
It provides users with a communication broadband of 1.25Gbps peer-to-peer upstream and downstream rates, supports DBA and QoS dynamic bandwidth allocation, and maximizes the use of bandwidth resources while ensuring communication quality.

Specifications
Uplink Interface
1x 10G SFP+ Port
7x 1G SFP Ports
Downlink Ports
16x EPON Ports
PON Interface Features
Downlink 1.25Gbps/Uplink 1.25Gbps
Security: ONU Authentication Mechanism
VLANs
Port/IP/Protocol/MAC-based VLAN
4K VLAN
QinQ and Flex QinQ
QoS
Back-pressure Flow Control (Half Duplex)
IEEE 802.3x Flow Control (Full Duplex)
IEEE 802.1p, CoS
WRR, SP
Rate-limit
DBA and SLA
Multicast
L2 Multicast
IGMP Snooping
MLD Snooping
Reliability
STP,
RSTP,
Rogue-ONU check
Network Security
ACL,
Storm Control,
Data Encryption,
Port Isolation
Temperature
Operating 0 to 40℃ (32 to 104℉)
Storage -25 to 55℃ (-13 to 131℉)
Humidity
Operating 10%~90% (Non-condensing)
Storage 5%~95% (Non-condensing)
Dimension (HxWxD)
17.20''x15.76''x0.52'' (437x400.3x13.2mm)
Weight
3.2Kg
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Scenario 1
Scenario 1
View products
Specifications

F68EPS,16-Port EPON OLT with 16x EPON, 1x 10G SFP+, 7x 1G SFP Ports, Without Optical Modules

F68EPS supports FTTH/O network construction mode, equipped with 1x 10G SFP+ and 7x 1G SFP uplink ports to provide sufficient bandwidth for uplink data transmission, and 16x EPON downlink ports to provide 2K terminal ONU access quantity, which realize a single fiber optic network covering all services, simplify network architecture and reduce OPEX.
It provides users with a communication broadband of 1.25Gbps peer-to-peer upstream and downstream rates, supports DBA and QoS dynamic bandwidth allocation, and maximizes the use of bandwidth resources while ensuring communication quality.

Specifications
Uplink Interface
1x 10G SFP+ Port
7x 1G SFP Ports
Downlink Ports
16x EPON Ports
PON Interface Features
Downlink 1.25Gbps/Uplink 1.25Gbps
Security: ONU Authentication Mechanism
VLANs
Port/IP/Protocol/MAC-based VLAN
4K VLAN
QinQ and Flex QinQ
QoS
Back-pressure Flow Control (Half Duplex)
IEEE 802.3x Flow Control (Full Duplex)
IEEE 802.1p, CoS
WRR, SP
Rate-limit
DBA and SLA
Multicast
L2 Multicast
IGMP Snooping
MLD Snooping
Reliability
STP,
RSTP,
Rogue-ONU check
Network Security
ACL,
Storm Control,
Data Encryption,
Port Isolation
Temperature
Operating 0 to 40℃ (32 to 104℉)
Storage -25 to 55℃ (-13 to 131℉)
Humidity
Operating 10%~90% (Non-condensing)
Storage 5%~95% (Non-condensing)
Dimension (HxWxD)
17.20''x15.76''x0.52'' (437x400.3x13.2mm)
Weight
3.2Kg
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
Scenario 1
View products

Questions & Answers

Customer Reviews

Resources

2.268,00 € (Excl. VAT)

2.698,92 € (Incl. VAT)

Pre-order