FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about OLT6810-06.
This picture is about OLT6810-06.
This picture is about OLT6810-06.
This picture is about OLT6810-06.
This picture is about OLT6810-06.
This picture is about OLT6810-06.
This picture is about OLT6810-06.
This picture is about OLT6810-06.
This picture is about OLT6810-06.
This picture is about OLT6810-06.
This picture is about OLT6810-06.
This picture is about OLT6810-06.

OLT6810-06, OLT Chassis with Standard Fan Board, Dual Power Supply, 2 MCU Slots and 4 Line Card Slots

#154792
#154792

QoS BCM53212

5.546,00 € (Excl. VAT)
FS P/N: OLT6810-06
6.599,74 € (Incl. VAT)
FS P/N: OLT6810-06
5 Sold
1 Review
3 Questions
Pre-order, Ship by 21 Aug, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
3-Year Warranty
Specifications
Connectivity Solutions
Q&A
Reviews
Resources

OLT6810-06, OLT Chassis with Standard Fan Board, Dual Power Supply, 2 MCU Slots and 4 Line Card Slots

OLT6810-06 provides GPON, EPON, 10G EPON access, supports FTTH/O multiple network construction modes to realize a single optical fiber network covering all services, simplifies network architecture and reduces OPEX. It supports mixed insertion of service boards without slot limits, improving the switching capacity and performance of the system, and supports dual master control, dual power supply (1+1 backup), and multiple uplink protections to provide a safe and reliable operating environment. The device's smart fan for speed regulation, alarm query and performance monitoring provide users with the ultimate customer experience.


Note: The chassis comes with 1x main control card by default.

Specifications
Slot
2 MCU Slots, 4 Line Card Slots
Line Card Type
GPON, EPON
DRAM
1024MB
FLASH
64MB
Backplane
640Gps
MAC Table
128K
IPv4 Routing Table
8K
IPv6 Routing Table
8K
Active VLAN
4094
SVI Number
512
Power Slot
2
Power Supply
2x AC 100~240V
Fan Number
6
Air-Flow
Left-Right
Power Consumption
Max. 533W
MTBF (Hr)
90K
Temperature
Operation 0°C to 45°C (32 to 113℉)
Storage -40°C to 80°C (-40 to 176℉)
Humidity
Operating 10%~85% (Non-condensing)
Storage 5%~95% (Non-condensing)
Dimension (HxWxD)
15.74''x19''x21.57'' (399.7x482.6x548mm)
Weight (Empty)
47.4Kg
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Scenario 1
Scenario 1
View products
Specifications

OLT6810-06, OLT Chassis with Standard Fan Board, Dual Power Supply, 2 MCU Slots and 4 Line Card Slots

OLT6810-06 provides GPON, EPON, 10G EPON access, supports FTTH/O multiple network construction modes to realize a single optical fiber network covering all services, simplifies network architecture and reduces OPEX. It supports mixed insertion of service boards without slot limits, improving the switching capacity and performance of the system, and supports dual master control, dual power supply (1+1 backup), and multiple uplink protections to provide a safe and reliable operating environment. The device's smart fan for speed regulation, alarm query and performance monitoring provide users with the ultimate customer experience.


Note: The chassis comes with 1x main control card by default.

Specifications
Slot
2 MCU Slots, 4 Line Card Slots
Line Card Type
GPON, EPON
DRAM
1024MB
FLASH
64MB
Backplane
640Gps
MAC Table
128K
IPv4 Routing Table
8K
IPv6 Routing Table
8K
Active VLAN
4094
SVI Number
512
Power Slot
2
Power Supply
2x AC 100~240V
Fan Number
6
Air-Flow
Left-Right
Power Consumption
Max. 533W
MTBF (Hr)
90K
Temperature
Operation 0°C to 45°C (32 to 113℉)
Storage -40°C to 80°C (-40 to 176℉)
Humidity
Operating 10%~85% (Non-condensing)
Storage 5%~95% (Non-condensing)
Dimension (HxWxD)
15.74''x19''x21.57'' (399.7x482.6x548mm)
Weight (Empty)
47.4Kg
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
Scenario 1
View products

Questions & Answers

Customer Reviews

Resources

5.546,00 € (Excl. VAT)

6.599,74 € (Incl. VAT)

Pre-order