FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about .
This picture is about .
This picture is about https://resource.fs.com/mall/84912-%E6%9B%B4%E6%96%B0%E9%85%8D%E4%BB%B6%E5%9B%BE.jpg.
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about https://resource.fs.com/mall/84912-%E6%9B%B4%E6%96%B0%E9%85%8D%E4%BB%B6%E5%9B%BE.jpg.
This picture is about .
This picture is about .
This picture is about .

S3700-24T4F, 24-Port Gigabit Ethernet L2+ Switch, 24 x Gigabit RJ45, with 4 x 1Gb SFP, Fanless

#84912
#84912

Realtek Voice VLAN LACP

209,00 € (Excl. VAT)
FS P/N: S3700-24T4F
248,71 € (Incl. VAT)
FS P/N: S3700-24T4F
3.7K Sold
35 Reviews
40 Questions
144 in DE Warehouse, Get it by 23 May, 2024
98 in Global Warehouse, Get it by 31 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Free Product Trial
Test Support
4-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

S3700-24T4F, 24-Port Gigabit Ethernet L2+ Switch, 24 x Gigabit RJ45, with 4 x 1Gb SFP, Fanless

S3700-24T4F is an enterprise-class access switch of robust hardware with 24x 10/100/1000BASE-T RJ45 ports and 4x 100/1000M uplink ports in a compact 1U form factor, ideal for Gigabit Ethernet and compatible with Fast Ethernet. S3700-24T4F offers advanced functions such as ACL, QinQ, QoS functions and L2+ static routing, delivering enhanced access security, traffic prioritization, and IPv6 support.
Optimized for simple, flexible and secure access, and equipped with flexible management choices such as user-friendly Web GUI, CLI and SNMP, the S3700-24T4F provides a cost-effective access solution for IoT, mobile, and cloud-supported networks, ideal for enterprise campus, branch office, and SMB deployments.

Specifications
Ports

24x 10/100/1000BASE-T RJ45 | 4x 1G SFP
Switch Chip
Realtek RTL8382M
Switching Capacity
56 Gbps
MAC Address
8K
Forwarding Rate
42 Mpps
MTBF
>50000 hours
RAM
128MB
Input Voltage
100-240VAC, 50-60Hz
Flash Memory
16MB (NOR)
Max. Power Consumption
15W
Packet Buffer
0.5MB
Storage Temperature
-40 to 70ºC (-40 to 158°F)
Power Supply
1Built-in
Operating Temperature
0 to 50ºC (32 to 122°F)
Rack Space
1U
Mounting Methods
Rackmount
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Retail Networking Solution
Enterprise SOHO Network Solution
Retail Networking Solution
View products
Enterprise SOHO Network Solution
View products

Features

Improve Management with an Integrated Campus Network

Deployment of stacking switches, extensible architecture and intelligent O&M offers a simple, flexible, and high-performance 10G network for serving all scenarios on campus.

Cost-effective Gigabit Access Switch with L2+ Capacity
The S3700-24T4F switch is a Layer 2+ Gigabit switch with 24 auto-negotiation 1G RJ45 ports for high-bandwidth needs and compatibility with Fast Ethernet.
56 Gbps
Switching Capacity
42 Mpps
Forwarding Rate
L2+
Layer Type
Fanless Design, Ultra Quiet for Your Ultra Convenience
Low-power noiseless design, supporting flexible deployment in working areas or home scenarios, and extends the lifespan of the device by minimizing malfunctions and internal dust.
Silent Operation
Natural Heat Dissipation
Power Saving
Flexible and Quiet Deployment for Diverse Application Scenarios
Voice VLAN Gives Priority to Guaranteeing VoIP Quality

Voice VLAN improves voice traffic transmission priority and guarantee voice quality by assigning voice traffic to a dedicated VLAN without competing with other traffic.

QoS (Quality of Service) for Traffic Prioritization
Advanced QoS segments data traffic such as voice traffic and video conferencing, prioritizing critical business traffic to reduce packet loss, latency, and jitter on a network for better traffic control.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
Future-ready Advanced Security Features to Protect Your Network

The S3700-24T4F switch with network-level security and stability capabilities like SSH, ACL, AAA, etc., can defend against network threats for enterprises, campus and financial industry.

RJ45 Ports
24x 1GBASE-T
24x 1GBASE-T
24x 1GBASE-T
24x 1GBASE-T
24x 1GBASE-T
SFP Ports
4x 1G SFP
4x 1G SFP
4x 1G SFP
4x 1G SFP (4 Combo)
SFP+ Ports
4x 1G SFP+
PoE Ports
24x PoE/12x PoE+
PoE Budget
370W
Management Layer
L2+
L2+
L2+
L2
L2+
Mounting Options (Hardware included)
Desktop or Rackmount
Desktop or Rackmount or Wall-mount
Desktop or Rackmount or Wall-mount
Desktop or Rackmount
Desktop or Rackmount
Static Routing, RIP, OSPF, IPv6
Support Static Routing, RIP and IPv6
yesyesyesyes
VLAN, QoS, IGMP Snooping, Link Aggregation
yesyesyesyesyes
Specifications

S3700-24T4F, 24-Port Gigabit Ethernet L2+ Switch, 24 x Gigabit RJ45, with 4 x 1Gb SFP, Fanless

S3700-24T4F is an enterprise-class access switch of robust hardware with 24x 10/100/1000BASE-T RJ45 ports and 4x 100/1000M uplink ports in a compact 1U form factor, ideal for Gigabit Ethernet and compatible with Fast Ethernet. S3700-24T4F offers advanced functions such as ACL, QinQ, QoS functions and L2+ static routing, delivering enhanced access security, traffic prioritization, and IPv6 support.
Optimized for simple, flexible and secure access, and equipped with flexible management choices such as user-friendly Web GUI, CLI and SNMP, the S3700-24T4F provides a cost-effective access solution for IoT, mobile, and cloud-supported networks, ideal for enterprise campus, branch office, and SMB deployments.

Specifications
Ports

24x 10/100/1000BASE-T RJ45 | 4x 1G SFP
Switch Chip
Realtek RTL8382M
Switching Capacity
56 Gbps
MAC Address
8K
Forwarding Rate
42 Mpps
MTBF
>50000 hours
RAM
128MB
Input Voltage
100-240VAC, 50-60Hz
Flash Memory
16MB (NOR)
Max. Power Consumption
15W
Packet Buffer
0.5MB
Storage Temperature
-40 to 70ºC (-40 to 158°F)
Power Supply
1Built-in
Operating Temperature
0 to 50ºC (32 to 122°F)
Rack Space
1U
Mounting Methods
Rackmount
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Retail Networking Solution
Enterprise SOHO Network Solution
Retail Networking Solution
View products
Enterprise SOHO Network Solution
View products
Features
Improve Management with an Integrated Campus Network

Deployment of stacking switches, extensible architecture and intelligent O&M offers a simple, flexible, and high-performance 10G network for serving all scenarios on campus.

Cost-effective Gigabit Access Switch with L2+ Capacity
The S3700-24T4F switch is a Layer 2+ Gigabit switch with 24 auto-negotiation 1G RJ45 ports for high-bandwidth needs and compatibility with Fast Ethernet.
56 Gbps
Switching Capacity
42 Mpps
Forwarding Rate
L2+
Layer Type
Fanless Design, Ultra Quiet for Your Ultra Convenience
Low-power noiseless design, supporting flexible deployment in working areas or home scenarios, and extends the lifespan of the device by minimizing malfunctions and internal dust.
Silent Operation
Natural Heat Dissipation
Power Saving
Flexible and Quiet Deployment for Diverse Application Scenarios
Voice VLAN Gives Priority to Guaranteeing VoIP Quality

Voice VLAN improves voice traffic transmission priority and guarantee voice quality by assigning voice traffic to a dedicated VLAN without competing with other traffic.

QoS (Quality of Service) for Traffic Prioritization
Advanced QoS segments data traffic such as voice traffic and video conferencing, prioritizing critical business traffic to reduce packet loss, latency, and jitter on a network for better traffic control.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
Future-ready Advanced Security Features to Protect Your Network

The S3700-24T4F switch with network-level security and stability capabilities like SSH, ACL, AAA, etc., can defend against network threats for enterprises, campus and financial industry.

RJ45 Ports
24x 1GBASE-T
24x 1GBASE-T
24x 1GBASE-T
24x 1GBASE-T
24x 1GBASE-T
SFP Ports
4x 1G SFP
4x 1G SFP
4x 1G SFP
4x 1G SFP (4 Combo)
SFP+ Ports
4x 1G SFP+
PoE Ports
24x PoE/12x PoE+
PoE Budget
370W
Management Layer
L2+
L2+
L2+
L2
L2+
Mounting Options (Hardware included)
Desktop or Rackmount
Desktop or Rackmount or Wall-mount
Desktop or Rackmount or Wall-mount
Desktop or Rackmount
Desktop or Rackmount
Static Routing, RIP, OSPF, IPv6
Support Static Routing, RIP and IPv6
yesyesyesyes
VLAN, QoS, IGMP Snooping, Link Aggregation
yesyesyesyesyes

Questions & Answers

Customer Reviews

Resources

209,00 € (Excl. VAT)

248,71 € (Incl. VAT)

144 in DE Warehouse
98 in Global Warehouse