FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about S3270-10TM-P.
This picture is about S3270-10TM-P.
This picture is about S3270-10TM-P.
This picture is about S3270-10TM-P.
This picture is about S3270-10TM-P.
This picture is about S3270-10TM-P.
This picture is about S3270-10TM-P.
This picture is about S3270-10TM-P.
This picture is about S3270-10TM-P.
This picture is about S3270-10TM-P.
This picture is about S3270-10TM-P.
This picture is about S3270-10TM-P.
This picture is about S3270-10TM-P.
This picture is about S3270-10TM-P.

S3270-10TM-P, 10-Port Gigabit Ethernet L2+ PoE+ Switch, 8 x PoE+ Ports @125W, with 2 x 2.5Gb SFP Uplinks, Broadcom Chip

#166642
#166642

Broadcom 125W Airware Cloud Voice VLAN LACP

259,00 € (Excl. VAT)
FS P/N: S3270-10TM-P
308,21 € (Incl. VAT)
FS P/N: S3270-10TM-P
127 Sold
10 Reviews
13 Questions
16 in DE Warehouse, Get it by 23 May, 2024
564 in Global Warehouse, Get it by 31 May, 2024
160 in Transit, Get it by 11 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

10-Port Gigabit Ethernet L2+ PoE+ Switch, 8 x PoE+ Ports @125W, with 2 x 2.5Gb SFP Uplinks, Broadcom Chip

S3270-10TM-P, 10-port switch is equipped with 10x 10/100/1000M RJ45 ports, 2x 2.5Gb SFP uplinks. The Ethernet all-optical network adopts point-to-point transmission. The high-quality signal is transmitted without external interference and the data is forwarded more steadily. This switch delivers 30 Gbps switching capacity and 22.32 Mpps forwarding rate.

This access switch delivers a compact, cost-effective solution for carrier's IP MAN and enterprise networks. Based on the high-performance hardware and FSOS platform, it supports functions such as ACL, QinQ and QoS. Its simple management mode and flexible installation can meet the requirement of any complicated scenario.

Specifications
Ports
10x 10/100/1000BASE-T RJ45 | 2x 1/2.5G SFP
Switch Chip
Broadcom BCM53547
Switching Capacity
30 Gbps
Latency
4.2μs
Forwarding Rate
22.32 Mpps
Input Range
100-240VAC, 50-60Hz
Packet Buffer
512KB
SDRAM
512MB
Flash Memory
64MB
Jumbo Frame
9,216
Power Supply
1 Built-in
MTBF
>200000 Hours
Fan Number
1 Built-in
Rack Space
1U
Max. Power Consumption
16W (141W with PoE)
Power Budget
125W
Mounting Options
Desktop, Wall and Rack
Storage Temperature
-40 to 70ºC (-40 to 158°F)
Dimensions (HxWxD)
1.75''x11.69''x6.69'' (44.5×297×170mm)
Operating Temperature
0 to 45ºC (32 to 113°F)
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Enterprise SOHO Network Solution
Simplified Office Networking Solution
Enterprise SOHO Network Solution
View products
Simplified Office Networking Solution
View products

Features

Create a Minimalist Office Network Experience
Simplified two-layer architecture allows you to easily deploy and manage high-speed networks.
Multi-Gigabit Ports Ensure Agile Network Expansion
It provides 10x 10M/100/1000MBASE-T ports, 2x 2.5G uplink optical ports, rich interfaces, and is PoE+ compatible, supporting full-service expansion.
BCM53547
Broadcom Chip
30 Gbps
Switching Capacity
22.32 Mpps
Forwarding Rate
Fan with Multi-Level Smart Speed Adjustment

Real-time monitoring of equipment temperature can effectively reduce the speed, prolong the service life of the fan, and reduce noise pollution

Creating New Green and Energy-saving Devices
A total of 3 years of electricity savings can be used to buy another switch
No PHY for SFP ports
Port sleep
IEEE802.3az energy-saving technology
Various Security Protection Policies, Stable Operation of Equipment

CPU protection policy, ensuring the stability of the switch and nonstop services

Cloud-based Network
Configuration and debugging online optimized remotely with Airware and Airbox network.
Cloud Operation and Maintenance
24H Network Optimization
Real-time Early Warning
Fault Location​
RJ45 Ports
10x 10/100/1000BASE-T
24x 10/100/1000BASE-T
10x 10/100/1000BASE-T
24x 10/100/1000BASE-T
48x 10/100/1000BASE-T
SFP Ports
2x 2.5G SFP
4x 2.5G SFP
2x 2.5G SFP
4x 2.5G SFP
4x 2.5G SFP
Management Layer
L2+
L2+
L2+
L2+
L2+
Power Supply
1 Built-in
1 Built-in
1 Built-in
1 Built-in
1 Built-in
Fan
1 Built-in Fan
2 Built-in Fans
Fanless
Fanless
2 Built-in Fans
VLAN, QoS, DHCP Snooping, Link Aggregation
yesyesyesyesyes
Static Routing, RIP, OSPF, IPv6 support
yesyesyesyesyes
Specifications

10-Port Gigabit Ethernet L2+ PoE+ Switch, 8 x PoE+ Ports @125W, with 2 x 2.5Gb SFP Uplinks, Broadcom Chip

S3270-10TM-P, 10-port switch is equipped with 10x 10/100/1000M RJ45 ports, 2x 2.5Gb SFP uplinks. The Ethernet all-optical network adopts point-to-point transmission. The high-quality signal is transmitted without external interference and the data is forwarded more steadily. This switch delivers 30 Gbps switching capacity and 22.32 Mpps forwarding rate.

This access switch delivers a compact, cost-effective solution for carrier's IP MAN and enterprise networks. Based on the high-performance hardware and FSOS platform, it supports functions such as ACL, QinQ and QoS. Its simple management mode and flexible installation can meet the requirement of any complicated scenario.

Specifications
Ports
10x 10/100/1000BASE-T RJ45 | 2x 1/2.5G SFP
Switch Chip
Broadcom BCM53547
Switching Capacity
30 Gbps
Latency
4.2μs
Forwarding Rate
22.32 Mpps
Input Range
100-240VAC, 50-60Hz
Packet Buffer
512KB
SDRAM
512MB
Flash Memory
64MB
Jumbo Frame
9,216
Power Supply
1 Built-in
MTBF
>200000 Hours
Fan Number
1 Built-in
Rack Space
1U
Max. Power Consumption
16W (141W with PoE)
Power Budget
125W
Mounting Options
Desktop, Wall and Rack
Storage Temperature
-40 to 70ºC (-40 to 158°F)
Dimensions (HxWxD)
1.75''x11.69''x6.69'' (44.5×297×170mm)
Operating Temperature
0 to 45ºC (32 to 113°F)
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Enterprise SOHO Network Solution
Simplified Office Networking Solution
Enterprise SOHO Network Solution
View products
Simplified Office Networking Solution
View products
Features
Create a Minimalist Office Network Experience
Simplified two-layer architecture allows you to easily deploy and manage high-speed networks.
Multi-Gigabit Ports Ensure Agile Network Expansion
It provides 10x 10M/100/1000MBASE-T ports, 2x 2.5G uplink optical ports, rich interfaces, and is PoE+ compatible, supporting full-service expansion.
BCM53547
Broadcom Chip
30 Gbps
Switching Capacity
22.32 Mpps
Forwarding Rate
Fan with Multi-Level Smart Speed Adjustment

Real-time monitoring of equipment temperature can effectively reduce the speed, prolong the service life of the fan, and reduce noise pollution

Creating New Green and Energy-saving Devices
A total of 3 years of electricity savings can be used to buy another switch
No PHY for SFP ports
Port sleep
IEEE802.3az energy-saving technology
Various Security Protection Policies, Stable Operation of Equipment

CPU protection policy, ensuring the stability of the switch and nonstop services

Cloud-based Network
Configuration and debugging online optimized remotely with Airware and Airbox network.
Cloud Operation and Maintenance
24H Network Optimization
Real-time Early Warning
Fault Location​
RJ45 Ports
10x 10/100/1000BASE-T
24x 10/100/1000BASE-T
10x 10/100/1000BASE-T
24x 10/100/1000BASE-T
48x 10/100/1000BASE-T
SFP Ports
2x 2.5G SFP
4x 2.5G SFP
2x 2.5G SFP
4x 2.5G SFP
4x 2.5G SFP
Management Layer
L2+
L2+
L2+
L2+
L2+
Power Supply
1 Built-in
1 Built-in
1 Built-in
1 Built-in
1 Built-in
Fan
1 Built-in Fan
2 Built-in Fans
Fanless
Fanless
2 Built-in Fans
VLAN, QoS, DHCP Snooping, Link Aggregation
yesyesyesyesyes
Static Routing, RIP, OSPF, IPv6 support
yesyesyesyesyes

Questions & Answers

Customer Reviews

Resources

259,00 € (Excl. VAT)

308,21 € (Incl. VAT)

16 in DE Warehouse
564 in Global Warehouse