FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about S3100-16TF.
This picture is about S3100-16TF.
This picture is about S3100-16TF.
This picture is about S3100-16TF.
This picture is about S3100-16TF.
This picture is about S3100-16TF.
This picture is about S3100-16TF.
This picture is about S3100-16TF.
This picture is about S3100-16TF.
This picture is about S3100-16TF.
This picture is about S3100-16TF.
This picture is about S3100-16TF.

S3100-16TF, 16-Port Gigabit Ethernet L2+ Switch, 16 x Gigabit RJ45, with 2 x 1Gb SFP Uplinks, Broadcom Chip, Fanless

#160919
#160919

Broadcom Airware Cloud LACP DHCP

259,00 € (Excl. VAT)
FS P/N: S3100-16TF
308,21 € (Incl. VAT)
FS P/N: S3100-16TF
92 Sold
6 Reviews
13 Questions
17 in DE Warehouse, Get it by 23 May, 2024
1082 in Global Warehouse, Get it by 31 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

16-Port Gigabit Ethernet L2+ Switch, 16 x Gigabit RJ45, with 2 x 1Gb SFP Uplinks, Broadcom Chip, Fanless

S3100-16TF 16-port switch is equipped with 16x 10/100/1000M RJ45 ports, 2x 1Gb SFP uplinks. The Ethernet all-optical network adopts point-to-point transmission. The high-quality signal is transmitted without external interference and the data is forwarded more steadily. This switch adopts a cutting-edge Broadcom chip to deliver 36 Gbps switching capacity and 26.8 Mpps forwarding rate. Fanless design ensures noise-free switch operation, reduced cost, and power consumption. Deployed with Ethernet architecture and Fiber-to-the-x (FTTx) approach, this all-optical Ethernet switch is ideal for applications in education, business, hospital, and office park scenarios, supporting future network expansion and reducing operation costs.

Specifications
Ports
16x 10/100/1000BASE-T RJ45, 2x 1Gb SFP
Switch Chip
Broadcom BCM56150
Switching Capacity
36 Gbps
MAC Address
16K
Forwarding Rate
26.8 Mpps
Number of VLANs
512MB
Flash Memory
256MB
Acoustic Noise
<35dB
SDRAM
4K
Jumbo Frame
9K
Power Supply
1 Built-in
MTBF
>200,000 Hours
Fan Number
Fanless
IPv4/IPv6 routes
500
Mounting Options
Desktop, Wall, Rack and Weak Current Box
Input Range
100-240VAC
Operating Temperature
0 to 45°C (32 to 113°F)
Operating Humidity
5% to 95% (Non-condensing)
Dimensions (HxWxD)
2.17''x8.27''x9.25''(55x210x235mm)
Storage Temperature
-40 to 70ºC (-40 to 158°F)
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Enterprise SOHO Network Solution Based on Airware
Simplified Two-layer Architecture
View products
Enterprise SOHO Network Solution Based on Airware
View products

Features

Simplified All-optical Ethernet Solution for Next-gen Network

Fiber-to-the-x (FTTx) deployment, integrating CWDM with Ethernet, offers enterprise exclusive networks with high bandwidth, low latency, high flexibility, and simplified maintenance.

Auto-negotiation Gigabit Ports Ensure Various Network Application
16x 10/100/1000MBASE-T RJ45 ports, and 2x 1G uplink optical ports, are ideal for various application and high-speed optical connections.
BCM56150
Broadcom Chip
36 Gbps
Switching Capacity
26.8 Mpps
Forwarding Rate
Small Size for Flexible FTTx Deployment
With multiple mounting options, this compact switch is ideal for FTTx deployment in space-constrained and quiet environments.
Under a Desk
On a Rack
On a Wall
In a Weak Current Box
Full-metal Integrated Design to Ensure a Long Product Life

The interior components are protected by high-quality metal casing to ensure a long product life. Having passed IP40 and IK05 tests, it can operate reliably in various scenarios.

Fanless Design for Silent Operation and Energy Saving
The fanless design realizes 1000M to desktop quieter and lowers energy consumption by eliminating moving parts.
Silent Operation
Metal Case Heat Dissipation
EEE and Power Saving
Protect Your Network with CPU Protect Policy

Optimized traffic process and bandwidth improve the CPU reliability and work efficiency.

Multiple Management Methods for Easy Network Maintenance
Supporting SNMP, CLI, WEB, SSH and other methods to deliver a streamlined experience for the devices conveniently maintain and network management without additional cost.
Cloud-Based Network
Configuration and debugging online optimized remotely with Airware and Airbox network.
Cloud Operation and Maintenance
24H Network Optimization
Real-time Early Warning
Fault Location​
RJ45 Ports
16x 10/100/1000M
8x 10/100/1000M, 2x 2.5/5G
16x 10/100/1000M
16x 10/100/1000M, 2x 2.5/5G
Fiber Ports
2x 1G SFP
2x 1/10G SFP+
2x 1G SFP
2x 1/10G SFP+
PoE Ports
8x PoE+
8x PoE+
16x PoE+
PoE Budget
125W
125W
125W
Management Layer
L2+
L2+
L2+
L2+
Power Supply
1 Built-in
1 Built-in
1 Built-in
1 Built-in
Fan
Fanless
Fanless
Fanless
Fanless
VLAN, QoS, IGMP Snooping, Link Aggregation
yesyesyesyes
Static Routing, RIP, OSPF support
yesyesyesyes
Specifications

16-Port Gigabit Ethernet L2+ Switch, 16 x Gigabit RJ45, with 2 x 1Gb SFP Uplinks, Broadcom Chip, Fanless

S3100-16TF 16-port switch is equipped with 16x 10/100/1000M RJ45 ports, 2x 1Gb SFP uplinks. The Ethernet all-optical network adopts point-to-point transmission. The high-quality signal is transmitted without external interference and the data is forwarded more steadily. This switch adopts a cutting-edge Broadcom chip to deliver 36 Gbps switching capacity and 26.8 Mpps forwarding rate. Fanless design ensures noise-free switch operation, reduced cost, and power consumption. Deployed with Ethernet architecture and Fiber-to-the-x (FTTx) approach, this all-optical Ethernet switch is ideal for applications in education, business, hospital, and office park scenarios, supporting future network expansion and reducing operation costs.

Specifications
Ports
16x 10/100/1000BASE-T RJ45, 2x 1Gb SFP
Switch Chip
Broadcom BCM56150
Switching Capacity
36 Gbps
MAC Address
16K
Forwarding Rate
26.8 Mpps
Number of VLANs
512MB
Flash Memory
256MB
Acoustic Noise
<35dB
SDRAM
4K
Jumbo Frame
9K
Power Supply
1 Built-in
MTBF
>200,000 Hours
Fan Number
Fanless
IPv4/IPv6 routes
500
Mounting Options
Desktop, Wall, Rack and Weak Current Box
Input Range
100-240VAC
Operating Temperature
0 to 45°C (32 to 113°F)
Operating Humidity
5% to 95% (Non-condensing)
Dimensions (HxWxD)
2.17''x8.27''x9.25''(55x210x235mm)
Storage Temperature
-40 to 70ºC (-40 to 158°F)
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Enterprise SOHO Network Solution Based on Airware
Simplified Two-layer Architecture
View products
Enterprise SOHO Network Solution Based on Airware
View products
Features
Simplified All-optical Ethernet Solution for Next-gen Network

Fiber-to-the-x (FTTx) deployment, integrating CWDM with Ethernet, offers enterprise exclusive networks with high bandwidth, low latency, high flexibility, and simplified maintenance.

Auto-negotiation Gigabit Ports Ensure Various Network Application
16x 10/100/1000MBASE-T RJ45 ports, and 2x 1G uplink optical ports, are ideal for various application and high-speed optical connections.
BCM56150
Broadcom Chip
36 Gbps
Switching Capacity
26.8 Mpps
Forwarding Rate
Small Size for Flexible FTTx Deployment
With multiple mounting options, this compact switch is ideal for FTTx deployment in space-constrained and quiet environments.
Under a Desk
On a Rack
On a Wall
In a Weak Current Box
Full-metal Integrated Design to Ensure a Long Product Life

The interior components are protected by high-quality metal casing to ensure a long product life. Having passed IP40 and IK05 tests, it can operate reliably in various scenarios.

Fanless Design for Silent Operation and Energy Saving
The fanless design realizes 1000M to desktop quieter and lowers energy consumption by eliminating moving parts.
Silent Operation
Metal Case Heat Dissipation
EEE and Power Saving
Protect Your Network with CPU Protect Policy

Optimized traffic process and bandwidth improve the CPU reliability and work efficiency.

Multiple Management Methods for Easy Network Maintenance
Supporting SNMP, CLI, WEB, SSH and other methods to deliver a streamlined experience for the devices conveniently maintain and network management without additional cost.
Cloud-Based Network
Configuration and debugging online optimized remotely with Airware and Airbox network.
Cloud Operation and Maintenance
24H Network Optimization
Real-time Early Warning
Fault Location​
RJ45 Ports
16x 10/100/1000M
8x 10/100/1000M, 2x 2.5/5G
16x 10/100/1000M
16x 10/100/1000M, 2x 2.5/5G
Fiber Ports
2x 1G SFP
2x 1/10G SFP+
2x 1G SFP
2x 1/10G SFP+
PoE Ports
8x PoE+
8x PoE+
16x PoE+
PoE Budget
125W
125W
125W
Management Layer
L2+
L2+
L2+
L2+
Power Supply
1 Built-in
1 Built-in
1 Built-in
1 Built-in
Fan
Fanless
Fanless
Fanless
Fanless
VLAN, QoS, IGMP Snooping, Link Aggregation
yesyesyesyes
Static Routing, RIP, OSPF support
yesyesyesyes

Questions & Answers

Customer Reviews

Resources

259,00 € (Excl. VAT)

308,21 € (Incl. VAT)

17 in DE Warehouse
1082 in Global Warehouse