FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about S3270-48TM.
This picture is about S3270-48TM.
This picture is about S3270-48TM.
This picture is about S3270-48TM.
This picture is about S3270-48TM.
This picture is about S3270-48TM.
This picture is about S3270-48TM.
This picture is about S3270-48TM.
This picture is about S3270-48TM.
This picture is about S3270-48TM.
This picture is about S3270-48TM.
This picture is about S3270-48TM.

S3270-48TM, 48-Port Gigabit Ethernet L2+ Switch, 48 x Gigabit RJ45, with 4 x 2.5Gb SFP Uplinks, Broadcom Chip

#166610
#166610

Broadcom Airware Cloud Voice VLAN LACP

486,71 € (Incl. VAT)
FS P/N: S3270-48TM
21 Sold
1 Review
3 Questions
8 in DE Warehouse, Get it by 03 Jun, 2024
103 in Global Warehouse, Get it by 03 Jun, 2024
120 in Transit, Get it by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

48-Port Gigabit Ethernet L2+ Switch, 48x Gigabit RJ45, with 4x 2.5Gb SFP Uplinks, Broadcom Chip

S3270-48TM, 48-port switch is equipped with 48x 10/100/1000M RJ45 ports, 4x 2.5Gb SFP uplinks. The Ethernet all-optical network adopts point-to-point transmission. The high-quality signal is transmitted without external interference and the data is forwarded more steadily. This switch delivers 116 Gbps switching capacity and 86.30 Mpps forwarding rate.
This access switch delivers a compact, cost-effective solution for carrier's IP MAN and enterprise networks. Based on the high-performance hardware and FSOS platform, it supports functions such as ACL, QinQ and QoS. Its simple management mode and flexible installation can meet the requirement of any complicated scenario.

Specifications
Ports
48x 10/100/1000BASE-T RJ45 | 4x 1/2.5G SFP
Switch Chip
BCM53547
Switching Capacity
116 Gbps
SDRAM
512MB
Forwarding Rate
86.30 Mpps
Packet Buffer
512KB
Flash Memory
64MB
Jumbo Frame
9,216
Max. Power Consumption
30W
Input Range
100-240VAC, 50-60Hz
Power Supply
1 Built-in
Dimensions (HxWxD)
1.71''x17.32''x8.66'' (43.5x440x220mm)
Fan Number
2 Built-in
Airflow
Left-to-Right
Acoustic Noise
≤37dB
Operating Temperature
0 to 45ºC (32 to 113°F)
Rack Space
1U
Storage Temperature
-40 to 70ºC (-40 to 158°F)
Mounting Methods
Desktop or Rackmount or Wall-mount
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Retail Networking Solution
Retail Networking Solution
View products

Features

Cloud Platform Enables Unified Management of Branch Networks

Airware unifies the management of network devices, suitable for industries that have branches, like hotel chains, retail chains, company branches, university branches, etc.

Multi-Gigabit Ports Ensure Agile Network Expansion
It provides 48x 10M/100/1000MBASE-T ports, 4x 2.5G uplink optical ports, rich interfaces, supporting full service expansion.
BCM53547
Broadcom Chip
116 Gbps
Switching Capacity
86.30 Mpps
Forwarding Rate
Fans with Multi-level Smart Speed Adjustment

Real-time monitoring of equipment temperature can effectively reduce the speed, prolong the service life of the fan, and reduce noise pollution

2.5G Uplink Optical Ports for a Higher Switching Rate
Creating New Green and Energy-saving Devices
IEEE 802.3az helps to reduce energy consumption during off-peak or idle hours, and adjust the power rate according to the length of cable, reducing power costs and carbon footprints.
No PHY for SFP ports
Port sleep
IEEE802.3az energy-saving technology
Various Security Protection Policies, Stable Operation of Equipment

CPU protection policy, ensuring the stability of the switch and nonstop services

Airware Cloud-based Network, One Control Center
Allow you to configure and manage 24/7 from one central location to reduce costs and time.
Manage Anytime, Anywhere
Visual Monitoring
Privacy Protection
RJ45 Ports
48x 10/100/1000BASE-T
10x 10/100/1000BASE-T
24x 10/100/1000BASE-T
SFP Ports
4x 2.5G SFP
2x 2.5G SFP
4x 2.5G SFP
Management Layer
L2+
L2+
L2+
Power Supply
1 Built-in
1 Built-in
1 Built-in
Fan
2 Built-in Fans
Fanless
Fanless
VLAN, QoS, DHCP Snooping, Link Aggregation
yesyesyes
Static Routing, RIP, OSPF, IPv6 support
yesyesyes
Specifications

48-Port Gigabit Ethernet L2+ Switch, 48x Gigabit RJ45, with 4x 2.5Gb SFP Uplinks, Broadcom Chip

S3270-48TM, 48-port switch is equipped with 48x 10/100/1000M RJ45 ports, 4x 2.5Gb SFP uplinks. The Ethernet all-optical network adopts point-to-point transmission. The high-quality signal is transmitted without external interference and the data is forwarded more steadily. This switch delivers 116 Gbps switching capacity and 86.30 Mpps forwarding rate.
This access switch delivers a compact, cost-effective solution for carrier's IP MAN and enterprise networks. Based on the high-performance hardware and FSOS platform, it supports functions such as ACL, QinQ and QoS. Its simple management mode and flexible installation can meet the requirement of any complicated scenario.

Specifications
Ports
48x 10/100/1000BASE-T RJ45 | 4x 1/2.5G SFP
Switch Chip
BCM53547
Switching Capacity
116 Gbps
SDRAM
512MB
Forwarding Rate
86.30 Mpps
Packet Buffer
512KB
Flash Memory
64MB
Jumbo Frame
9,216
Max. Power Consumption
30W
Input Range
100-240VAC, 50-60Hz
Power Supply
1 Built-in
Dimensions (HxWxD)
1.71''x17.32''x8.66'' (43.5x440x220mm)
Fan Number
2 Built-in
Airflow
Left-to-Right
Acoustic Noise
≤37dB
Operating Temperature
0 to 45ºC (32 to 113°F)
Rack Space
1U
Storage Temperature
-40 to 70ºC (-40 to 158°F)
Mounting Methods
Desktop or Rackmount or Wall-mount
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Retail Networking Solution
Retail Networking Solution
View products
Features
Cloud Platform Enables Unified Management of Branch Networks

Airware unifies the management of network devices, suitable for industries that have branches, like hotel chains, retail chains, company branches, university branches, etc.

Multi-Gigabit Ports Ensure Agile Network Expansion
It provides 48x 10M/100/1000MBASE-T ports, 4x 2.5G uplink optical ports, rich interfaces, supporting full service expansion.
BCM53547
Broadcom Chip
116 Gbps
Switching Capacity
86.30 Mpps
Forwarding Rate
Fans with Multi-level Smart Speed Adjustment

Real-time monitoring of equipment temperature can effectively reduce the speed, prolong the service life of the fan, and reduce noise pollution

2.5G Uplink Optical Ports for a Higher Switching Rate
Creating New Green and Energy-saving Devices
IEEE 802.3az helps to reduce energy consumption during off-peak or idle hours, and adjust the power rate according to the length of cable, reducing power costs and carbon footprints.
No PHY for SFP ports
Port sleep
IEEE802.3az energy-saving technology
Various Security Protection Policies, Stable Operation of Equipment

CPU protection policy, ensuring the stability of the switch and nonstop services

Airware Cloud-based Network, One Control Center
Allow you to configure and manage 24/7 from one central location to reduce costs and time.
Manage Anytime, Anywhere
Visual Monitoring
Privacy Protection
RJ45 Ports
48x 10/100/1000BASE-T
10x 10/100/1000BASE-T
24x 10/100/1000BASE-T
SFP Ports
4x 2.5G SFP
2x 2.5G SFP
4x 2.5G SFP
Management Layer
L2+
L2+
L2+
Power Supply
1 Built-in
1 Built-in
1 Built-in
Fan
2 Built-in Fans
Fanless
Fanless
VLAN, QoS, DHCP Snooping, Link Aggregation
yesyesyes
Static Routing, RIP, OSPF, IPv6 support
yesyesyes

Questions & Answers

Customer Reviews

Resources

486,71 € (Incl. VAT)

8 in DE Warehouse
103 in Global Warehouse