FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about /.
This picture is about /.
This picture is about /.
This picture is about 插线图.
This picture is about /.
This picture is about /.
This picture is about /.
This picture is about /.
This picture is about /.
This picture is about /.
This picture is about 插线图.
This picture is about /.
This picture is about /.
This picture is about /.

AP-N635, Cloud Managed Wi-Fi 6E 802.11ax 7775 Mbps Indoor Access Point, Seamless Roaming & 4 × 4 MU-MIMO Three Radios, Manageable via Airware, Controller or Standalone (Without PoE Injector)

#190981
#190981

Broadcom 1536 Clients Next-Generation

403,41 € (Incl. VAT)
FS P/N: AP-N635
94 Sold
1 Review
10 Questions
Package:
1-Pack
3-Pack
5-Pack
1 in DE Warehouse, Get it by 03 Jun, 2024
105 in Global Warehouse, Get it by 03 Jun, 2024
100 in Transit, Get it by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
3-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

FS Wi-Fi 6E 802.11ax 7775 Mbps Wireless Access Point, Seamless Roaming 4x4 MU-MIMO Three Radios

AP-N635 is designed to take advantage of the 6 GHz band using three radios for comprehensive coverage to meet the growing demands of Wi-Fi due to increased use of video, growth in client and IoT devices, and expanded use of cloud.
With a maximum aggregate 7775 Mbps data rate for higher throughput and faster speeds for large conference centers, campus, large venues use, the AP-N635 delivers added capacity, wider channels, hitless failover, and less interference between the 5 GHz and 6 GHz bands.

Specifications
Wired Interfaces
1× 100M/1000M/2.5G/5G Ethernet port, 1× 5G SFP, 1× 10/100/1000Base-T RJ45
AP Chip
BCM47623
Wireless Standards
802.11/a/b/g/n/ac/ax
Frequency Band
2.4 GHz, 5 GHz and 6GHz
Max Number of Users
1536
Transmission Rate
7775 Mbps
Recommended Number of Users
100
Multiple SSIDs
48
Antenna Type
Built-in Smart Antenna
MIMO
4×4
Antenna Gain
2.4 GHz: 2× 5.4 dBi
5 GHz: 2× 5.2 dBi
6 GHz: 4× 5.4 dBi
Operating Mode
FAT/FIT AP
Reference Coverage Radius
15-20M
Dimensions (HxWxD)
9.06"×9.06"×2.01" (230×230×51mm)
Environment
Indoor
Mount
Ceiling/Wall/T-Shaped Keel/Triangular Keel/Beam/Threaded Rod
Operating Temperature
-10 to 50°C (50 to 122°F)
Power Consumption
40W
Storage Temperature
-40 to 70°C (40 to 158°F)
Power Supply
IEEE 802.3bt PoE, DC 54V/1.1A
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Government Network Solution
Enterprise Wireless Solution
See more
Government Network Solution
View products
Enterprise Wireless Solution
View products
Hotel Wireless Solution
View products
Warehousing Wireless Solution
View products
Campus Wireless Solution
View products

Features

Wi-Fi 6E, The Fastest Wi-Fi Ever
Seven super-wide 160 MHz channels greatly increase network capacity and reduce bandwidth congestion.
New 6 Ghz Radio
Broadcom Chip
Three-Radio 7775 Mbps
Up to 1536 Users
48 SSIDs
Wi-Fi That Turbo Boosts Business Performance
Provide better multi-user performance, improved efficiency, and green energy savings.
Always Stay Smooth with Seamless Roaming
Ensure customers enjoy uninterrupted streaming while moving around by switching clients automatically to the access points with the optimal signal.
Enterprise Level Security You Can Trust
Protect network security with stronger encryption and rogue device monitoring.
Rogue AP Detection
DHCP Snooping
Anti-ARP Spoofing
Your Installation Needs Met with Perfection
Support T-shaped, triangular keel ceiling, beam and threaded rod mounting ensuring a solid and stable connection.
Available in Multiple Styles
Optional covers allow the AP to discreetly blend into a variety of environments.
Airware Cloud-based Network, One Control Center
Allow you to configure and manage 24/7 from one central location to reduce costs and time.
Manage Anytime, Anywhere
Visual Monitoring
Privacy Protection
Wireless Standard
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
Frequency
Three Radios (2.4 GHz, 5 GHz and 6 GHz)
Dual Radios (2.4 GHz and 5 GHz)
Dual Radios (2.4 GHz and 5 GHz)
Dual Radios (2.4 GHz and 5 GHz)
Dual Radios (2.4 GHz and 5 GHz)
Max Throughput
7775 Mbps
5375 Mbps
3000 Mbps
2975 Mbps
2400 Mbps
Max Client Devices
1536
1024
256
1024
1024
Concurrent Client Devices
100
80
64
32
64
Network Interface
1x 100M/1000M/2.5G/5G Ethernet port, 1x 5G SFP, 1x 10/100/1000Base-T RJ45
1x 100/1000M/2.5G/5G Ethernet, 1x 5G SFP, 1x 10/100/1000M Base-T RJ45
1x 10/100/1000M Base-T Ethernet, 1x 2.5G SFP
1x 100/1000M/2.5G Base-T Ethernet, 4x 10/100/1000M Base-T Ethernet
1x 10/100/1000M RJ45
Power-over-Ethernet
802.3af/at/bt
802.3af/at/bt
802.3af
802.3af/at
802.3af
SSIDs
45
32
32
32
32
Management
IP Rating
IP51
IP51
IP41
IP41
IP41
Recommended For
Midsize and large enterprise offices, hotels, educational institutions, and business spaces
Midsize and large enterprise offices, educational institutions, and business spaces
SMEs, libraries, classrooms
Hotels, student dormitories, hospital wards, and small offices
SMEs, educational institutions, cafés, entertainment venues
Environment
Indoor
Indoor
Indoor
Indoor
Indoor
Mounting
Ceiling/Wall/T-Shaped Keel/Triangular Keel/Beam/Threaded Rod
Ceiling/Wall/T-Shaped Keel/Triangular Keel/Beam/Threaded Rod
Ceiling/Wall/T-Shaped Keel/Triangular Keel/Beam/Threaded Rod
Wall-Plate
Ceiling/Wall/T-Shaped Keel/Triangular Keel/Beam/Threaded Rod
Dimensions
9.06"x9.06"x2.01" (230×230×51mm)
8.98"x8.98"x 2.00"(230x230x51mm)
8.66"x8.66"x1.94" (220×220×49mm)
3.39"x6.69"x1.69" (86x170x43mm)
6.02"x7.59"x1.02" (153x193x26mm)
Specifications

FS Wi-Fi 6E 802.11ax 7775 Mbps Wireless Access Point, Seamless Roaming 4x4 MU-MIMO Three Radios

AP-N635 is designed to take advantage of the 6 GHz band using three radios for comprehensive coverage to meet the growing demands of Wi-Fi due to increased use of video, growth in client and IoT devices, and expanded use of cloud.
With a maximum aggregate 7775 Mbps data rate for higher throughput and faster speeds for large conference centers, campus, large venues use, the AP-N635 delivers added capacity, wider channels, hitless failover, and less interference between the 5 GHz and 6 GHz bands.

Specifications
Wired Interfaces
1× 100M/1000M/2.5G/5G Ethernet port, 1× 5G SFP, 1× 10/100/1000Base-T RJ45
AP Chip
BCM47623
Wireless Standards
802.11/a/b/g/n/ac/ax
Frequency Band
2.4 GHz, 5 GHz and 6GHz
Max Number of Users
1536
Transmission Rate
7775 Mbps
Recommended Number of Users
100
Multiple SSIDs
48
Antenna Type
Built-in Smart Antenna
MIMO
4×4
Antenna Gain
2.4 GHz: 2× 5.4 dBi
5 GHz: 2× 5.2 dBi
6 GHz: 4× 5.4 dBi
Operating Mode
FAT/FIT AP
Reference Coverage Radius
15-20M
Dimensions (HxWxD)
9.06"×9.06"×2.01" (230×230×51mm)
Environment
Indoor
Mount
Ceiling/Wall/T-Shaped Keel/Triangular Keel/Beam/Threaded Rod
Operating Temperature
-10 to 50°C (50 to 122°F)
Power Consumption
40W
Storage Temperature
-40 to 70°C (40 to 158°F)
Power Supply
IEEE 802.3bt PoE, DC 54V/1.1A
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Government Network Solution
Enterprise Wireless Solution
See more
Government Network Solution
View products
Enterprise Wireless Solution
View products
Hotel Wireless Solution
View products
Warehousing Wireless Solution
View products
Campus Wireless Solution
View products
Features
Wi-Fi 6E, The Fastest Wi-Fi Ever
Seven super-wide 160 MHz channels greatly increase network capacity and reduce bandwidth congestion.
New 6 Ghz Radio
Broadcom Chip
Three-Radio 7775 Mbps
Up to 1536 Users
48 SSIDs
Wi-Fi That Turbo Boosts Business Performance
Provide better multi-user performance, improved efficiency, and green energy savings.
Always Stay Smooth with Seamless Roaming
Ensure customers enjoy uninterrupted streaming while moving around by switching clients automatically to the access points with the optimal signal.
Enterprise Level Security You Can Trust
Protect network security with stronger encryption and rogue device monitoring.
Rogue AP Detection
DHCP Snooping
Anti-ARP Spoofing
Your Installation Needs Met with Perfection
Support T-shaped, triangular keel ceiling, beam and threaded rod mounting ensuring a solid and stable connection.
Available in Multiple Styles
Optional covers allow the AP to discreetly blend into a variety of environments.
Airware Cloud-based Network, One Control Center
Allow you to configure and manage 24/7 from one central location to reduce costs and time.
Manage Anytime, Anywhere
Visual Monitoring
Privacy Protection
Wireless Standard
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
802.11a/b/g/n/ac/ax
Frequency
Three Radios (2.4 GHz, 5 GHz and 6 GHz)
Dual Radios (2.4 GHz and 5 GHz)
Dual Radios (2.4 GHz and 5 GHz)
Dual Radios (2.4 GHz and 5 GHz)
Dual Radios (2.4 GHz and 5 GHz)
Max Throughput
7775 Mbps
5375 Mbps
3000 Mbps
2975 Mbps
2400 Mbps
Max Client Devices
1536
1024
256
1024
1024
Concurrent Client Devices
100
80
64
32
64
Network Interface
1x 100M/1000M/2.5G/5G Ethernet port, 1x 5G SFP, 1x 10/100/1000Base-T RJ45
1x 100/1000M/2.5G/5G Ethernet, 1x 5G SFP, 1x 10/100/1000M Base-T RJ45
1x 10/100/1000M Base-T Ethernet, 1x 2.5G SFP
1x 100/1000M/2.5G Base-T Ethernet, 4x 10/100/1000M Base-T Ethernet
1x 10/100/1000M RJ45
Power-over-Ethernet
802.3af/at/bt
802.3af/at/bt
802.3af
802.3af/at
802.3af
SSIDs
45
32
32
32
32
Management
IP Rating
IP51
IP51
IP41
IP41
IP41
Recommended For
Midsize and large enterprise offices, hotels, educational institutions, and business spaces
Midsize and large enterprise offices, educational institutions, and business spaces
SMEs, libraries, classrooms
Hotels, student dormitories, hospital wards, and small offices
SMEs, educational institutions, cafés, entertainment venues
Environment
Indoor
Indoor
Indoor
Indoor
Indoor
Mounting
Ceiling/Wall/T-Shaped Keel/Triangular Keel/Beam/Threaded Rod
Ceiling/Wall/T-Shaped Keel/Triangular Keel/Beam/Threaded Rod
Ceiling/Wall/T-Shaped Keel/Triangular Keel/Beam/Threaded Rod
Wall-Plate
Ceiling/Wall/T-Shaped Keel/Triangular Keel/Beam/Threaded Rod
Dimensions
9.06"x9.06"x2.01" (230×230×51mm)
8.98"x8.98"x 2.00"(230x230x51mm)
8.66"x8.66"x1.94" (220×220×49mm)
3.39"x6.69"x1.69" (86x170x43mm)
6.02"x7.59"x1.02" (153x193x26mm)

Questions & Answers

Customer Reviews

Resources

403,41 € (Incl. VAT)

1 in DE Warehouse
105 in Global Warehouse