FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about S3900-48T6S-R.
01:17
This picture is about S3900-48T6S-R.
This picture is about S3900-48T6S-R.
This picture is about S3900-48T6S-R.
This picture is about S3900-48T6S-R.
This picture is about S3900-48T6S-R.
This picture is about S3900-48T6S-R.
This picture is about S3900-48T6S-R.
This picture is about S3900-48T6S-R.
This picture is about S3900-48T6S-R.
This picture is about S3900-48T6S-R.
This picture is about S3900-48T6S-R.

S3900-48T6S-R, 48-Port Gigabit Ethernet L2+ Switch, 48 x Gigabit RJ45, with 6 x 10Gb SFP+ Uplinks, Stackable Switch

Hot #134657
Hot #134657

Realtek Stacking Voice VLAN

459,00 € (Excl. VAT)
FS P/N: S3900-48T6S-R
546,21 € (Incl. VAT)
FS P/N: S3900-48T6S-R
10.2K Sold
48 Reviews
59 Questions
412 in DE Warehouse, Get it by 23 May, 2024
1171 in Global Warehouse, Get it by 31 May, 2024
60 in Transit, Get it by 03 Sep, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Free Product Trial
Test Support
4-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

48-Port Gigabit Ethernet L2+ Switch, 48x Gigabit RJ45, with 6x 10Gb SFP+ Uplinks, Stackable Switch

S3900-48T6S-R is an advanced Layer 2 Plus (Layer 3 Lite) Gigabit managed stackable switches with 48x 10/100/1000BASE-T and 6x 10Gb SFP+ uplinks, dual redundant power supplies and dual fans design ensures that the power supply of the switch will not be interrupted even if it fails, providing improved ease of use, highly secure business operations, improved sustainability, and a borderless network experience. The S3900 series switches support stacking capability with 1 and 10 Gigabit connectivity and advanced QoS to the network edge, while maintaining simple management. The S3900 series are ideal Gigabit access and aggregation switches designed for SMB, enterprise, midmarket, and branch office networks to provide lower total cost of ownership.

Specifications
Ports
48x 10/100/1000BASE-T RJ45 | 6x 10G SFP+
MTBF
>50,000 Hours
Switching Capacity
216 Gbps
Input Voltage
100-240VAC, 50-60Hz
Forwarding Rate
162 Mpps
Rack Space
1U
RAM
512MB
Dimensions (HxWxD)
1.73''x17.32''x11.02'' (44x440x280mm)
Flash Memory
16MB
Operating Temperature
0 to 50ºC (32 to 122°F)
Packet Buffer
2MB
Mounting Methods
Rackmount
MAC Address
32K
Fan Number
2 Built-in
Airflow
Left-to-Right
Stackability
8
Jumbo Frame
9,000
Power Supply
2 (1+1 Redundant) Built-in
Number of VLANs
4K
Max. Power Consumption
51W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Retail Networking Solution
Retail Networking Solution
View products
10G Interconnect
View products

Features

1G Switch with High-speed 10G Uplink
6x 10G SFP+ ports for uplinks or stacking and 48x 1G RJ45 for downlink to provide flexible network deployment.
216 Gbps
Switching Capacity
162 Mpps
Forwarding Rate
2MB
Packet Buffer
Traditional 3-Tier Design of Core, Aggregation, and Access
High-Performance Stacking Simplifying Scalable Growth
Allows for stacking of up to 8 switches, providing scale and simplified management.
8 Units Virtual Stacking
Between S3900-48T6S-R

320G
Stacking bandwidth
SFP+
Stacking port
Single IP
Easily configure and manage
QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss,
latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
Voice VLAN Gives Priority to Guaranteeing VoIP Quality

Voice VLAN improves voice traffic transmission priority and guarantee voice quality by assigning voice traffic to a dedicated VLAN without competing with other traffic.

Flexible Management Options
Innovative design supports CLI and easy-to-use Web GUI eliminating rip and replace of equipment as network management needs grow.
Management
WEB, CLI
Monitoring
SNMP, RMON, Syslog
Visual interface
System status at a glance
RJ45 Ports
48x 1000BASE-T
8x 1000BASE-T (8Combo)
24x 1000BASE-T
24x 1000BASE-T
48x 1000BASE-T
4x 1000BASE-T (4 combo)
SFP Ports
16x 1G SFP
20x 1G SFP
SFP+ Ports
6x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
Management Layer
L2+
L2+
L2+
L2+
L2+
L2+
Hardware Stacking
Up to 8 Units
Up to 8 Units
Up to 8 Units
Up to 6 Units
Up to 6 Units
Up to 6 Units
Fans
Dual built-in fans
Dual built-in fans
Fanless
Fanless
Single built-in fan
Dual built-in fans
1+1 Redundant Power Supplies
yesyesyesyesyesyes
RIP, OSPF
yesyesyes
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing
yesyesyesyesyesyes
Specifications

48-Port Gigabit Ethernet L2+ Switch, 48x Gigabit RJ45, with 6x 10Gb SFP+ Uplinks, Stackable Switch

S3900-48T6S-R is an advanced Layer 2 Plus (Layer 3 Lite) Gigabit managed stackable switches with 48x 10/100/1000BASE-T and 6x 10Gb SFP+ uplinks, dual redundant power supplies and dual fans design ensures that the power supply of the switch will not be interrupted even if it fails, providing improved ease of use, highly secure business operations, improved sustainability, and a borderless network experience. The S3900 series switches support stacking capability with 1 and 10 Gigabit connectivity and advanced QoS to the network edge, while maintaining simple management. The S3900 series are ideal Gigabit access and aggregation switches designed for SMB, enterprise, midmarket, and branch office networks to provide lower total cost of ownership.

Specifications
Ports
48x 10/100/1000BASE-T RJ45 | 6x 10G SFP+
MTBF
>50,000 Hours
Switching Capacity
216 Gbps
Input Voltage
100-240VAC, 50-60Hz
Forwarding Rate
162 Mpps
Rack Space
1U
RAM
512MB
Dimensions (HxWxD)
1.73''x17.32''x11.02'' (44x440x280mm)
Flash Memory
16MB
Operating Temperature
0 to 50ºC (32 to 122°F)
Packet Buffer
2MB
Mounting Methods
Rackmount
MAC Address
32K
Fan Number
2 Built-in
Airflow
Left-to-Right
Stackability
8
Jumbo Frame
9,000
Power Supply
2 (1+1 Redundant) Built-in
Number of VLANs
4K
Max. Power Consumption
51W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Retail Networking Solution
Retail Networking Solution
View products
10G Interconnect
View products
Features
1G Switch with High-speed 10G Uplink
6x 10G SFP+ ports for uplinks or stacking and 48x 1G RJ45 for downlink to provide flexible network deployment.
216 Gbps
Switching Capacity
162 Mpps
Forwarding Rate
2MB
Packet Buffer
Traditional 3-Tier Design of Core, Aggregation, and Access
High-Performance Stacking Simplifying Scalable Growth
Allows for stacking of up to 8 switches, providing scale and simplified management.
8 Units Virtual Stacking
Between S3900-48T6S-R

320G
Stacking bandwidth
SFP+
Stacking port
Single IP
Easily configure and manage
QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss,
latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
Voice VLAN Gives Priority to Guaranteeing VoIP Quality

Voice VLAN improves voice traffic transmission priority and guarantee voice quality by assigning voice traffic to a dedicated VLAN without competing with other traffic.

Flexible Management Options
Innovative design supports CLI and easy-to-use Web GUI eliminating rip and replace of equipment as network management needs grow.
Management
WEB, CLI
Monitoring
SNMP, RMON, Syslog
Visual interface
System status at a glance
RJ45 Ports
48x 1000BASE-T
8x 1000BASE-T (8Combo)
24x 1000BASE-T
24x 1000BASE-T
48x 1000BASE-T
4x 1000BASE-T (4 combo)
SFP Ports
16x 1G SFP
20x 1G SFP
SFP+ Ports
6x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
Management Layer
L2+
L2+
L2+
L2+
L2+
L2+
Hardware Stacking
Up to 8 Units
Up to 8 Units
Up to 8 Units
Up to 6 Units
Up to 6 Units
Up to 6 Units
Fans
Dual built-in fans
Dual built-in fans
Fanless
Fanless
Single built-in fan
Dual built-in fans
1+1 Redundant Power Supplies
yesyesyesyesyesyes
RIP, OSPF
yesyesyes
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing
yesyesyesyesyesyes

Questions & Answers

Customer Reviews

Resources

459,00 € (Excl. VAT)

546,21 € (Incl. VAT)

412 in DE Warehouse
1171 in Global Warehouse