FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about S3900-24F4S-R.
01:33
This picture is about S3900-24F4S-R.
This picture is about S3900-24F4S-R.
This picture is about S3900-24F4S-R.
This picture is about S3900-24F4S-R.
This picture is about S3900-24F4S-R.
This picture is about S3900-24F4S-R.
This picture is about S3900-24F4S-R.
This picture is about S3900-24F4S-R.
This picture is about S3900-24F4S-R.
This picture is about S3900-24F4S-R.
This picture is about S3900-24F4S-R.

S3900-24F4S-R, 16-Port Gigabit Ethernet L2+ Switch, 16 x 1Gb SFP, with 8 x Gigabit RJ45/SFP Combo, 4 x 10Gb SFP+ Uplinks, Stackable Switch

Hot #134656
Hot #134656

Realtek Stacking Voice VLAN

439,00 € (Excl. VAT)
FS P/N: S3900-24F4S-R
522,41 € (Incl. VAT)
FS P/N: S3900-24F4S-R
3.4K Sold
24 Reviews
58 Questions
19 in DE Warehouse, Get it by 23 May, 2024
223 in Global Warehouse, Get it by 31 May, 2024
36 in Transit, Get it by 18 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Free Product Trial
Test Support
4-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

16-Port Gigabit Ethernet L2+ Switch, 16x 1Gb SFP, with 8x Gigabit RJ45/SFP Combo, 4x 10Gb SFP+ Uplinks, Stackable Switch

S3900-24F4S-R is an advanced Layer 2 Plus (Layer 3 Lite) Gigabit managed stackable switches with 8x 1G RJ45/SFP Combo, 16x SFP ports, 4x 10G SFP+ uplinks, dual redundant power supplies and dual fans design guarantees the stable operation of the switch, providing improved ease of use, highly secure business operations, improved sustainability, and a borderless network experience. The S3900 series switches support stacking capability with 1 and 10 Gigabit connectivity and advanced QoS to the network edge, while maintaining simple management. The S3900 series are ideal Gigabit access and aggregation switches designed for SMB, enterprise, midmarket, and branch office networks to provide lower total cost of ownership.

Specifications
Ports
16x 1G SFP, 8x 1G RJ45/SFP Combo | 4x 10G SFP+
MTBF
>50,000 Hours
Switching Capacity
128 Gbps
Input Voltage
100-240VAC, 50-60Hz
Forwarding Rate
96 Mpps
Rack Space
1U
RAM
256MB
Dimensions (HxWxD)
1.73''x17.32''x11.02'' (44x440x280mm)
Flash Memory
16MB
Operating Temperature
0 to 50ºC (32 to 122°F)
Packet Buffer
1.5MB
Mounting Methods
Rackmount
MAC Address
16K
Fan Number
2 Built-in
Airflow
Left-to-Right
Stackability
8
Jumbo Frame
9,000
Power Supplies
2 (1+1 Redundant) Built-in
Number of VLANs
4K
Max. Power Consumption
41W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Retail Networking Solution
Retail Networking Solution
View products
10G Interconnect
View products

Features

Improve Management with an Integrated Campus Network

Virtual deployment of dual switches, extensible architecture and intelligent O&M offers a simple, flexible, and high-performance network for serving all scenarios on campus.

1G Switch with High-speed 10G Uplink
10G ports uplink for core layer, 1G SFP ports downlink for access layer to simplify enterprise networking.
128 Gbps
Switching Capacity
96 Mpps
Forwarding Rate
1.5MB
Packet Buffer
Support 8 Units Stacking to Increase Port Density and Simplify Management
Four 10G ports can be used for stacking via transceivers or DAC/AOC cables.
8 Units Virtual Stacking
Between S3900-24T4S-R&S3900-24F4S-R
Single IP
Easily configure and manage
Dual Redundant Power Supplies

1+1 Redundant PSUs ensure the continuous normal operation of switch.

Voice VLAN Gives Priority to Guaranteeing VoIP Quality

Voice VLAN improves voice traffic transmission priority and guarantee voice quality by assigning voice traffic to a dedicated VLAN without competing with other traffic.

OSPF (Open Shortest Path First) for Simplified Network Management

OSPF simplifies topologies by splitting autonomous systems into areas, automatically calculates and renews the shortest path, and transmits link status information, reducing labor hours.

Flexible Management Options
Innovative design supports CLI and easy-to-use Web GUI eliminating rip and replace of equipment as network management needs to grow.
Management
WEB, CLI
Monitoring
SNMP, RMON, Syslog
Visual Interface
System status at a glance
RJ45 Ports
8x 1000BASE-T (8Combo)
24x 1000BASE-T
48x 1000BASE-T
24x 1000BASE-T
48x 1000BASE-T
4x 1000BASE-T (4 combo)
SFP Ports
16x 1G SFP
20x 1G SFP
SFP+ Ports
4x 10G SFP+
4x 10G SFP+
6x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
Management Layer
L2+
L2+
L2+
L2+
L2+
L2+
Hardware Stacking
Up to 8 Units
Up to 8 Units
Up to 8 Units
Up to 6 Units
Up to 6 Units
Up to 6 Units
Fans
Dual built-in fans
Fanless
Dual built-in fans
Fanless
Single built-in fan
Dual built-in fans
1+1 Redundant Power Supplies
yesyesyesyesyesyes
RIP, OSPF
yesyesyes
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing
yesyesyesyesyesyes
Specifications

16-Port Gigabit Ethernet L2+ Switch, 16x 1Gb SFP, with 8x Gigabit RJ45/SFP Combo, 4x 10Gb SFP+ Uplinks, Stackable Switch

S3900-24F4S-R is an advanced Layer 2 Plus (Layer 3 Lite) Gigabit managed stackable switches with 8x 1G RJ45/SFP Combo, 16x SFP ports, 4x 10G SFP+ uplinks, dual redundant power supplies and dual fans design guarantees the stable operation of the switch, providing improved ease of use, highly secure business operations, improved sustainability, and a borderless network experience. The S3900 series switches support stacking capability with 1 and 10 Gigabit connectivity and advanced QoS to the network edge, while maintaining simple management. The S3900 series are ideal Gigabit access and aggregation switches designed for SMB, enterprise, midmarket, and branch office networks to provide lower total cost of ownership.

Specifications
Ports
16x 1G SFP, 8x 1G RJ45/SFP Combo | 4x 10G SFP+
MTBF
>50,000 Hours
Switching Capacity
128 Gbps
Input Voltage
100-240VAC, 50-60Hz
Forwarding Rate
96 Mpps
Rack Space
1U
RAM
256MB
Dimensions (HxWxD)
1.73''x17.32''x11.02'' (44x440x280mm)
Flash Memory
16MB
Operating Temperature
0 to 50ºC (32 to 122°F)
Packet Buffer
1.5MB
Mounting Methods
Rackmount
MAC Address
16K
Fan Number
2 Built-in
Airflow
Left-to-Right
Stackability
8
Jumbo Frame
9,000
Power Supplies
2 (1+1 Redundant) Built-in
Number of VLANs
4K
Max. Power Consumption
41W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Retail Networking Solution
Retail Networking Solution
View products
10G Interconnect
View products
Features
Improve Management with an Integrated Campus Network

Virtual deployment of dual switches, extensible architecture and intelligent O&M offers a simple, flexible, and high-performance network for serving all scenarios on campus.

1G Switch with High-speed 10G Uplink
10G ports uplink for core layer, 1G SFP ports downlink for access layer to simplify enterprise networking.
128 Gbps
Switching Capacity
96 Mpps
Forwarding Rate
1.5MB
Packet Buffer
Support 8 Units Stacking to Increase Port Density and Simplify Management
Four 10G ports can be used for stacking via transceivers or DAC/AOC cables.
8 Units Virtual Stacking
Between S3900-24T4S-R&S3900-24F4S-R
Single IP
Easily configure and manage
Dual Redundant Power Supplies

1+1 Redundant PSUs ensure the continuous normal operation of switch.

Voice VLAN Gives Priority to Guaranteeing VoIP Quality

Voice VLAN improves voice traffic transmission priority and guarantee voice quality by assigning voice traffic to a dedicated VLAN without competing with other traffic.

OSPF (Open Shortest Path First) for Simplified Network Management

OSPF simplifies topologies by splitting autonomous systems into areas, automatically calculates and renews the shortest path, and transmits link status information, reducing labor hours.

Flexible Management Options
Innovative design supports CLI and easy-to-use Web GUI eliminating rip and replace of equipment as network management needs to grow.
Management
WEB, CLI
Monitoring
SNMP, RMON, Syslog
Visual Interface
System status at a glance
RJ45 Ports
8x 1000BASE-T (8Combo)
24x 1000BASE-T
48x 1000BASE-T
24x 1000BASE-T
48x 1000BASE-T
4x 1000BASE-T (4 combo)
SFP Ports
16x 1G SFP
20x 1G SFP
SFP+ Ports
4x 10G SFP+
4x 10G SFP+
6x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
Management Layer
L2+
L2+
L2+
L2+
L2+
L2+
Hardware Stacking
Up to 8 Units
Up to 8 Units
Up to 8 Units
Up to 6 Units
Up to 6 Units
Up to 6 Units
Fans
Dual built-in fans
Fanless
Dual built-in fans
Fanless
Single built-in fan
Dual built-in fans
1+1 Redundant Power Supplies
yesyesyesyesyesyes
RIP, OSPF
yesyesyes
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing
yesyesyesyesyesyes

Questions & Answers

Customer Reviews

Resources

439,00 € (Excl. VAT)

522,41 € (Incl. VAT)

19 in DE Warehouse
223 in Global Warehouse