FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about S3900-48T4S.
01:06
This picture is about S3900-48T4S.
This picture is about S3900-48T4S.
This picture is about S3900-48T4S.
This picture is about S3900-48T4S.
This picture is about S3900-48T4S.
This picture is about S3900-48T4S.
This picture is about S3900-48T4S.
This picture is about S3900-48T4S.
This picture is about S3900-48T4S.
This picture is about S3900-48T4S.
This picture is about S3900-48T4S.
This picture is about S3900-48T4S.
This picture is about S3900-48T4S.

S3900-48T4S, 48-Port Gigabit Ethernet L2+ Switch, 48 x Gigabit RJ45, with 4 x 10Gb SFP+ Uplinks, Stackable Switch, Broadcom Chip

Hot #72946
Hot #72946

Broadcom Stacking LACP

529,00 € (Excl. VAT)
FS P/N: S3900-48T4S
629,51 € (Incl. VAT)
FS P/N: S3900-48T4S
8.6K Sold
52 Reviews
128 Questions
22 in DE Warehouse, Get it by 23 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
4-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

48-Port Gigabit Ethernet L2+ Switch, 48x Gigabit RJ45, with 4x 10Gb SFP+ Uplinks, Stackable Switch, Broadcom Chip

The S3900-48T4S 48-port Ethernet L2+ stackable switch has 48x Gigabit RJ45, with 4x 10Gb SFP+ Uplinks. This switch adopts the most cutting-edge Broadcom chip, can provide 176 Gbps switching capacity and 130 Mpps forwarding rate. With 1 and 10 Gigabit connectivity and advanced QoS to the network edge, while maintaining simple management. The S3900 series are ideal Gigabit access and aggregation switches designed for SMB, enterprise, midmarket, and branch office networks to provide lower total cost of ownership.

Specifications
Ports
48x 10/100/1000BASE-T RJ45 | 4x 10G SFP+
Switch Chip
Broadcom BCM56150
Power Supply
2 Built-in
Switching Capacity
176 Gbps
Packet Buffer
1.5MB
Number of VLANs
4K
Forwarding Rate
130 Mpps
MAC Address
16K
Jumbo Frame
9,000
RAM
512MB
Flash Memory
64MB
Dimensions (HxWxD)
1.73''x17.32''x12.99'' (44x440x330mm)
Input Voltage
100-240VAC, 50-60Hz, 1.5A
Airflow
Left-to-Right
Stackability
Up to 6 Units
Acoustic Noise
54dB
Mounting Methods
Rackmount or Wall-mount
Max. Power Consumption
45W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Retail Networking Solution
Retail Networking Solution
View products
10G Interconnect
View products

Features

High-Density Ports Meet Diverse Network Needs
48 auto-sensing RJ45 ports allow to connect multiple devices according to different bandwidth, 10G SFP+ ports for uplinks or virtual stacking to provide flexible network deployment.
BCM56150
Broadcom Chip
176 Gbps
Switching Capacity
130 Mpps
Forwarding Rate
Traditional 3-Tier Design of Core, Aggregation, and Access
This layered approach, the foundation of the enterprise networks design, seeks to improve scalability, performance, flexibility, resiliency, and maintenance.
High-Performance Stacking Simplifying Scalable Growth
Allows for stacking of up to 6 switches, providing scale and simplified management.
Dual 10G SFP+
Stacking Port
240 Gbps
Stacking Bandwidth
LACP
Uplink Aggregation
Single IP
Simplify Management
<50ms
Fault Recovery
Dual Redundant Power Supplies and Smart Fan

1+1 Redundant PSUs ensure the continuous normal operation of switch, one variable-speed fan with left-to-right airflow for superior cooling, noise and power reduction.

SSH (Secure Shell) Protocol Provides Secure Remote Access

SSH uses the key login function to encrypt and verify network data, provide secure remote access connections, and can effectively guarantee the normal development of users' network services.

SNMP Simplifies Management and Monitors Failures

SNMP provides unified interfaces and protocols to manage devices in different physical spaces to improve management efficiency.

RJ45 Ports
48x 1000BASE-T
24x 1000BASE-T
4x 1000BASE-T(4 combo)
8x 1000BASE-T (8Combo)
24x 1000BASE-T
48x 1000BASE-T
SFP Ports
20x 1G SFP
16x 1G SFP
SFP+ Ports
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
6x 10G SFP+
Management Layer
L2+
L2+
L2+
L2+
L2+
L2+
Hardware Stacking
Up to 6 Units
Up to 6 Units
Up to 6 Units
Up to 8 Units
Up to 8 Units
Up to 8 Units
Fans
Single built-in fan
Fanless
Dual built-in fans
Dual built-in fans
Fanless
Dual built-in fans
1+1 Redundant Power Supplies
yesyesyesyesyesyes
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing
yesyesyesyesyesyes
Specifications

48-Port Gigabit Ethernet L2+ Switch, 48x Gigabit RJ45, with 4x 10Gb SFP+ Uplinks, Stackable Switch, Broadcom Chip

The S3900-48T4S 48-port Ethernet L2+ stackable switch has 48x Gigabit RJ45, with 4x 10Gb SFP+ Uplinks. This switch adopts the most cutting-edge Broadcom chip, can provide 176 Gbps switching capacity and 130 Mpps forwarding rate. With 1 and 10 Gigabit connectivity and advanced QoS to the network edge, while maintaining simple management. The S3900 series are ideal Gigabit access and aggregation switches designed for SMB, enterprise, midmarket, and branch office networks to provide lower total cost of ownership.

Specifications
Ports
48x 10/100/1000BASE-T RJ45 | 4x 10G SFP+
Switch Chip
Broadcom BCM56150
Power Supply
2 Built-in
Switching Capacity
176 Gbps
Packet Buffer
1.5MB
Number of VLANs
4K
Forwarding Rate
130 Mpps
MAC Address
16K
Jumbo Frame
9,000
RAM
512MB
Flash Memory
64MB
Dimensions (HxWxD)
1.73''x17.32''x12.99'' (44x440x330mm)
Input Voltage
100-240VAC, 50-60Hz, 1.5A
Airflow
Left-to-Right
Stackability
Up to 6 Units
Acoustic Noise
54dB
Mounting Methods
Rackmount or Wall-mount
Max. Power Consumption
45W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Retail Networking Solution
Retail Networking Solution
View products
10G Interconnect
View products
Features
High-Density Ports Meet Diverse Network Needs
48 auto-sensing RJ45 ports allow to connect multiple devices according to different bandwidth, 10G SFP+ ports for uplinks or virtual stacking to provide flexible network deployment.
BCM56150
Broadcom Chip
176 Gbps
Switching Capacity
130 Mpps
Forwarding Rate
Traditional 3-Tier Design of Core, Aggregation, and Access
This layered approach, the foundation of the enterprise networks design, seeks to improve scalability, performance, flexibility, resiliency, and maintenance.
High-Performance Stacking Simplifying Scalable Growth
Allows for stacking of up to 6 switches, providing scale and simplified management.
Dual 10G SFP+
Stacking Port
240 Gbps
Stacking Bandwidth
LACP
Uplink Aggregation
Single IP
Simplify Management
<50ms
Fault Recovery
Dual Redundant Power Supplies and Smart Fan

1+1 Redundant PSUs ensure the continuous normal operation of switch, one variable-speed fan with left-to-right airflow for superior cooling, noise and power reduction.

SSH (Secure Shell) Protocol Provides Secure Remote Access

SSH uses the key login function to encrypt and verify network data, provide secure remote access connections, and can effectively guarantee the normal development of users' network services.

SNMP Simplifies Management and Monitors Failures

SNMP provides unified interfaces and protocols to manage devices in different physical spaces to improve management efficiency.

RJ45 Ports
48x 1000BASE-T
24x 1000BASE-T
4x 1000BASE-T(4 combo)
8x 1000BASE-T (8Combo)
24x 1000BASE-T
48x 1000BASE-T
SFP Ports
20x 1G SFP
16x 1G SFP
SFP+ Ports
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
6x 10G SFP+
Management Layer
L2+
L2+
L2+
L2+
L2+
L2+
Hardware Stacking
Up to 6 Units
Up to 6 Units
Up to 6 Units
Up to 8 Units
Up to 8 Units
Up to 8 Units
Fans
Single built-in fan
Fanless
Dual built-in fans
Dual built-in fans
Fanless
Dual built-in fans
1+1 Redundant Power Supplies
yesyesyesyesyesyes
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing
yesyesyesyesyesyes

Questions & Answers

Customer Reviews

Resources

529,00 € (Excl. VAT)

629,51 € (Incl. VAT)

22 in DE Warehouse