S5850-48S2Q4C is a high-performance ToR/Leaf switch with 48x 10Gb SFP+, 2x 40Gb QSFP+ and 4x 100Gb QSFP28 in a compact 1U form factor. The switch comes with the complete system software with comprehensive protocols and applications to facilitate the rapid service deployment and management for traditional Layer 2 and Layer 3 networks. It is cost-effective Ethernet aggregation and core layer to data center application and is ideally designed for demanding workloads.
Supporting advanced features, including MLAG, IPv4/IPv6, SFLOW, SNMP etc., this switch meets next generation Metro and enterprise network requirements, and it is also ideal for traditional or fully virtualized data center.
Click to open expanded view
S5850-48S2Q4C, 48-Port Ethernet L3 Switch, 48 x 10Gb SFP+ with 2 x 40Gb QSFP+ and 4 x 100Gb QSFP28, Support MPLS&MLAG
S5850-48S2Q4C, 48-Port Ethernet L3 Switch, 48x 10Gb SFP+ with 2x 40Gb QSFP+ and 4x 100Gb QSFP28, Support MPLS&MLAG
Software Spotlights
All ports support MLAG
Connects to other switches and servers by LAG or LACP without other proprietary protocols
The software supports up to 63 MLAG members
Support mixed configuration MLAG with S3950, S5800, S5850 and S8050 series switches
Support PFC, ECN, Data Center TCP
Support NVGRE, GENEVE
Support DCBX, GRE Tunnel
Support advanced features of MPLS, LDP, MPLS-L2VPN, MPLS-L3VPN, VxLAN-BGP-EVPN, IPFIX
LIC-FIX-MA license is required to enable the advanced features
Support line-rate IPv4/IPv6 dual-stack
Support RIP, OSPFv2, BGP, static routing, RIPng, OSPFv3 and BGP4+
Support 64-way ECMP routing for load balancing and redundancy
Support LACP, VRRP, VARP, Smart Link, BFD, ERPS, G.8031, G.8032, Load-Balancing, etc
Support the Spanning Tree Protocols (IEEE802.1d STP, IEEE802.1w RSTP, standard 802.1s MSTP)
Support STP Protocol Protection (BPDU Guard, Root Guard, Loop Guard, Anti TC-BPDU attack)
Support modular power redundancy
Support modular fan redundancy
Support IPv4/IPv6 ACL and MAC whitelisting
Support ARP inspection
Support IP source guard
Support IEEE802.1X RADIUS authentication, TACAS+
Support DHCP Server Relay/Snooping
Support Control Plane Protect (CoPP) black & white list and rate limit features
Support 13 hardware queues per-port (8 unicast queues, 4 multicast queues and 1 monitor queue)
Support Weighted Random Early Detection (WRED)
Support Tail Drop (TD)
Support Strict Priority (SP) scheduling
Support Weighted Deficit Round Robin (WDRR) scheduling
Support SP + WDRR mixed scheduling
Support traffic classification based on COS/DSCP (simple classification)
Support CLI-based, using console ports
Support WEB UI, Telnet, SSH, using 10/100/1000Mbps management port or service ports
Support SNMP (Managed by Zabbix) v1, v2, and v3
Support RPC-API for Software Defined Network (SDN)
Support 1000BASE-T, 1000BASE-SX, LX/LH, EX, ZX, BX, DWDM and CWDM SFP transceivers
Support 10GBASE-T, 10GBASE-SR, LR, LRM, ER, ZR, BX, DWDM and CWDM SFP+ transceivers
Support 40GBASE-SR4, CSR4, LR4, PLR4, PIR4, ER4 transceivers
Support 100GBASE-SR4, PIR4, IR4, LR4, EIR4 transceivers
Support 10G SFP+ DAC and AOC cables
Support 40G QSFP+ DAC and AOC cables
Support 40G QSFP+ to 4x10G SFP+ DAC and AOC cables
Support 100G QSFP+ DAC and AOC cables
Connectivity Solutions
Features
The dual power supplies can be replaced without shutting down the system, and the variable-speed fans with front-to-back airflow automatically adjust fan speed to reduce power draw.
MPLS enables small and medium-sized operators to create tunnels for their users, which helps build point-to-point connections and achieves intercommunication between user networks.
Using the same model of switches, providing a distributed and redundant architecture for uninterrupted service upgrades, and fault isolation for minimized impact.
With network-level security and stability capabilities like SSH, ACL, AAA, etc., it defends against network threats for enterprises, campus and financial industry.
RJ45 Ports | — | 48x 1000BASE-T | 48x 1000BASE-T | — | 8x 1000BASE-T (combo) | 24x 1000BASE-T |
SFP Ports | — | — | — | 48x 1G SFP | 8x 1G SFP (combo) | — |
PoE Ports | — | — | 48x PoE/24x PoE+ @740W | — | — | — |
SFP+ Ports | 48x 10G SFP+ | 4x 10G SFP+ | 8x 10G SFP+ | 4x 10G SFP+ | 12x 10G SFP+ | 16x 10G SFP+ |
25G/40G/100G Ports | 2x 40G QSFP+, 4x 100G QSFP28 | — | — | — | — | — |
Management Layer | L3 | L3 | L3 | L3 | L3 | L3 |
Stacking or MLAG | MLAG | MLAG | Stacking | MLAG | MLAG | MLAG |
VLAN, QoS, IGMP Snooping, Link Aggregation | ||||||
Static Routing, RIP, OSPF, IPv6 support | ||||||
1+1 Hot-swappable Power Supplies |
Videos
S5850-48S2Q4C, 48-Port Ethernet L3 Switch, 48x 10Gb SFP+ with 2x 40Gb QSFP+ and 4x 100Gb QSFP28, Support MPLS&MLAG
S5850-48S2Q4C is a high-performance ToR/Leaf switch with 48x 10Gb SFP+, 2x 40Gb QSFP+ and 4x 100Gb QSFP28 in a compact 1U form factor. The switch comes with the complete system software with comprehensive protocols and applications to facilitate the rapid service deployment and management for traditional Layer 2 and Layer 3 networks. It is cost-effective Ethernet aggregation and core layer to data center application and is ideally designed for demanding workloads.
Supporting advanced features, including MLAG, IPv4/IPv6, SFLOW, SNMP etc., this switch meets next generation Metro and enterprise network requirements, and it is also ideal for traditional or fully virtualized data center.
Software Spotlights
All ports support MLAG
Connects to other switches and servers by LAG or LACP without other proprietary protocols
The software supports up to 63 MLAG members
Support mixed configuration MLAG with S3950, S5800, S5850 and S8050 series switches
Support PFC, ECN, Data Center TCP
Support NVGRE, GENEVE
Support DCBX, GRE Tunnel
Support advanced features of MPLS, LDP, MPLS-L2VPN, MPLS-L3VPN, VxLAN-BGP-EVPN, IPFIX
LIC-FIX-MA license is required to enable the advanced features
Support line-rate IPv4/IPv6 dual-stack
Support RIP, OSPFv2, BGP, static routing, RIPng, OSPFv3 and BGP4+
Support 64-way ECMP routing for load balancing and redundancy
Support LACP, VRRP, VARP, Smart Link, BFD, ERPS, G.8031, G.8032, Load-Balancing, etc
Support the Spanning Tree Protocols (IEEE802.1d STP, IEEE802.1w RSTP, standard 802.1s MSTP)
Support STP Protocol Protection (BPDU Guard, Root Guard, Loop Guard, Anti TC-BPDU attack)
Support modular power redundancy
Support modular fan redundancy
Support IPv4/IPv6 ACL and MAC whitelisting
Support ARP inspection
Support IP source guard
Support IEEE802.1X RADIUS authentication, TACAS+
Support DHCP Server Relay/Snooping
Support Control Plane Protect (CoPP) black & white list and rate limit features
Support 13 hardware queues per-port (8 unicast queues, 4 multicast queues and 1 monitor queue)
Support Weighted Random Early Detection (WRED)
Support Tail Drop (TD)
Support Strict Priority (SP) scheduling
Support Weighted Deficit Round Robin (WDRR) scheduling
Support SP + WDRR mixed scheduling
Support traffic classification based on COS/DSCP (simple classification)
Support CLI-based, using console ports
Support WEB UI, Telnet, SSH, using 10/100/1000Mbps management port or service ports
Support SNMP (Managed by Zabbix) v1, v2, and v3
Support RPC-API for Software Defined Network (SDN)
Support 1000BASE-T, 1000BASE-SX, LX/LH, EX, ZX, BX, DWDM and CWDM SFP transceivers
Support 10GBASE-T, 10GBASE-SR, LR, LRM, ER, ZR, BX, DWDM and CWDM SFP+ transceivers
Support 40GBASE-SR4, CSR4, LR4, PLR4, PIR4, ER4 transceivers
Support 100GBASE-SR4, PIR4, IR4, LR4, EIR4 transceivers
Support 10G SFP+ DAC and AOC cables
Support 40G QSFP+ DAC and AOC cables
Support 40G QSFP+ to 4x10G SFP+ DAC and AOC cables
Support 100G QSFP+ DAC and AOC cables
The dual power supplies can be replaced without shutting down the system, and the variable-speed fans with front-to-back airflow automatically adjust fan speed to reduce power draw.
MPLS enables small and medium-sized operators to create tunnels for their users, which helps build point-to-point connections and achieves intercommunication between user networks.
Using the same model of switches, providing a distributed and redundant architecture for uninterrupted service upgrades, and fault isolation for minimized impact.
With network-level security and stability capabilities like SSH, ACL, AAA, etc., it defends against network threats for enterprises, campus and financial industry.
RJ45 Ports | — | 48x 1000BASE-T | 48x 1000BASE-T | — | 8x 1000BASE-T (combo) | 24x 1000BASE-T |
SFP Ports | — | — | — | 48x 1G SFP | 8x 1G SFP (combo) | — |
PoE Ports | — | — | 48x PoE/24x PoE+ @740W | — | — | — |
SFP+ Ports | 48x 10G SFP+ | 4x 10G SFP+ | 8x 10G SFP+ | 4x 10G SFP+ | 12x 10G SFP+ | 16x 10G SFP+ |
25G/40G/100G Ports | 2x 40G QSFP+, 4x 100G QSFP28 | — | — | — | — | — |
Management Layer | L3 | L3 | L3 | L3 | L3 | L3 |
Stacking or MLAG | MLAG | MLAG | Stacking | MLAG | MLAG | MLAG |
VLAN, QoS, IGMP Snooping, Link Aggregation | ||||||
Static Routing, RIP, OSPF, IPv6 support | ||||||
1+1 Hot-swappable Power Supplies |
Questions & Answers
Customer Reviews
Resources
7.491,05 € (Incl. VAT)