FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about S5800-8TF12S.
01:14
This picture is about S5800-8TF12S.
This picture is about S5800-8TF12S.
This picture is about S5800-8TF12S.
This picture is about S5800-8TF12S.
This picture is about S5800-8TF12S.
This picture is about S5800-8TF12S.
This picture is about S5800-8TF12S.
This picture is about S5800-8TF12S.
This picture is about S5800-8TF12S.
This picture is about S5800-8TF12S.
This picture is about S5800-8TF12S.

S5800-8TF12S, 12-Port Ethernet L3 Switch,12 x 10Gb SFP+, with 8 x Gigabit Combo, Support MLAG

#69404
#69404

MLAG VRRP BFD

2.148,00 € (Excl. VAT)
FS P/N: S5800-8TF12S
2.556,12 € (Incl. VAT)
FS P/N: S5800-8TF12S
1.6K Sold
40 Reviews
77 Questions
6 in DE Warehouse, Get it by 23 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

S5800-8TF12S, 12-Port Ethernet L3 Switch,12 x 10Gb SFP+, with 8 x Gigabit Combo, Support MLAG

S5800-8TF12S is a high-performance Layer 3 Ethernet switch with 8x 100M/1000M SFP, 8x 10/100/1000BASE-T combo and 12x 1Gb SFP/10Gb SFP+ in a compact 1U form factor. It comes with complete system software, comprehensive protocols and applications to facilitate the rapid service deployment and management for traditional L2/L3/IPv6 networks.

Supporting advanced features, including MLAG, SFLOW, SNMP etc., this switch meets the next generation Metro and enterprise network requirements, and it is also ideal for traditional or fully virtualized data center.

Specifications
Ports
8x 10/100/1000BASE-T RJ45/SFP Combo | 12x 1G/10G SFP+
Switching Capacity
176 Gbps
Power Supply
2 (1+1 Redundancy) Hot-swappable
Forwarding Rate
178.6 Mpps
Fan Number
4 (3+1 Redundancy) Built-in
Airflow
Front-to-Back
MAC Address
65K
Number of VLANs
4K
Flash Memory
2GB (eMMC)
DRAM
1GB
Packet Buffer
3MB
Max./Min. Latency
2.37μs/0.88μs
Flow Control
Support
DHCP Server
Support
IPv4 Routes
12,288
IPv6 Routes
12,288
ARP Table
6,144
Jumbo Frame
9,600
MTBF
>100,000 Hours
Dimensions (HxWxD)
1.72"x17.32"x13.39" (43.6x440x340mm)
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Wireless Solution
Medium and Large Campus Surveillance Solution
See more
Wireless Solution
View products
Medium and Large Campus Surveillance Solution
View products
10G Interconnect
View products

Features

10G Access Switch with Gigabit Ports
10G ports for core switches, Gigabit ports for access switch or servers.
176 Gbps
Switching Capacity
178.6 Mpps
Forwarding Rate
Layer 3
Layer Type
1+1 Hot-Swappable Power Supplies and 3+1 Redundant Fans

The dual power supplies can be replaced without shutting down the system, and the variable-speed fans with front-to-back airflow automatically adjust fan speed to reduce power draw.

Support IPv4/IPv6 Dual-Stack

Dual-stack allows the current hybrid environment encompassing both IPv4 and IPv6, as well as the future migration to IPv6.

MLAG Realizes Uninterrupted Services

Using the same model of switches, providing a distributed and redundant architecture for uninterrupted service upgrades, and fault isolation for minimized impact.

Traditional 3-Tier Design of Core, Aggregation, and Access
Upgrade Your Network to High Bandwidth and Scalability
Both the aggregation layer and access layer are designed with dual links, which can eliminate bottlenecks and achieve high-speed networks and get reliable performance.
Redundancy Design
Improve Network Stability
10G Uplink
High Bandwidth Meets Diverse Needs
Hierarchical Design
Easy For Future Expansion
Comprehensive Security Policies Protect from Network Threats

With network-level security and stability capabilities like SSH, ACL, AAA, etc., it defends against network threats for enterprises, campuses, and the financial industry.

Flexible Management Options
Innovative design supports CLI and easy-to-use Web GUI eliminating rip and replace of equipment as network management needs grow.
Management
Web, CLI, Telnet
Monitoring
SNMP, RMON, sFlow
Automated Configuration
RPC-API
RJ45 Ports
8x 1000BASE-T (combo)
48x 1000BASE-T
24x 1000BASE-T
SFP Ports
8x 1G SFP (combo)
48x 1G SFP
PoE Ports
SFP+ Ports
12x 10G SFP+
4x 10G SFP+
4x 10G SFP+
25G/40G/100G Ports
16x 25G SFP28
Management Layer
L3
L3
L3
L3
Stacking or MLAG
MLAG
MLAG
MLAG
MLAG
VLAN, QoS, IGMP Snooping, Link Aggregation
yesyesyesyes
Static Routing, RIP, OSPF, IPv6 support
yesyesyesyes
1+1 Hot-swappable Power Supplies
yesyesyesyes
Specifications

S5800-8TF12S, 12-Port Ethernet L3 Switch,12 x 10Gb SFP+, with 8 x Gigabit Combo, Support MLAG

S5800-8TF12S is a high-performance Layer 3 Ethernet switch with 8x 100M/1000M SFP, 8x 10/100/1000BASE-T combo and 12x 1Gb SFP/10Gb SFP+ in a compact 1U form factor. It comes with complete system software, comprehensive protocols and applications to facilitate the rapid service deployment and management for traditional L2/L3/IPv6 networks.

Supporting advanced features, including MLAG, SFLOW, SNMP etc., this switch meets the next generation Metro and enterprise network requirements, and it is also ideal for traditional or fully virtualized data center.

Specifications
Ports
8x 10/100/1000BASE-T RJ45/SFP Combo | 12x 1G/10G SFP+
Switching Capacity
176 Gbps
Power Supply
2 (1+1 Redundancy) Hot-swappable
Forwarding Rate
178.6 Mpps
Fan Number
4 (3+1 Redundancy) Built-in
Airflow
Front-to-Back
MAC Address
65K
Number of VLANs
4K
Flash Memory
2GB (eMMC)
DRAM
1GB
Packet Buffer
3MB
Max./Min. Latency
2.37μs/0.88μs
Flow Control
Support
DHCP Server
Support
IPv4 Routes
12,288
IPv6 Routes
12,288
ARP Table
6,144
Jumbo Frame
9,600
MTBF
>100,000 Hours
Dimensions (HxWxD)
1.72"x17.32"x13.39" (43.6x440x340mm)
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Wireless Solution
Medium and Large Campus Surveillance Solution
See more
Wireless Solution
View products
Medium and Large Campus Surveillance Solution
View products
10G Interconnect
View products
Features
10G Access Switch with Gigabit Ports
10G ports for core switches, Gigabit ports for access switch or servers.
176 Gbps
Switching Capacity
178.6 Mpps
Forwarding Rate
Layer 3
Layer Type
1+1 Hot-Swappable Power Supplies and 3+1 Redundant Fans

The dual power supplies can be replaced without shutting down the system, and the variable-speed fans with front-to-back airflow automatically adjust fan speed to reduce power draw.

Support IPv4/IPv6 Dual-Stack

Dual-stack allows the current hybrid environment encompassing both IPv4 and IPv6, as well as the future migration to IPv6.

MLAG Realizes Uninterrupted Services

Using the same model of switches, providing a distributed and redundant architecture for uninterrupted service upgrades, and fault isolation for minimized impact.

Traditional 3-Tier Design of Core, Aggregation, and Access
Upgrade Your Network to High Bandwidth and Scalability
Both the aggregation layer and access layer are designed with dual links, which can eliminate bottlenecks and achieve high-speed networks and get reliable performance.
Redundancy Design
Improve Network Stability
10G Uplink
High Bandwidth Meets Diverse Needs
Hierarchical Design
Easy For Future Expansion
Comprehensive Security Policies Protect from Network Threats

With network-level security and stability capabilities like SSH, ACL, AAA, etc., it defends against network threats for enterprises, campuses, and the financial industry.

Flexible Management Options
Innovative design supports CLI and easy-to-use Web GUI eliminating rip and replace of equipment as network management needs grow.
Management
Web, CLI, Telnet
Monitoring
SNMP, RMON, sFlow
Automated Configuration
RPC-API
RJ45 Ports
8x 1000BASE-T (combo)
48x 1000BASE-T
24x 1000BASE-T
SFP Ports
8x 1G SFP (combo)
48x 1G SFP
PoE Ports
SFP+ Ports
12x 10G SFP+
4x 10G SFP+
4x 10G SFP+
25G/40G/100G Ports
16x 25G SFP28
Management Layer
L3
L3
L3
L3
Stacking or MLAG
MLAG
MLAG
MLAG
MLAG
VLAN, QoS, IGMP Snooping, Link Aggregation
yesyesyesyes
Static Routing, RIP, OSPF, IPv6 support
yesyesyesyes
1+1 Hot-swappable Power Supplies
yesyesyesyes

Questions & Answers

Customer Reviews

Resources

2.148,00 € (Excl. VAT)

2.556,12 € (Incl. VAT)

6 in DE Warehouse