FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about RS6140-V2.
This picture is about RS6140-V2.
This picture is about RS6140-V2.
This picture is about RS6140-V2.
This picture is about RS6140-V2.
This picture is about RS6140-V2.
This picture is about RS6140-V2.
This picture is about RS6140-V2.
This picture is about RS6140-V2.
This picture is about RS6140-V2.

RS6140-V2, 1U Rackmount Server, Dual Intel® Xeon® Scalable Processors, Up to 8TB DRAM, 12 x 2.5" Hot-swap NVMe/SATA/SAS Drive Bays, 4 x RJ45 10GbE Ports, 1200W Redundant

Hot #139687
Hot #139687
6.405,00 € (Excl. VAT)
FS P/N: RS6140-V2
7.621,95 € (Incl. VAT)
FS P/N: RS6140-V2
20 Sold
1 Review
23 Questions
Pre-order, Ship by 27 Aug, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Online Installation
Test Support
3-Year Warranty
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

1U Rackmount Server, Dual Intel® Xeon® Scalable Processors, Up to 8TB DRAM, 12x 2.5" Hot-swap NVMe/SATA/SAS Drive Bays, 4x RJ45 10GbE Ports, 1200W Redundant

The RS6140-V2 is a slim 1U dual-socket server designed for virtualization, high-performance computing, and cloud computing. With support for Intel’s Xeon Scalable processors from the 3rd generation line of processors, it supports up to 8TB of memory. On the front of the system, there are 12x 2.5” drive bays with support for NVMe, SATA, and SAS storage devices. Integrated BMC chip enables easy management.
Intel SGX offers hardware-level security for safeguarding sensitive data in specific applications from malicious software or other threats.

Specifications
Form Factor
1U Rackmount
Processor
Standard Configuration - 2x Intel® Xeon® Silver 4310 Processors 12 Core - 2.1 Ghz
Chipset
Intel C621A Chipset
Drive Bays
Standard Configuration - 2x 300GB 10K SAS HDD
Memory
Standard Configuration - 64GB RAM (4x 16GB)
Expansion Slots
Slot 1 - PCIe 4.0x 16 | Slot 2 - PCIe 4.0x 16 | Slot 3 - PCIe 4.0x 16 | Slot 4 - PCIe 4.0x 16
Raid Controller
SATA3 (6Gbps) via Intel PCH 621A | NVMe (16GT/s) | RAID 0, 1, 5, 6, 10, 50, 60
Fans
8 heavy duty fans
Ethernet
4x 10GBase-T Ports
Power Supply
1200W Redundant with PMBus
Management Software
Redfish API | IPMI 2.0 | Intel Node Manager | KVM with Dedicated LAN | NMI | Watch Dog
Operating System Management
Windows Server 2022 64bit | VMWar ESXi 7.0 u2 GA x64
Chassis (HxWxD)
1.7"x17.2"x29.1" (43x437x739mm)
Gross Weight
41 lbs (18.6 kg)

Product Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
Server Virtualization
View products
IP SAN Storage Network Solution
View products
Server Monitoring
View products
High-Performance Computing Solution
View products
10G with Switch
View products

Features

32 DIMM Slots and 12 Hot-swap 2.5" Drive Bays Enhance Scalability

DDR4 SDRAM compatible slots install memory that reduces processor idle time and enhances computer's performance, 12x 2.5” hot-swap drive bays simplify installation and removal.

Dual Intel Xeon Processors Ensure Computing Applications
Dual 3rd Gen Intel Xeon Scalable processors support up to 40 cores with a thermal design point (TDP) of 270W, providing higher performance and lower latency for faster data processing.
Up to 40 cores
Up to 8TB memory
270W TDP
Several Different Management Tools Available for Servers

Intelligent Platform Management Interface (IPMI) helps to manage the system both at-chassis and remotely. Management programs include Redfish API, IPMI 2.0, Intel Node Manager, etc.

Wide Range of Applications

The server is widely used in Big Data, Analytics and Cloud Computing, and can also be used in conjunction with other communication products such as switches, AP, AC, and network cameras.

Data Center Content Delivery Network Solution

Using a cluster of node servers distributed in different regions to provide users with decentralized storage and caching of content for more efficient bandwidth operations.

CPU Sockets
2
2
2
2
CPU Types
Intel® Xeon® Silver 4310 Processor
Intel® Xeon® Bronze 3204 Processor
Intel® Xeon® Bronze 3204 Processor
Intel® Xeon® Silver 4310 Processor
Form Factors
1U
1U
2U
2U
GPUs
2
1
2
4
DIMM Slots
32
24
24
32
Memory
64GB RAM (4x 16GB)
64GB RAM (4x 16GB)
64GB RAM (4x 16GB)
64GB RAM (4x 16GB)
Drive Bays
12x 2.5" Drive Bays
10x 2.5" Drive Bays
24x 2.5" Drive Bays
12x 3.5" Drive Bays
Expansion Slots
PCIe 4.0 x16
PCIe 3.0 x16, PCIe 3.0 x8
PCIe 3.0 x16, PCIe 3.0 x8
PCIe 4.0 x16, PCIe 4.0 x8
Redundant Power Supply
yesyesyesyes
Intel® Node Manager, Redfish API, IPMI 2.0, KVM with Dedicated LAN, NMI, Watch Dog
yesyesyesyes
Hyper-Turbo Technology
yesyesyesyes
Windows Server 2019/RedHat Linux 7.5
yesyesyesyes
VMware ESXi 6.7 U1
yes
yes
Specifications

1U Rackmount Server, Dual Intel® Xeon® Scalable Processors, Up to 8TB DRAM, 12x 2.5" Hot-swap NVMe/SATA/SAS Drive Bays, 4x RJ45 10GbE Ports, 1200W Redundant

The RS6140-V2 is a slim 1U dual-socket server designed for virtualization, high-performance computing, and cloud computing. With support for Intel’s Xeon Scalable processors from the 3rd generation line of processors, it supports up to 8TB of memory. On the front of the system, there are 12x 2.5” drive bays with support for NVMe, SATA, and SAS storage devices. Integrated BMC chip enables easy management.
Intel SGX offers hardware-level security for safeguarding sensitive data in specific applications from malicious software or other threats.

Specifications
Form Factor
1U Rackmount
Processor
Standard Configuration - 2x Intel® Xeon® Silver 4310 Processors 12 Core - 2.1 Ghz
Chipset
Intel C621A Chipset
Drive Bays
Standard Configuration - 2x 300GB 10K SAS HDD
Memory
Standard Configuration - 64GB RAM (4x 16GB)
Expansion Slots
Slot 1 - PCIe 4.0x 16 | Slot 2 - PCIe 4.0x 16 | Slot 3 - PCIe 4.0x 16 | Slot 4 - PCIe 4.0x 16
Raid Controller
SATA3 (6Gbps) via Intel PCH 621A | NVMe (16GT/s) | RAID 0, 1, 5, 6, 10, 50, 60
Fans
8 heavy duty fans
Ethernet
4x 10GBase-T Ports
Power Supply
1200W Redundant with PMBus
Management Software
Redfish API | IPMI 2.0 | Intel Node Manager | KVM with Dedicated LAN | NMI | Watch Dog
Operating System Management
Windows Server 2022 64bit | VMWar ESXi 7.0 u2 GA x64
Chassis (HxWxD)
1.7"x17.2"x29.1" (43x437x739mm)
Gross Weight
41 lbs (18.6 kg)

Product Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
Server Virtualization
View products
IP SAN Storage Network Solution
View products
Server Monitoring
View products
High-Performance Computing Solution
View products
10G with Switch
View products
Features
32 DIMM Slots and 12 Hot-swap 2.5" Drive Bays Enhance Scalability

DDR4 SDRAM compatible slots install memory that reduces processor idle time and enhances computer's performance, 12x 2.5” hot-swap drive bays simplify installation and removal.

Dual Intel Xeon Processors Ensure Computing Applications
Dual 3rd Gen Intel Xeon Scalable processors support up to 40 cores with a thermal design point (TDP) of 270W, providing higher performance and lower latency for faster data processing.
Up to 40 cores
Up to 8TB memory
270W TDP
Several Different Management Tools Available for Servers

Intelligent Platform Management Interface (IPMI) helps to manage the system both at-chassis and remotely. Management programs include Redfish API, IPMI 2.0, Intel Node Manager, etc.

Wide Range of Applications

The server is widely used in Big Data, Analytics and Cloud Computing, and can also be used in conjunction with other communication products such as switches, AP, AC, and network cameras.

Data Center Content Delivery Network Solution

Using a cluster of node servers distributed in different regions to provide users with decentralized storage and caching of content for more efficient bandwidth operations.

CPU Sockets
2
2
2
2
CPU Types
Intel® Xeon® Silver 4310 Processor
Intel® Xeon® Bronze 3204 Processor
Intel® Xeon® Bronze 3204 Processor
Intel® Xeon® Silver 4310 Processor
Form Factors
1U
1U
2U
2U
GPUs
2
1
2
4
DIMM Slots
32
24
24
32
Memory
64GB RAM (4x 16GB)
64GB RAM (4x 16GB)
64GB RAM (4x 16GB)
64GB RAM (4x 16GB)
Drive Bays
12x 2.5" Drive Bays
10x 2.5" Drive Bays
24x 2.5" Drive Bays
12x 3.5" Drive Bays
Expansion Slots
PCIe 4.0 x16
PCIe 3.0 x16, PCIe 3.0 x8
PCIe 3.0 x16, PCIe 3.0 x8
PCIe 4.0 x16, PCIe 4.0 x8
Redundant Power Supply
yesyesyesyes
Intel® Node Manager, Redfish API, IPMI 2.0, KVM with Dedicated LAN, NMI, Watch Dog
yesyesyesyes
Hyper-Turbo Technology
yesyesyesyes
Windows Server 2019/RedHat Linux 7.5
yesyesyesyes
VMware ESXi 6.7 U1
yes
yes

Questions & Answers

Customer Reviews

Resources

6.405,00 € (Excl. VAT)

7.621,95 € (Incl. VAT)

Pre-order