FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about N8560-32C Product Video.
00:38
This picture is about N8560-32C.
This picture is about N8560-32C.
This picture is about N8560-32C.
This picture is about N8560-32C.
This picture is about N8560-32C.
This picture is about N8560-32C.
This picture is about N8560-32C.
This picture is about N8560-32C.
This picture is about N8560-32C Product Video.
This picture is about N8560-32C.
This picture is about N8560-32C.
This picture is about N8560-32C.
This picture is about N8560-32C.
This picture is about N8560-32C.
This picture is about N8560-32C.
This picture is about N8560-32C.
This picture is about N8560-32C.

N8560-32C, 32-Port Ethernet L3 Data Center Switch, 32 x 100Gb QSFP28, Support MLAG/Stacking, Broadcom Chip, Support RoCE

Hot #110480
Hot #110480

Broadcom MLAG Stacking VXLAN RoCE

9.393,00 € (Excl. VAT)
FS P/N: N8560-32C
11.177,67 € (Incl. VAT)
FS P/N: N8560-32C
835 Sold
115 Reviews
124 Questions
22 in DE Warehouse, Get it by 23 May, 2024
371 in Global Warehouse, Get it by 31 May, 2024
1 in Transit, Get it by 11 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Free Product Trial
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

N8560-32C, 32-Port Ethernet L3 Data Center Switch, 32 x 100Gb QSFP28, Support MLAG/Stacking, Broadcom Chip, FSOS Installed

The N8560-32C provides line-rate L3 switching across the 32x QSFP28 ports, and each QSFP28 port can be configured as 40/100GbE, or as 4x 10/25GbE or 2x 50GbE via breakout cables. The compact 1U switch can be deployed as a top-of-rack (ToR) switch supporting 10/25GbE to servers with 40/50/100GbE, or as a spine switch supporting 40/50/100GbE spine interconnects.

N8560-32C supports PFC, DCBX and ECN to deliver low-latency, zero packet loss, non-blocking lossless Ethernet, VXLAN, EVPN for virtual network expansion, and supports features like GR, BFD mechanisms to ensure normal operation when the network bears abundant services and heavy traffic.

Specifications
Ports
32x 100G QSFP28
Switch Chip
BCM56870
CPU
Intel Xeon D-1527 (Quad-core, 2.2 GHz)
Number of VLANs
4K
Switching Capacity
6.4 Tbps
MAC Address
96K
Forwarding Rate
2980 Mpps
Jumbo Frame
9,216
SDRAM
8GB
ARP Entries
100,000
Flash Memory
240GB
IPv4/IPv6 Routes
128,000/64,000
Packet Buffer
32MB
Latency
<1μs
Hot-swappable AC Power Supplies
2 (1+1 Redundancy)
Max. Power Consumption
<450W
Hot-swappable Fans
5 (4+1 Redundancy), Front-to-Back
MTBF
390,000 Hours
Dimensions (HxWxD)
1.73"x 17.4"x 22" (44x 442x 560mm)
Operating System
FSOS
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
IP SAN Storage Network Solution
View products
100G Interconnect
View products
100G to 4x 25G Connectivity
View products

Features

Network Solutions

Provide continuous high-throughput network for HPC, machine learning and more. Ideal for IDC hosting, entertainment, education, research, finance, and other industries. Read more

Flexible Interface Speeds for Multi-scenario Deployment
10/25G for servers, 40/50/100G uplinks for spine switches.
BCM56870
Broadcom Chip
6.4 Tbps
Switching Capacity
2980 Mpps
Forwarding Rate
Dual Redundant Power Supplies and Smart Fans
Ship with dual power supplies and smart fans by default, provide high availability and longevity.
4+1 Hot-swap Fans
Variable-speed fans for superior cooling, noise and power reduction
1+1 Dual AC PSU
PSUs can be removed/replaced without shutting down the system
Stacking Simplifies Network Configuration
Stacking virtualization technology virtualizes multiple physical devices into a logical device, simplifying network configuration and structure, eliminating loops, and improving reliability.
2 Units
Virtual stacking
200Gbps
Stacking bandwidth
50ms
Fault recovery
LACP
Uplink aggregation
MLAG Enhances System Reliability

MLAG virtualization technology realizes load balancing and improves link reliability. Supports device-independent upgrades to ensure second-level upgrades for services.

VXLAN Achieves Unlimited Data Transmission
VXLAN technology constructs a virtual Layer 2 network and creates virtual tunnels over IP networks, enabling cross-regional and cross-data center data migration and flexible resource allocation.
Lossless Ethernet and Zero Packet Loss
RDMA technology reduces CPU burden and effectively resolves network latency. PFC+ECN enables intelligent data exchange and prevents packet loss, ensuring lossless transmission.
Accelerate Provisioning from Days to Minutes

Simplify duplicate network configuration by automation helpers like NETCONF, Python, Zero Configuration, Ansible, gRPC, OpenFlow, greatly save daily operation costs and time.

Switch Speeds
32x100G
48x10G, 8x100G
48x10G, 8x100G
48x25G, 8x100G
64x100G
64x400G
Hot-swappable Power Supplies
AC Power Supplies
AC Power Supplies
DC Power Supplies
AC Power Supplies
AC Power Supplies
AC Power Supplies
MLAG
yesyesyesyesyes
Stacking
yesyesyesyesyes
VXLAN
yesyesyesyes
EVPN
yesyesyesyes
OSPFv2/v3
yesyesyesyesyesyes
BGP4/BGP4+
yesyesyesyesyesyes
NETCONF
yesyesyesyesyesyes
Python, gRPC
yesyesyesyesyesyes
PFC (802.1Qbb)
yesyesyesyesyesyes
ECN
yesyesyesyesyesyes
GR
yesyesyesyesyesyes
10GBASE-T SFP+
yesyesyes
Specifications

N8560-32C, 32-Port Ethernet L3 Data Center Switch, 32 x 100Gb QSFP28, Support MLAG/Stacking, Broadcom Chip, FSOS Installed

The N8560-32C provides line-rate L3 switching across the 32x QSFP28 ports, and each QSFP28 port can be configured as 40/100GbE, or as 4x 10/25GbE or 2x 50GbE via breakout cables. The compact 1U switch can be deployed as a top-of-rack (ToR) switch supporting 10/25GbE to servers with 40/50/100GbE, or as a spine switch supporting 40/50/100GbE spine interconnects.

N8560-32C supports PFC, DCBX and ECN to deliver low-latency, zero packet loss, non-blocking lossless Ethernet, VXLAN, EVPN for virtual network expansion, and supports features like GR, BFD mechanisms to ensure normal operation when the network bears abundant services and heavy traffic.

Specifications
Ports
32x 100G QSFP28
Switch Chip
BCM56870
CPU
Intel Xeon D-1527 (Quad-core, 2.2 GHz)
Number of VLANs
4K
Switching Capacity
6.4 Tbps
MAC Address
96K
Forwarding Rate
2980 Mpps
Jumbo Frame
9,216
SDRAM
8GB
ARP Entries
100,000
Flash Memory
240GB
IPv4/IPv6 Routes
128,000/64,000
Packet Buffer
32MB
Latency
<1μs
Hot-swappable AC Power Supplies
2 (1+1 Redundancy)
Max. Power Consumption
<450W
Hot-swappable Fans
5 (4+1 Redundancy), Front-to-Back
MTBF
390,000 Hours
Dimensions (HxWxD)
1.73"x 17.4"x 22" (44x 442x 560mm)
Operating System
FSOS
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
IP SAN Storage Network Solution
View products
100G Interconnect
View products
100G to 4x 25G Connectivity
View products
Features

Network Solutions

Provide continuous high-throughput network for HPC, machine learning and more. Ideal for IDC hosting, entertainment, education, research, finance, and other industries. Read more

Flexible Interface Speeds for Multi-scenario Deployment
10/25G for servers, 40/50/100G uplinks for spine switches.
BCM56870
Broadcom Chip
6.4 Tbps
Switching Capacity
2980 Mpps
Forwarding Rate
Dual Redundant Power Supplies and Smart Fans
Ship with dual power supplies and smart fans by default, provide high availability and longevity.
4+1 Hot-swap Fans
Variable-speed fans for superior cooling, noise and power reduction
1+1 Dual AC PSU
PSUs can be removed/replaced without shutting down the system
Stacking Simplifies Network Configuration
Stacking virtualization technology virtualizes multiple physical devices into a logical device, simplifying network configuration and structure, eliminating loops, and improving reliability.
2 Units
Virtual stacking
200Gbps
Stacking bandwidth
50ms
Fault recovery
LACP
Uplink aggregation
MLAG Enhances System Reliability

MLAG virtualization technology realizes load balancing and improves link reliability. Supports device-independent upgrades to ensure second-level upgrades for services.

VXLAN Achieves Unlimited Data Transmission
VXLAN technology constructs a virtual Layer 2 network and creates virtual tunnels over IP networks, enabling cross-regional and cross-data center data migration and flexible resource allocation.
Lossless Ethernet and Zero Packet Loss
RDMA technology reduces CPU burden and effectively resolves network latency. PFC+ECN enables intelligent data exchange and prevents packet loss, ensuring lossless transmission.
Accelerate Provisioning from Days to Minutes

Simplify duplicate network configuration by automation helpers like NETCONF, Python, Zero Configuration, Ansible, gRPC, OpenFlow, greatly save daily operation costs and time.

Switch Speeds
32x100G
48x10G, 8x100G
48x10G, 8x100G
48x25G, 8x100G
64x100G
64x400G
Hot-swappable Power Supplies
AC Power Supplies
AC Power Supplies
DC Power Supplies
AC Power Supplies
AC Power Supplies
AC Power Supplies
MLAG
yesyesyesyesyes
Stacking
yesyesyesyesyes
VXLAN
yesyesyesyes
EVPN
yesyesyesyes
OSPFv2/v3
yesyesyesyesyesyes
BGP4/BGP4+
yesyesyesyesyesyes
NETCONF
yesyesyesyesyesyes
Python, gRPC
yesyesyesyesyesyes
PFC (802.1Qbb)
yesyesyesyesyesyes
ECN
yesyesyesyesyesyes
GR
yesyesyesyesyesyes
10GBASE-T SFP+
yesyesyes

Questions & Answers

Customer Reviews

Resources

9.393,00 € (Excl. VAT)

11.177,67 € (Incl. VAT)

22 in DE Warehouse
371 in Global Warehouse