The QSFP28 module provides 100GBase-LR4 throughput up to 10km over a standard pair of single mode fiber (SMF) with duplex LC connectors. This transceiver is compliant with IEEE 802.3 100GBASE-LR4, SFF-8665 and SFF-8636 standards. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as 100G telecom connections, data center, high-performance computing networks, enterprise core and distribution layers, campus networks etc.
Note: The FS P/N is changed from QSFP28-LR4-100G to QSFP-LR4-100G, but the product is the same. Only the FS P/N has been changed.
Click to open expanded view
HPE Aruba JL310A Compatible QSFP28 100GBASE-LR4 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module
HPE Aruba JL310A Compatible 100GBASE-LR4 QSFP28 Optical Transceiver Module (SMF, 1310nm, 10km, LC, DOM)
Quality Testing Program
Quality Testing Program
Connectivity Solutions
Features
Center Wavelength | 1310nm | 1310nm | 1310nm | 1310nm | 1310nm |
Connector | Duplex LC | Duplex LC | Duplex LC | Duplex LC | Duplex LC |
Cable Distance (Max.) | 10km | 10km | 10km | 10km | 10km |
Cable Type | SMF | SMF | SMF | SMF | SMF |
Modulation | 4x 25G NRZ | 4x 25G NRZ | PAM4 | 4x 25G NRZ | 4x 25G NRZ |
Transmitter Type | 4x LAN WDM EML | DML CWDM | 4x LAN WDM DML TOSA | EML | 4x LAN WDM EML |
Packaging Technology | BOX Packaging | COB (Chip on board) Packaging | BOX Packaging | BOX Packaging | BOX Packaging |
Chip | Semtech Chip | Semtech Chip | Broadcom Chip | Semtech Chip | Semtech Chip |
Temperature Range | 0 to 70°C | 0 to 70°C | 0 to 70°C | 0 to 70°C | -40 to 85°C (IND) |
Application | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet 400G to 4x 100G Breakout 800G to 8x 100G Breakout | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet |
Videos
HPE Aruba JL310A Compatible 100GBASE-LR4 QSFP28 Optical Transceiver Module (SMF, 1310nm, 10km, LC, DOM)
The QSFP28 module provides 100GBase-LR4 throughput up to 10km over a standard pair of single mode fiber (SMF) with duplex LC connectors. This transceiver is compliant with IEEE 802.3 100GBASE-LR4, SFF-8665 and SFF-8636 standards. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as 100G telecom connections, data center, high-performance computing networks, enterprise core and distribution layers, campus networks etc.
Note: The FS P/N is changed from QSFP28-LR4-100G to QSFP-LR4-100G, but the product is the same. Only the FS P/N has been changed.
Quality Testing Program
Quality Testing Program
Center Wavelength | 1310nm | 1310nm | 1310nm | 1310nm | 1310nm |
Connector | Duplex LC | Duplex LC | Duplex LC | Duplex LC | Duplex LC |
Cable Distance (Max.) | 10km | 10km | 10km | 10km | 10km |
Cable Type | SMF | SMF | SMF | SMF | SMF |
Modulation | 4x 25G NRZ | 4x 25G NRZ | PAM4 | 4x 25G NRZ | 4x 25G NRZ |
Transmitter Type | 4x LAN WDM EML | DML CWDM | 4x LAN WDM DML TOSA | EML | 4x LAN WDM EML |
Packaging Technology | BOX Packaging | COB (Chip on board) Packaging | BOX Packaging | BOX Packaging | BOX Packaging |
Chip | Semtech Chip | Semtech Chip | Broadcom Chip | Semtech Chip | Semtech Chip |
Temperature Range | 0 to 70°C | 0 to 70°C | 0 to 70°C | 0 to 70°C | -40 to 85°C (IND) |
Application | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet 400G to 4x 100G Breakout 800G to 8x 100G Breakout | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet |
Questions & Answers
Customer Reviews
Resources
474,81 € (Incl. VAT)