FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FMU-D402160M3.
00:28
This picture is about .
This picture is about .
This picture is about .
This picture is about 35887对比主多图.
This picture is about .
This picture is about .
This picture is about FMU-D402160M3.
This picture is about .
This picture is about .
This picture is about .
This picture is about 35887对比主多图.
This picture is about .
This picture is about .

40 Channels DWDM Mux Demux, 100GHz C21-C60, with 1310nm and Monitor Port, 3.5dB Typical IL, LC/UPC, Dual Fiber, 1U Rack Mount

Hot #35887
Hot #35887

1U Rack Mount ITU-T

1.698,00 € (Excl. VAT)
FS P/N: FMU-D402160M3
2.020,62 € (Incl. VAT)
FS P/N: FMU-D402160M3
4K Sold
267 Reviews
38 Questions
85 in DE Warehouse, Get it by 23 May, 2024
50 in Global Warehouse, Get it by 31 May, 2024
40 in Transit, Get it by 21 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
3-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

40 Channels DWDM Mux Demux, 100GHz C21-C60, with 1310nm and Monitor Port, 3.5dB Typical IL, LC/UPC, Dual Fiber, 1U Rack Mount

The 40CH Mux Demux is a high-density, low-loss, and suitable for long-haul transmission passive DWDM device based on AAWG (Gaussian). This unit is a 1RU 19" Rack Mount filter with Combo Mux/DeMux functionality. In accordance with the ITU-T G.694.1 100GHz grid, it maximizes the capacity of the C-band range.
In conjunction with the FS transponders and amplifiers, etc., this Mux Demux supports a wide range of architectures from simple point-to-point to amplified ring configurations. With these features, all of our mux/demux products are 100% compliant and provide a cost effective solution for your network upgrade needs and suitable to be used in various applications, such asmetropolitan area networks and high-speed communication lines.

Specifications
Wavelength
40 Channels C21-C60
Channel Spacing
100GHz (0.8nm)
1310nm Port Passband
1260nm~1360nm
Center Wavelength Accuracy
±0.05nm
Channel Passband
±0.11nm
Technology Type
AAWG (Gaussian)
Insertion Loss
≤5.0dB, 3.5dB Typical
Insertion Loss @ 1% Mon
≤26dB
Insertion Loss @ 1310 Port
≤1.5dB
Passband Ripple
≤1.5dB
Return Loss
≥40dB
Directivity
≥40dB
Polarization Mode Dispersion
≤0.5ps
Polarization Dependent Loss
≤0.7dB
Connector Type
LC/UPC
Power Handling
≤300mW
Channel Isolation
Adjacent ≥25dB
Non-adjacent ≥29dB
Temperature
Operating -5 to 65°C (23 to 149°F)
Storage -40 to 85°C (-40 to 185°F)
Form Factor
1RU Height, 19" Rack Mount
Dimensions (HxWxD)
1.73"x19"x10.28" (44x481.8x261.2mm)

Note: Insertion Loss is specified with connectors and adapters.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

High Capacity Data Center Interconnect Solution
Intelligent Optical Protection Solution
See more
High Capacity Data Center Interconnect Solution
View products
Intelligent Optical Protection Solution
View products
University Data Center Interconnection Solution
View products

Features

Diversified Ports for 40 Channels DWDM Mux Demux

The C21-C60 channel port for ITU grid DWDM traffic, 1310nm port for 10G/40G/100G/400G legacy traffic, MON port for optical performance monitoring.

Maximize Your Fiber with WDM Network

A single fiber can be shared for multiple different data or services in WDM network. It maximizes the usefulness of fiber and generates substantial savings.

Mix of Services Multiplexing at Any Rate

Flexible mix of 1G/10G/25G/40G/100G/200G Ethernet, 8G/16G FC, SAN, OTN, SDH/SONET and native video services, it's transparent to any rate, any service multiplexing and upgrade.

Monitor Port for Your Diversified Monitoring Needs

Usually, at a split of 1% (2%, 3%, 5% optional), the monitor port offers flexible monitoring ways to test the power, wavelength and OSNR of the optical signal without service interruption.

Hybrid CWDM-DWDM System for Network Expansion
By using the 1530nm and 1550nm CWDM channels, it becomes possible to transmit multiple DWDM channels within a single CWDM channel, providing a solution that is both cost-effective and easily expandable.
1530±6.5=1523.5nm~1536.5nm
C53~C60 total 8ch
1550±6.5=1543.5nm~1556.5nm
C27~C42 total 16ch
Suitable for WDM Network
FMU series interconnects seamlessly with third-party WDM products to transmit a large amount of data, meeting the demands of multiple scenarios, such as finance, government, Internet, etc.
Data Center/DCI
ISP
Campus/Institute
Enterprise/Business
Mobility
Custom Solution Tailored to Your Needs
Increase Network Capacity
Up to 96 DWDM channels to be connected simultaneously over a dark fiber network
Network Design and Optimization
Includes a bill of materials (BOM) to match the future-proofing network requirements
Staging and Configuration Support
Encompasses building up and testing and configuring throughout the network
Wavelength
40 Channels C21-C60
40 Channels C21-C60
40 Channels C21-C60
40 Channels C21-C60
40 Channels C21-C60
Insertion Loss
≤ 5.0dB, 3.5dB Typical
≤ 4.5dB, 3.0dB Typical
≤ 5.5dB, 4.5dB Typical
≤ 6.0dB, 5.5dB Typical
≤ 6.0dB, 4.5dB Typical
Channel Spacing
100GHz (0.8nm)
100GHz (0.8nm)
100GHz (0.8nm)
100GHz (0.8nm)
100GHz (0.8nm)
Channel Isolation
Adjacent ≥ 25dB Non-adjacent ≥ 29dB
Adjacent ≥ 25dB Non-adjacent ≥ 29dB
Adjacent ≥ 25dB Non-adjacent ≥ 29dB
Adjacent ≥ 25dB Non-adjacent ≥ 30dB
Adjacent ≥ 24dB Non-adjacent ≥ 29dB
Return Loss
≥ 40dB
≥ 40dB
≥ 40dB
≥ 40dB
≥ 41dB
Special Service
1310nm, Monitor Port
Monitor Port
1310nm, Monitor Port
Monitor Port
1310nm, Monitor Port
Technology Type
AAWG (Gaussian)
AAWG (Gaussian)
AAWG (Flat-top)
AAWG (Gaussian)
AAWG (Gaussian)
Property
Passive
Passive
Passive
Active
Active
Monitoring Type
OPD/OPM
OPD/OPM
OPD/OPM
OPD/OPM
OPD/OPM/WEB
Power Handling
≤ 300mW
≤ 300mW
≤ 300mW
≤ 300mW
Dual power, 100VAC~240VAC
Housing
1U Rack Mount
1U Rack Mount
1U Rack Mount
M6200 Plug-in Module
1U Rack Mount
Specifications

40 Channels DWDM Mux Demux, 100GHz C21-C60, with 1310nm and Monitor Port, 3.5dB Typical IL, LC/UPC, Dual Fiber, 1U Rack Mount

The 40CH Mux Demux is a high-density, low-loss, and suitable for long-haul transmission passive DWDM device based on AAWG (Gaussian). This unit is a 1RU 19" Rack Mount filter with Combo Mux/DeMux functionality. In accordance with the ITU-T G.694.1 100GHz grid, it maximizes the capacity of the C-band range.
In conjunction with the FS transponders and amplifiers, etc., this Mux Demux supports a wide range of architectures from simple point-to-point to amplified ring configurations. With these features, all of our mux/demux products are 100% compliant and provide a cost effective solution for your network upgrade needs and suitable to be used in various applications, such asmetropolitan area networks and high-speed communication lines.

Specifications
Wavelength
40 Channels C21-C60
Channel Spacing
100GHz (0.8nm)
1310nm Port Passband
1260nm~1360nm
Center Wavelength Accuracy
±0.05nm
Channel Passband
±0.11nm
Technology Type
AAWG (Gaussian)
Insertion Loss
≤5.0dB, 3.5dB Typical
Insertion Loss @ 1% Mon
≤26dB
Insertion Loss @ 1310 Port
≤1.5dB
Passband Ripple
≤1.5dB
Return Loss
≥40dB
Directivity
≥40dB
Polarization Mode Dispersion
≤0.5ps
Polarization Dependent Loss
≤0.7dB
Connector Type
LC/UPC
Power Handling
≤300mW
Channel Isolation
Adjacent ≥25dB
Non-adjacent ≥29dB
Temperature
Operating -5 to 65°C (23 to 149°F)
Storage -40 to 85°C (-40 to 185°F)
Form Factor
1RU Height, 19" Rack Mount
Dimensions (HxWxD)
1.73"x19"x10.28" (44x481.8x261.2mm)

Note: Insertion Loss is specified with connectors and adapters.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
High Capacity Data Center Interconnect Solution
Intelligent Optical Protection Solution
See more
High Capacity Data Center Interconnect Solution
View products
Intelligent Optical Protection Solution
View products
University Data Center Interconnection Solution
View products
Features
Diversified Ports for 40 Channels DWDM Mux Demux

The C21-C60 channel port for ITU grid DWDM traffic, 1310nm port for 10G/40G/100G/400G legacy traffic, MON port for optical performance monitoring.

Maximize Your Fiber with WDM Network

A single fiber can be shared for multiple different data or services in WDM network. It maximizes the usefulness of fiber and generates substantial savings.

Mix of Services Multiplexing at Any Rate

Flexible mix of 1G/10G/25G/40G/100G/200G Ethernet, 8G/16G FC, SAN, OTN, SDH/SONET and native video services, it's transparent to any rate, any service multiplexing and upgrade.

Monitor Port for Your Diversified Monitoring Needs

Usually, at a split of 1% (2%, 3%, 5% optional), the monitor port offers flexible monitoring ways to test the power, wavelength and OSNR of the optical signal without service interruption.

Hybrid CWDM-DWDM System for Network Expansion
By using the 1530nm and 1550nm CWDM channels, it becomes possible to transmit multiple DWDM channels within a single CWDM channel, providing a solution that is both cost-effective and easily expandable.
1530±6.5=1523.5nm~1536.5nm
C53~C60 total 8ch
1550±6.5=1543.5nm~1556.5nm
C27~C42 total 16ch
Suitable for WDM Network
FMU series interconnects seamlessly with third-party WDM products to transmit a large amount of data, meeting the demands of multiple scenarios, such as finance, government, Internet, etc.
Data Center/DCI
ISP
Campus/Institute
Enterprise/Business
Mobility
Custom Solution Tailored to Your Needs
Increase Network Capacity
Up to 96 DWDM channels to be connected simultaneously over a dark fiber network
Network Design and Optimization
Includes a bill of materials (BOM) to match the future-proofing network requirements
Staging and Configuration Support
Encompasses building up and testing and configuring throughout the network
Wavelength
40 Channels C21-C60
40 Channels C21-C60
40 Channels C21-C60
40 Channels C21-C60
40 Channels C21-C60
Insertion Loss
≤ 5.0dB, 3.5dB Typical
≤ 4.5dB, 3.0dB Typical
≤ 5.5dB, 4.5dB Typical
≤ 6.0dB, 5.5dB Typical
≤ 6.0dB, 4.5dB Typical
Channel Spacing
100GHz (0.8nm)
100GHz (0.8nm)
100GHz (0.8nm)
100GHz (0.8nm)
100GHz (0.8nm)
Channel Isolation
Adjacent ≥ 25dB Non-adjacent ≥ 29dB
Adjacent ≥ 25dB Non-adjacent ≥ 29dB
Adjacent ≥ 25dB Non-adjacent ≥ 29dB
Adjacent ≥ 25dB Non-adjacent ≥ 30dB
Adjacent ≥ 24dB Non-adjacent ≥ 29dB
Return Loss
≥ 40dB
≥ 40dB
≥ 40dB
≥ 40dB
≥ 41dB
Special Service
1310nm, Monitor Port
Monitor Port
1310nm, Monitor Port
Monitor Port
1310nm, Monitor Port
Technology Type
AAWG (Gaussian)
AAWG (Gaussian)
AAWG (Flat-top)
AAWG (Gaussian)
AAWG (Gaussian)
Property
Passive
Passive
Passive
Active
Active
Monitoring Type
OPD/OPM
OPD/OPM
OPD/OPM
OPD/OPM
OPD/OPM/WEB
Power Handling
≤ 300mW
≤ 300mW
≤ 300mW
≤ 300mW
Dual power, 100VAC~240VAC
Housing
1U Rack Mount
1U Rack Mount
1U Rack Mount
M6200 Plug-in Module
1U Rack Mount

Questions & Answers

Customer Reviews

Resources

1.698,00 € (Excl. VAT)

2.020,62 € (Incl. VAT)

85 in DE Warehouse
50 in Global Warehouse