FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about M6200-OLP2.
00:30
This picture is about M6200-OLP2.
This picture is about M6200-OLP2.
This picture is about M6200-OLP2.
This picture is about M6200-OLP2.
This picture is about M6200-OLP2.
This picture is about M6200-OLP2.
This picture is about M6200-OLP2.
This picture is about M6200-OLP2.
This picture is about M6200-OLP2.

M6200-OLP2, 1 + 1 Optical Line Protection Switch (OLP)

#107368
#107368

1+1 Backup Fast Switch<25ms

509,00 € (Excl. VAT)
FS P/N: M6200-OLP2
605,71 € (Incl. VAT)
FS P/N: M6200-OLP2
136 Sold
6 Reviews
8 Questions
4 in Transit, Get it by 25 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

1+1 Optical Line Protection System for Fiber Protection

The M6200 series OLP, the main function is perform a real-time monitoring on the state of the signals in the main and standby fiber core optical path.It adopts the mode of dual transmitting and selective receiving. It is widely used in Optical Line Protection System like PDH, SDH system, C/DWDM system, CATV optical net.


The M6200 series provides efficient and easy-to-deploy solutions. It has a variety of optical layer boards, supports 1+1 protection of the main control board, visual management, and realizes seamless deployment safely and efficiently, which can be used in education, retail, entertainment and other industries to solve the problems of high O&M costs and difficult deployment.

Specifications
Operating Wavelengths
1310±50nm/1550±50nm
Return Loss
≥45dB
Insertion Loss
Tx<3.8dB, Rx<1.2dB
Monitoring Power Range
+25~-50dBm
Monitoring Power Resolution
0.01dB
Monitoring Power Accuracy
±0.5dBm
PDL
≤0.1dB
WDL
≤0.25dB
Switching Speed
<25ms
Maximum Optical Power Load
5W
Connectors
LC/UPC
For Use With
M6200 Series Managed Chassis
Operating Temperature
–10 to 50°C (14 to 122°F)
Storage Temperature
-20 to 80°C (-4 to 176°F)
Chassis Type
2U/5U
Housing
Pluggable Module(Occupies 1 slot in M6200 managed chassis)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Scenario 1
Scenario 1
View products

Features

1+1 OLP Line Protection Module
The OLP is used in the protection of network transmission lines. By real-time monitoring the power status in working fiber, it can achieve line protection of optical transmission systems.
≤ 5dB Insertion Loss
Continuous Transmission When Power Off
< 25ms, Fast Recovery
Fast Recovering Communication

M6200 series OLP 1+1 can protect against fiber plant failure by switching to the good fiber pair, which is particularly well suited for protection in any type of fiber data transmission.

Highly Integrated One-stop Platform
The M6200 series platform is an integrated solution, providing 10G DWDM long-haul service. It's equipped with a GUI management system that can easily manage the whole network.
Multi-rate Client Service
Support GE/2.5G/10G/40G/100G multiple service rates.
Redundant Backup
Dual NMU and power supplies make network more reliable.
Easy to Operate and Manage
It can be managed on-site or remotely at any time.
Monitor Your Network by WEB Management
You can easily check important data, alarms, reports, and much more through WEB management anytime on-site or remotely.
WEB Management
Real-time Email Notification
Optical Performance Monitoring
Multi-service Platform, Suitable for DWDM Long-haul Solution

The M6200 series is suitable for aggregation access networks, providing efficient solutions for education, SME, governments, operators and other industries.

Specifications

1+1 Optical Line Protection System for Fiber Protection

The M6200 series OLP, the main function is perform a real-time monitoring on the state of the signals in the main and standby fiber core optical path.It adopts the mode of dual transmitting and selective receiving. It is widely used in Optical Line Protection System like PDH, SDH system, C/DWDM system, CATV optical net.


The M6200 series provides efficient and easy-to-deploy solutions. It has a variety of optical layer boards, supports 1+1 protection of the main control board, visual management, and realizes seamless deployment safely and efficiently, which can be used in education, retail, entertainment and other industries to solve the problems of high O&M costs and difficult deployment.

Specifications
Operating Wavelengths
1310±50nm/1550±50nm
Return Loss
≥45dB
Insertion Loss
Tx<3.8dB, Rx<1.2dB
Monitoring Power Range
+25~-50dBm
Monitoring Power Resolution
0.01dB
Monitoring Power Accuracy
±0.5dBm
PDL
≤0.1dB
WDL
≤0.25dB
Switching Speed
<25ms
Maximum Optical Power Load
5W
Connectors
LC/UPC
For Use With
M6200 Series Managed Chassis
Operating Temperature
–10 to 50°C (14 to 122°F)
Storage Temperature
-20 to 80°C (-4 to 176°F)
Chassis Type
2U/5U
Housing
Pluggable Module(Occupies 1 slot in M6200 managed chassis)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
Scenario 1
View products
Features
1+1 OLP Line Protection Module
The OLP is used in the protection of network transmission lines. By real-time monitoring the power status in working fiber, it can achieve line protection of optical transmission systems.
≤ 5dB Insertion Loss
Continuous Transmission When Power Off
< 25ms, Fast Recovery
Fast Recovering Communication

M6200 series OLP 1+1 can protect against fiber plant failure by switching to the good fiber pair, which is particularly well suited for protection in any type of fiber data transmission.

Highly Integrated One-stop Platform
The M6200 series platform is an integrated solution, providing 10G DWDM long-haul service. It's equipped with a GUI management system that can easily manage the whole network.
Multi-rate Client Service
Support GE/2.5G/10G/40G/100G multiple service rates.
Redundant Backup
Dual NMU and power supplies make network more reliable.
Easy to Operate and Manage
It can be managed on-site or remotely at any time.
Monitor Your Network by WEB Management
You can easily check important data, alarms, reports, and much more through WEB management anytime on-site or remotely.
WEB Management
Real-time Email Notification
Optical Performance Monitoring
Multi-service Platform, Suitable for DWDM Long-haul Solution

The M6200 series is suitable for aggregation access networks, providing efficient solutions for education, SME, governments, operators and other industries.

Questions & Answers

Customer Reviews

Resources

509,00 € (Excl. VAT)

605,71 € (Incl. VAT)

4 in Transit