FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FMU-D402160M.
This picture is about FMU-D402160M.
This picture is about FMU-D402160M.
This picture is about FMU-D402160M.
This picture is about FMU-D402160M.
This picture is about FMU-D402160M.
This picture is about FMU-D402160M.
This picture is about FMU-D402160M.
This picture is about FMU-D402160M.
This picture is about FMU-D402160M.
This picture is about FMU-D402160M.
This picture is about FMU-D402160M.

40 Channels DWDM Mux Demux, 100GHz C21-C60, with Monitor Port, 3.0dB Typical IL, LC/UPC, Dual Fiber, 1U Rack Mount

#33485
#33485

1U Rack Mount ITU-T

1.838,00 € (Excl. VAT)
FS P/N: FMU-D402160M
2.187,22 € (Incl. VAT)
FS P/N: FMU-D402160M
2.7K Sold
267 Reviews
14 Questions
8 in DE Warehouse, Get it by 23 May, 2024
11 in Global Warehouse, Get it by 31 May, 2024
8 in Transit, Get it by 01 Jul, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
3-Year Warranty
30-Day Returns
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

40 Channels DWDM Mux Demux, 100GHz C21-C60, with Monitor Port, 3.0dB Typical IL, LC/UPC, Dual Fiber, 1U Rack Mount

The 40CH Mux Demux is a high-density, low loss, and suitable for long-haul transmission passive DWDM device based on AAWG (Gaussian). This unit can be used as either a multiplexer or de-multiplexer (mux/demux). In accordance with the ITU-T G.694.1 100GHz grid, it maximizes the capacity of the C-band range.
In conjunction with the FS transponders and amplifiers, etc., this Mux Demux supports a wide range of architectures from simple point-to-point to amplified ring configurations.

Specifications
Wavelength
40 Channels C21-C60
Channel Spacing
100GHz (0.8nm)
Channel Passband
±0.11nm
Insertion Loss
≤4.5dB, 3.0dB Typical
(with connectors and adapters)
Insertion Loss @ 1% Mon
≤26dB (with connectors and adapters)
Technology
AAWG (Gaussian)
Adjacent channel Isolation
≥25dB
Non-adjacent channel Isolation
≥29dB
Return Loss
≥40dB
Directivity
≥40dB
Polarization Dependent Loss
≤0.7dB
Polarization Mode Dispersion
≤0.5ps
Operating Temperature
-5 to 65°C (23 to 149°F)
Storage Temperature
-40 to 85°C (-40 to 185°F)
Net Weight
4.5kg (10lb)
Dimensions (HxWxD)
1.73"x19"x10.28" (44x481.8x261.2mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

10G DWDM for 40km
10G DWDM for 40km
View products
40G DWDM for 40km
View products

Features

Passive 40 Channels DWDM Mux Demux

The C21-C60 channel port for ITU grid DWDM traffic, monitor port for optical performance monitoring.

Maximize Your Fiber with WDM Network

A single fiber can be shared for multiple different data or services in WDM network. It maximizes the usefulness of fiber and generates substantial savings.

Mix of Services Multiplexing at Any Rate

Flexible mix of 1G/10G/25G/40G/100G/200G Ethernet, 8G/16G FC, SAN, OTN, SDH/SONET and native video services, it's transparent to any rate, any service multiplexing and upgrade.

Monitor Port for Your Diversified Monitoring Needs

Usually, at a split of 1% (2%, 3%, 5% optional), the monitor port offers flexible monitoring ways to test the power, wavelength and OSNR of the optical signal without service interruption.

Hybrid CWDM-DWDM System for Network Expansion
By using the 1530nm and 1550nm CWDM channels, it becomes possible to transmit multiple DWDM channels within a single CWDM channel, providing a solution that is both cost-effective and easily expandable.
1530±6.5=1523.5nm~1536.5nm
C53~C60 total 8ch
1550±6.5=1543.5nm~1556.5nm
C27~C42 total 16ch
Data Center Interconnect for DWDM Network
FS's Mux Demux interconnect seamlessly with transponder, muxponder, amplifier, and third-party WDM products, to form cost-effective high-capacity DWDM tailored solutions.
Data Center/DCI
ISP
Campus/Institute
Enterprise/Business
Mobility
Custom Solution Tailored to Your Needs
Increase Network Capacity
Up to 96 DWDM channels to be connected simultaneously over a dark fiber network
Network Design and Optimization
Includes a bill of materials (BOM) to match the future-proofing network requirements
Staging and Configuration Support
Encompasses building up and testing and configuring throughout the network
Number of channels
40
40
40
40
40
Wavelength
C21-C60
C21-C60
C21-C60
C21-C60
C21-C60
Insertion Loss
≤ 4.5dB, 3.0dB Typical
≤ 5.0dB, 3.5dB Typical
≤ 5.5dB, 4.5dB Typical
≤ 6.0dB, 5.5dB Typical
≤ 6.0dB, 4.5dB Typical
Channel Spacing
0.8nm
0.8nm
0.8nm
0.8nm
0.8nm
Channel Isolation
Adjacent ≥ 25dB Non-adjacent ≥ 29dB
Adjacent ≥ 25dB Non-adjacent ≥ 29dB
Adjacent ≥ 25dB Non-adjacent ≥ 29dB
Adjacent ≥ 25dB Non-adjacent ≥ 30dB
Adjacent ≥ 24dB Non-adjacent ≥ 29dB
Return Loss
≥ 40dB
≥ 40dB
≥ 40dB
≥ 40dB
≥ 41dB
Special Service
Monitor Port
1310nm, Monitor Port
1310nm, Monitor Port
Monitor Port
1310nm, Monitor Port
Technology
AAWG (Gaussian)
AAWG (Gaussian)
AAWG (Flat-top)
AAWG (Gaussian)
AAWG (Gaussian)
Property
Passive
Passive
Passive
Active
Active
Monitoring Type
OPD/OPM
OPD/OPM
OPD/OPM
OPD/OPM
OPD/OPM/WEB
Power Handling
≤ 300mW
≤ 300mW
≤ 300mW
≤ 300mW
Dual power, 100VAC~240VAC
Housing
1U Rack Mount
1U Rack Mount
1U Rack Mount
M6200 Plug-in Module
1U Rack Mount
Specifications

40 Channels DWDM Mux Demux, 100GHz C21-C60, with Monitor Port, 3.0dB Typical IL, LC/UPC, Dual Fiber, 1U Rack Mount

The 40CH Mux Demux is a high-density, low loss, and suitable for long-haul transmission passive DWDM device based on AAWG (Gaussian). This unit can be used as either a multiplexer or de-multiplexer (mux/demux). In accordance with the ITU-T G.694.1 100GHz grid, it maximizes the capacity of the C-band range.
In conjunction with the FS transponders and amplifiers, etc., this Mux Demux supports a wide range of architectures from simple point-to-point to amplified ring configurations.

Specifications
Wavelength
40 Channels C21-C60
Channel Spacing
100GHz (0.8nm)
Channel Passband
±0.11nm
Insertion Loss
≤4.5dB, 3.0dB Typical
(with connectors and adapters)
Insertion Loss @ 1% Mon
≤26dB (with connectors and adapters)
Technology
AAWG (Gaussian)
Adjacent channel Isolation
≥25dB
Non-adjacent channel Isolation
≥29dB
Return Loss
≥40dB
Directivity
≥40dB
Polarization Dependent Loss
≤0.7dB
Polarization Mode Dispersion
≤0.5ps
Operating Temperature
-5 to 65°C (23 to 149°F)
Storage Temperature
-40 to 85°C (-40 to 185°F)
Net Weight
4.5kg (10lb)
Dimensions (HxWxD)
1.73"x19"x10.28" (44x481.8x261.2mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
10G DWDM for 40km
10G DWDM for 40km
View products
40G DWDM for 40km
View products
Features
Passive 40 Channels DWDM Mux Demux

The C21-C60 channel port for ITU grid DWDM traffic, monitor port for optical performance monitoring.

Maximize Your Fiber with WDM Network

A single fiber can be shared for multiple different data or services in WDM network. It maximizes the usefulness of fiber and generates substantial savings.

Mix of Services Multiplexing at Any Rate

Flexible mix of 1G/10G/25G/40G/100G/200G Ethernet, 8G/16G FC, SAN, OTN, SDH/SONET and native video services, it's transparent to any rate, any service multiplexing and upgrade.

Monitor Port for Your Diversified Monitoring Needs

Usually, at a split of 1% (2%, 3%, 5% optional), the monitor port offers flexible monitoring ways to test the power, wavelength and OSNR of the optical signal without service interruption.

Hybrid CWDM-DWDM System for Network Expansion
By using the 1530nm and 1550nm CWDM channels, it becomes possible to transmit multiple DWDM channels within a single CWDM channel, providing a solution that is both cost-effective and easily expandable.
1530±6.5=1523.5nm~1536.5nm
C53~C60 total 8ch
1550±6.5=1543.5nm~1556.5nm
C27~C42 total 16ch
Data Center Interconnect for DWDM Network
FS's Mux Demux interconnect seamlessly with transponder, muxponder, amplifier, and third-party WDM products, to form cost-effective high-capacity DWDM tailored solutions.
Data Center/DCI
ISP
Campus/Institute
Enterprise/Business
Mobility
Custom Solution Tailored to Your Needs
Increase Network Capacity
Up to 96 DWDM channels to be connected simultaneously over a dark fiber network
Network Design and Optimization
Includes a bill of materials (BOM) to match the future-proofing network requirements
Staging and Configuration Support
Encompasses building up and testing and configuring throughout the network
Number of channels
40
40
40
40
40
Wavelength
C21-C60
C21-C60
C21-C60
C21-C60
C21-C60
Insertion Loss
≤ 4.5dB, 3.0dB Typical
≤ 5.0dB, 3.5dB Typical
≤ 5.5dB, 4.5dB Typical
≤ 6.0dB, 5.5dB Typical
≤ 6.0dB, 4.5dB Typical
Channel Spacing
0.8nm
0.8nm
0.8nm
0.8nm
0.8nm
Channel Isolation
Adjacent ≥ 25dB Non-adjacent ≥ 29dB
Adjacent ≥ 25dB Non-adjacent ≥ 29dB
Adjacent ≥ 25dB Non-adjacent ≥ 29dB
Adjacent ≥ 25dB Non-adjacent ≥ 30dB
Adjacent ≥ 24dB Non-adjacent ≥ 29dB
Return Loss
≥ 40dB
≥ 40dB
≥ 40dB
≥ 40dB
≥ 41dB
Special Service
Monitor Port
1310nm, Monitor Port
1310nm, Monitor Port
Monitor Port
1310nm, Monitor Port
Technology
AAWG (Gaussian)
AAWG (Gaussian)
AAWG (Flat-top)
AAWG (Gaussian)
AAWG (Gaussian)
Property
Passive
Passive
Passive
Active
Active
Monitoring Type
OPD/OPM
OPD/OPM
OPD/OPM
OPD/OPM
OPD/OPM/WEB
Power Handling
≤ 300mW
≤ 300mW
≤ 300mW
≤ 300mW
Dual power, 100VAC~240VAC
Housing
1U Rack Mount
1U Rack Mount
1U Rack Mount
M6200 Plug-in Module
1U Rack Mount

Questions & Answers

Customer Reviews

Resources

1.838,00 € (Excl. VAT)

2.187,22 € (Incl. VAT)

8 in DE Warehouse
11 in Global Warehouse