FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FMT04-CH1U.
This picture is about FMT04-CH1U.
This picture is about FMT04-CH1U.
This picture is about FMT04-CH1U.
This picture is about FMT04-CH1U.
This picture is about FMT04-CH1U.
This picture is about FMT04-CH1U.
This picture is about FMT04-CH1U.
This picture is about FMT04-CH1U.
This picture is about FMT04-CH1U.
This picture is about FMT04-CH1U.
This picture is about FMT04-CH1U.
This picture is about FMT04-CH1U.
This picture is about FMT04-CH1U.

FMT04-CH1U, 4 Slots 1U Managed Chassis Unloaded Platform, Redundant AC PSUs, Support SNMP V1 Network Management

Hot #39214
Hot #39214

SNMP 1+1 AC Power 1x Fan Module

409,00 € (Excl. VAT)
FS P/N: FMT04-CH1U
486,71 € (Incl. VAT)
FS P/N: FMT04-CH1U
3.9K Sold
31 Reviews
24 Questions
28 in DE Warehouse, Get it by 23 May, 2024
36 in Global Warehouse, Get it by 31 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

FS 1U Managed Chassis Provides a Managed, Flexible and Scalable Architecture for Fiber Networks

The chassis share both a single software and 4x EDFA/DCM/OEO (Transponder) business modules, available with an Optical Supervisory Channel (OSC), is a platform of low-power consumption that combines state-of-art electronics and superior optical performance which makes it possible to build or upgrade networks to meet the demands of today as well as future multi-services access requirements.
FMT Series provides cost-effective and flexible WDM solutions. It has a variety of optical layer boards and provides excellent optical performance, and can be applied to DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems, to meet the diverse needs of scenarios.


Note: The chassis comes with NMU main control card, cooling fan and power supply. And only one NMU main control card is supported in a FMT chassis.

Specifications
Slot Count
4-slot
Enclosure Type
Rack mountable
Power Supply
Dual power, 100V-240VAC
Power Consumption
< 50W
Relative Humidity(non-condensing)
5% ~ 95%
Management Type
SNMP v1, Monitor Online, Simple Management Tool
Network Interface
Console, SFP, RJ45 Ports
Acoustic Noise
<40dB
Dimensions (HxWxD)
1.75"x19"x11.81" (44.5x482.6x300mm)
Temperature
Operating -5 to 60°C (23 to 140°F)
Storage -40 to 85°C (-40 to 185°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

10G DWDM Optical Protection Solution
See more
10G DWDM Optical Protection Solution
View products
1G /10G/16G DWDM Dual-fiber Bidirectional 60km Transmission
View products
Multiple 40G DWDM Networks up to 40km
View products

Features

1U Platform for Open Optical Networks

Integrate OEO/EDFA/DCM/OLP for minimal rack space to achieve optical network transmission.

All-in-One Multi-Service Transport Platform

As a part of multi-service transport system, a hot-swappable pluggable EDFA/OEO/DCM/OLP card can be highly integrated with the FMT 1U management platform.

Strong and Stable Accessories in FMT Chassis

The NMU main control card supports strong data processing. Redundant powers could ensure high stability and reliability.

Flexible and Compact Modular Transport Platform
It has a variety of optical layer boards and provides excellent optical performance, meeting the diverse needs of scenarios.
Varied Management
Support SNMP and visualized network management.
Cost-effective Performance
Flexible application in DWDM systems to reduce costs.
Diverse Optical Cards
Integrate multiple cards to meet different networking needs.
Visualize Graphical UI Realizes Real-time Management

You can easily check important data, alarms, reports, and much more through Monitor Online management anytime on-site or remotely.

Suitable for WDM Network

FMT Series is suitable for DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems to provide cost-effective and flexible WDM solutions.

Rack Unit
1U
1U/2U/4U
Slot Count
4-slot
4/8/16-slot
Power Supply
Dual Power, 100V-240VAC
Dual Power, 100-240VAC/36-72VDC
Power Consumption
< 50W
< 50W
Management Type
SNMP, Monitor Online, Simple Management Tool
SNMP, Monitor Online, Simple Management Tool
Network Interface
Console, SFP, RJ45 Ports
Console, SFP, RJ45 Ports
Dimensions (HxWxD)
1.75"x19"x11.81" (44.5x482.6x300mm)
1.75"x19"x11.81" (44.5x482.6x300mm)
3.39"x19"x11.81" (86x482.6x300mm)
7.01"x19"x11.81" (178x482.6x300mm)
Specifications

FS 1U Managed Chassis Provides a Managed, Flexible and Scalable Architecture for Fiber Networks

The chassis share both a single software and 4x EDFA/DCM/OEO (Transponder) business modules, available with an Optical Supervisory Channel (OSC), is a platform of low-power consumption that combines state-of-art electronics and superior optical performance which makes it possible to build or upgrade networks to meet the demands of today as well as future multi-services access requirements.
FMT Series provides cost-effective and flexible WDM solutions. It has a variety of optical layer boards and provides excellent optical performance, and can be applied to DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems, to meet the diverse needs of scenarios.


Note: The chassis comes with NMU main control card, cooling fan and power supply. And only one NMU main control card is supported in a FMT chassis.

Specifications
Slot Count
4-slot
Enclosure Type
Rack mountable
Power Supply
Dual power, 100V-240VAC
Power Consumption
< 50W
Relative Humidity(non-condensing)
5% ~ 95%
Management Type
SNMP v1, Monitor Online, Simple Management Tool
Network Interface
Console, SFP, RJ45 Ports
Acoustic Noise
<40dB
Dimensions (HxWxD)
1.75"x19"x11.81" (44.5x482.6x300mm)
Temperature
Operating -5 to 60°C (23 to 140°F)
Storage -40 to 85°C (-40 to 185°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
10G DWDM Optical Protection Solution
See more
10G DWDM Optical Protection Solution
View products
1G /10G/16G DWDM Dual-fiber Bidirectional 60km Transmission
View products
Multiple 40G DWDM Networks up to 40km
View products
Features
1U Platform for Open Optical Networks

Integrate OEO/EDFA/DCM/OLP for minimal rack space to achieve optical network transmission.

All-in-One Multi-Service Transport Platform

As a part of multi-service transport system, a hot-swappable pluggable EDFA/OEO/DCM/OLP card can be highly integrated with the FMT 1U management platform.

Strong and Stable Accessories in FMT Chassis

The NMU main control card supports strong data processing. Redundant powers could ensure high stability and reliability.

Flexible and Compact Modular Transport Platform
It has a variety of optical layer boards and provides excellent optical performance, meeting the diverse needs of scenarios.
Varied Management
Support SNMP and visualized network management.
Cost-effective Performance
Flexible application in DWDM systems to reduce costs.
Diverse Optical Cards
Integrate multiple cards to meet different networking needs.
Visualize Graphical UI Realizes Real-time Management

You can easily check important data, alarms, reports, and much more through Monitor Online management anytime on-site or remotely.

Suitable for WDM Network

FMT Series is suitable for DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems to provide cost-effective and flexible WDM solutions.

Rack Unit
1U
1U/2U/4U
Slot Count
4-slot
4/8/16-slot
Power Supply
Dual Power, 100V-240VAC
Dual Power, 100-240VAC/36-72VDC
Power Consumption
< 50W
< 50W
Management Type
SNMP, Monitor Online, Simple Management Tool
SNMP, Monitor Online, Simple Management Tool
Network Interface
Console, SFP, RJ45 Ports
Console, SFP, RJ45 Ports
Dimensions (HxWxD)
1.75"x19"x11.81" (44.5x482.6x300mm)
1.75"x19"x11.81" (44.5x482.6x300mm)
3.39"x19"x11.81" (86x482.6x300mm)
7.01"x19"x11.81" (178x482.6x300mm)

Questions & Answers

Customer Reviews

Resources

409,00 € (Excl. VAT)

486,71 € (Incl. VAT)

28 in DE Warehouse
36 in Global Warehouse