FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FMT4DL-OEO25GSFP28.
This picture is about FMT4DL-OEO25GSFP28.
This picture is about FMT4DL-OEO25GSFP28.
This picture is about FMT4DL-OEO25GSFP28.
This picture is about FMT4DL-OEO25GSFP28.
This picture is about FMT4DL-OEO25GSFP28.
This picture is about FMT4DL-OEO25GSFP28.
This picture is about FMT4DL-OEO25GSFP28.
This picture is about FMT4DL-OEO25GSFP28.
This picture is about FMT4DL-OEO25GSFP28.
This picture is about FMT4DL-OEO25GSFP28.
This picture is about FMT4DL-OEO25GSFP28.

FMT4DL-OEO25GSFP28, 4 Channels 25G WDM Transponder (Converter), 8 SFP28/SFP+ Slots

#92056
#92056

ETH/SDH/FC SNMP

1.548,00 € (Excl. VAT)
FS P/N: FMT4DL-OEO25GSFP28
1.842,12 € (Incl. VAT)
FS P/N: FMT4DL-OEO25GSFP28
188 Sold
8 Reviews
7 Questions
5 in Global Warehouse, Get it by 30 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

The 25G WDM Transponder Supports Eight Flexible SFP28/SFP+ ports Suitable for Wavelength Conversion and the Transferring Application.

The 25G WDM converter can be used as a transponder or as a repeater and regenerator. It provides a range of options for repeating optical data signals, converting them to other optical or electrical formats, or combining multiple fibers onto a single fiber.


FMT Series provides cost-effective and flexible WDM solutions. It has a variety of optical layer boards and provides excellent optical performance, and can be applied to DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems, to meet the diverse needs of scenarios.

Specifications
Transmission Speed
10Gbps to 28Gbps
Interface Type
SFP28/SFP+
Transceiver Slot Number
8
Service Channel Number
4
ALS
Supported
CDR
Supported
Latency
<3μs
Power Consumption
<20W
Alarm
Supported
Housing
Pluggable Module (Occupies 1 slot in FMT Managed chassis)
Operating Temperature
0 to 50°C (32 to 122°F)
Storage Temperature
-10 to 70°C (14 to 158°F)
* Note: 3R means re-amplification, reshaping and retiming.

Product Spotlights

Various Management Types
Simple Operation
Differentiated Customization
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

25G DWDM Dual-fiber Bidirectional 80km Transmission
See more
1G /10G/16G DWDM Dual-fiber Bidirectional 60km Transmission
View products
25G DWDM Dual-fiber Bidirectional 80km Transmission
View products
25G DWDM Dual-fiber Bidirectional 80km Transmission
View products

Features

Flexibility and Scalability for Fiber Optic Connectivity

This Optical-Electrical-Optical (OEO) device provides reliable and cost-effective fiber conversion to optimize signal quality and extend network distance.

Fiber Type Conversion

Maximum the fiber capacity by fiber type conversion

Wavelength Conversion

Achieve WDM solution by fiber wavelength conversion

Signal Type Conversion

Extend the transmission distance by optical signal to electrical signal conversion

Flexible Mix of Services from 10Gbps to 28Gbps

This transponder uniformly transports different protocols over a common fiber optical network to achieve a seamless connection with existing fiber optic infrastructure and third-party equipment.

Flexible and Compact Modular Transport Platform
It has a variety of optical layer boards and provides excellent optical performance, meeting the diverse needs of scenarios.
Varied Management
Support SNMP and visualized network management.
Cost-effective Performance
Flexible application in DWDM systems to reduce costs.
Diverse Optical Cards
Integrate multiple cards to meet different networking needs.
Visualize Graphical UI Realizes Real-time Management
You can easily check important data, alarms, reports, and much more through Monitor Online management anytime on-site or remotely.
Topology Detection
Laser Status Monitoring
Optical Power Monitoring
Suitable for WDM Network

FMT Series is suitable for DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems to provide cost-effective and flexible WDM solutions.

Transmission Speed
8Gbps to 28.1Gbps
1Gbps to 11.3Gbps
Interface Type
SFP28/SFP+
SFP/SFP+
Transmission Distance
Up to 80km
Up to 80km
Transceiver Slot Number
8
8
Power Consumption
<20W
<20W
Latency
<3μs
<1.5μs
Operating Temperature
0 to 50°C (32 to 122°F)
-40 to 85°C (-40 to 185°F)
Storage Temperature
-10 to 70°C (14 to 158°F)
-10 to 70°C (14 to 158°F)
3R Repeater
yesyes
Hot-swappable Module
yesyes
Specifications

The 25G WDM Transponder Supports Eight Flexible SFP28/SFP+ ports Suitable for Wavelength Conversion and the Transferring Application.

The 25G WDM converter can be used as a transponder or as a repeater and regenerator. It provides a range of options for repeating optical data signals, converting them to other optical or electrical formats, or combining multiple fibers onto a single fiber.


FMT Series provides cost-effective and flexible WDM solutions. It has a variety of optical layer boards and provides excellent optical performance, and can be applied to DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems, to meet the diverse needs of scenarios.

Specifications
Transmission Speed
10Gbps to 28Gbps
Interface Type
SFP28/SFP+
Transceiver Slot Number
8
Service Channel Number
4
ALS
Supported
CDR
Supported
Latency
<3μs
Power Consumption
<20W
Alarm
Supported
Housing
Pluggable Module (Occupies 1 slot in FMT Managed chassis)
Operating Temperature
0 to 50°C (32 to 122°F)
Storage Temperature
-10 to 70°C (14 to 158°F)
* Note: 3R means re-amplification, reshaping and retiming.

Product Spotlights

Various Management Types
Simple Operation
Differentiated Customization
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
25G DWDM Dual-fiber Bidirectional 80km Transmission
See more
1G /10G/16G DWDM Dual-fiber Bidirectional 60km Transmission
View products
25G DWDM Dual-fiber Bidirectional 80km Transmission
View products
25G DWDM Dual-fiber Bidirectional 80km Transmission
View products
Features
Flexibility and Scalability for Fiber Optic Connectivity

This Optical-Electrical-Optical (OEO) device provides reliable and cost-effective fiber conversion to optimize signal quality and extend network distance.

Fiber Type Conversion

Maximum the fiber capacity by fiber type conversion

Wavelength Conversion

Achieve WDM solution by fiber wavelength conversion

Signal Type Conversion

Extend the transmission distance by optical signal to electrical signal conversion

Flexible Mix of Services from 10Gbps to 28Gbps

This transponder uniformly transports different protocols over a common fiber optical network to achieve a seamless connection with existing fiber optic infrastructure and third-party equipment.

Flexible and Compact Modular Transport Platform
It has a variety of optical layer boards and provides excellent optical performance, meeting the diverse needs of scenarios.
Varied Management
Support SNMP and visualized network management.
Cost-effective Performance
Flexible application in DWDM systems to reduce costs.
Diverse Optical Cards
Integrate multiple cards to meet different networking needs.
Visualize Graphical UI Realizes Real-time Management
You can easily check important data, alarms, reports, and much more through Monitor Online management anytime on-site or remotely.
Topology Detection
Laser Status Monitoring
Optical Power Monitoring
Suitable for WDM Network

FMT Series is suitable for DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems to provide cost-effective and flexible WDM solutions.

Transmission Speed
8Gbps to 28.1Gbps
1Gbps to 11.3Gbps
Interface Type
SFP28/SFP+
SFP/SFP+
Transmission Distance
Up to 80km
Up to 80km
Transceiver Slot Number
8
8
Power Consumption
<20W
<20W
Latency
<3μs
<1.5μs
Operating Temperature
0 to 50°C (32 to 122°F)
-40 to 85°C (-40 to 185°F)
Storage Temperature
-10 to 70°C (14 to 158°F)
-10 to 70°C (14 to 158°F)
3R Repeater
yesyes
Hot-swappable Module
yesyes

Questions & Answers

Customer Reviews

Resources

1.548,00 € (Excl. VAT)

1.842,12 € (Incl. VAT)

5 in Global Warehouse