FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FS-TDCM.
This picture is about FS-TDCM.
This picture is about FS-TDCM.
This picture is about FS-TDCM.
This picture is about FS-TDCM.
This picture is about FS-TDCM.
This picture is about FS-TDCM.
This picture is about FS-TDCM.
This picture is about FS-TDCM.
This picture is about FS-TDCM.

Customized C-band Tunable Dispersion Compensation Module (TDCM)

#72427
#72427

6.0dB IL FMT Series Chassis

3.269,00 € (Excl. VAT)
FS P/N: FS-TDCM
3.890,11 € (Incl. VAT)
FS P/N: FS-TDCM
108 Sold
3 Reviews
5 Questions
Housing:
Pluggable Module
Compensation Length:
-20-+20km ±400 ps/nm
Connector:
LC/UPC
Pre-order, Ship by 31 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
2-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Tunable Dispersion Compensation Module (TDCM)

DCM, based on Gires -Tournois etalon technology, is widely used in all types of 10Gbps or 40Gbps rate DWDM systems Unification. By reasonable setting, the group delay response characteristic of TDCM module can effectively compensate the dispersion problem of DWDM optical communication system signal over long distance optical transmission.


FMT Series provides cost-effective and flexible WDM solutions. It has a variety of optical layer boards and provides excellent optical performance, and can be applied to DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems, to meet the diverse needs of scenarios.

Specifications
Compensation Length
-20-+20km
-40-+40km
Wavelength Range
C-Band (1528nm-1568nm)
Insertion Loss
6dB max
Channel Spacing
100GHz
Dispersion Setting Resolution
10 ps/nm
Dispersion Tuning Range
-20-+20km ±400 ps/nm
-40-+40km ±800 ps/nm
Tuning Stability
-5-5 ps/nm
Power Consumption
≤8 W
Management
Monitor Online, Simple Management Tool
Operating Temperature
–5 to 65°C (23 to 149°F)
Storage Temperature
–40 to 85°C (0 to 176°F)
Connector
LC, UPC/APC polish
Chassis Type
1U, 2U, 4U
Housing
Pluggable Module (Occupies 1 slot in FMT chassis)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Scenario 1
Scenario 2
Scenario 1
View products
Scenario 2
View products

Features

Tunable Dispersion Compensator for DWDM Transmission System

Fully integrated module with a wide bandwidth and a large dispersion tuning range to support any 40 Gb/s modulation format

Accurate and dynamic control of chromatic dispersion for all channels simultaneously in optical communication networks

Suitable for G.652 and G.655 optical fiber systems & Low polarization mode dispersion, low latency

Available for All-in-One Multi-Service Transport System

Hot-swappable plug-in TDCM is fully integrated into FMT advanced 1U/2U/4U Managed Chassis, saves rack space and greatly simplifies network planning and operations.

High-speed Optical System

In the non-coherent system of single wave 25~ 40G, the method of adopting DCF and TDCM can solve the dispersion residual problem and ensure the performance of the system.

Emergency Repair Platform

In case of the failure of optical cable link, 10G optical system emergency repair platform using TDCM can greatly reduce business interruption time and reduce economic losses.

DWDM Transmission System

TDCM can be used as an urgent adjustment role in 10G DWDM point to point applications when transmission distance is in 160km, total loss is less than 40dB and system capacity is 80G.

Flexible and Compact Modular Transport Platform
It has a variety of optical layer boards and provides excellent optical performance, meeting the diverse needs of scenarios.
Varied Management
Support SNMP and visualized network management.
Cost-effective Performance
Flexible application in DWDM systems to reduce costs.
Diverse Optical Cards
Integrate multiple cards to meet different networking needs.
FS.COM Powerful Network Management System

SNMP- based Monitor Online provides complete performance monitoring and management, including laser shutdown status, input and output power to centralize OTN network management.

Suitable for WDM Network

FMT Series is suitable for DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems to provide cost-effective and flexible WDM solutions.

Design DCM Perfectly Tailored to Your Needs

Customized specifications are available upon request.

Specifications

Tunable Dispersion Compensation Module (TDCM)

DCM, based on Gires -Tournois etalon technology, is widely used in all types of 10Gbps or 40Gbps rate DWDM systems Unification. By reasonable setting, the group delay response characteristic of TDCM module can effectively compensate the dispersion problem of DWDM optical communication system signal over long distance optical transmission.


FMT Series provides cost-effective and flexible WDM solutions. It has a variety of optical layer boards and provides excellent optical performance, and can be applied to DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems, to meet the diverse needs of scenarios.

Specifications
Compensation Length
-20-+20km
-40-+40km
Wavelength Range
C-Band (1528nm-1568nm)
Insertion Loss
6dB max
Channel Spacing
100GHz
Dispersion Setting Resolution
10 ps/nm
Dispersion Tuning Range
-20-+20km ±400 ps/nm
-40-+40km ±800 ps/nm
Tuning Stability
-5-5 ps/nm
Power Consumption
≤8 W
Management
Monitor Online, Simple Management Tool
Operating Temperature
–5 to 65°C (23 to 149°F)
Storage Temperature
–40 to 85°C (0 to 176°F)
Connector
LC, UPC/APC polish
Chassis Type
1U, 2U, 4U
Housing
Pluggable Module (Occupies 1 slot in FMT chassis)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
Scenario 2
Scenario 1
View products
Scenario 2
View products
Features
Tunable Dispersion Compensator for DWDM Transmission System

Fully integrated module with a wide bandwidth and a large dispersion tuning range to support any 40 Gb/s modulation format

Accurate and dynamic control of chromatic dispersion for all channels simultaneously in optical communication networks

Suitable for G.652 and G.655 optical fiber systems & Low polarization mode dispersion, low latency

Available for All-in-One Multi-Service Transport System

Hot-swappable plug-in TDCM is fully integrated into FMT advanced 1U/2U/4U Managed Chassis, saves rack space and greatly simplifies network planning and operations.

High-speed Optical System

In the non-coherent system of single wave 25~ 40G, the method of adopting DCF and TDCM can solve the dispersion residual problem and ensure the performance of the system.

Emergency Repair Platform

In case of the failure of optical cable link, 10G optical system emergency repair platform using TDCM can greatly reduce business interruption time and reduce economic losses.

DWDM Transmission System

TDCM can be used as an urgent adjustment role in 10G DWDM point to point applications when transmission distance is in 160km, total loss is less than 40dB and system capacity is 80G.

Flexible and Compact Modular Transport Platform
It has a variety of optical layer boards and provides excellent optical performance, meeting the diverse needs of scenarios.
Varied Management
Support SNMP and visualized network management.
Cost-effective Performance
Flexible application in DWDM systems to reduce costs.
Diverse Optical Cards
Integrate multiple cards to meet different networking needs.
FS.COM Powerful Network Management System

SNMP- based Monitor Online provides complete performance monitoring and management, including laser shutdown status, input and output power to centralize OTN network management.

Suitable for WDM Network

FMT Series is suitable for DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems to provide cost-effective and flexible WDM solutions.

Design DCM Perfectly Tailored to Your Needs

Customized specifications are available upon request.

Questions & Answers

Customer Reviews

Resources

3.269,00 € (Excl. VAT)

3.890,11 € (Incl. VAT)

Pre-order