FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about M6200-OEO100G.
This picture is about M6200-OEO100G.
This picture is about M6200-OEO100G.
This picture is about M6200-OEO100G.
This picture is about M6200-OEO100G.
This picture is about M6200-OEO100G.
This picture is about M6200-OEO100G.
This picture is about M6200-OEO100G.
This picture is about M6200-OEO100G.
This picture is about M6200-OEO100G.

M6200-OEO100G, 3 Channels 40G & 100G WDM Transponder, QSFP28 to QSFP28, QSFP+ to QSFP+

Hot #129994
Hot #129994

ETH WEB

1.668,00 € (Excl. VAT)
FS P/N: M6200-OEO100G
1.984,92 € (Incl. VAT)
FS P/N: M6200-OEO100G
202 Sold
7 Reviews
14 Questions
1 in DE Warehouse, Get it by 23 May, 2024
6 in Global Warehouse, Get it by 31 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
2-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

M6200-OEO100G, 3 Channels 40G & 100G WDM Transponder, QSFP28 to QSFP28, QSFP+ to QSFP+

The M6200-OEO100G is a cost-effective 100G QSFP28 to QSFP28 3R transponder for short haul and access networks, and it can realize wavelength conversion, and optical signal amplification for 100G Ethernet links.


The M6200 series provides efficient and easy-to-deploy solutions. It has a variety of optical layer boards, supports 1+1 protection of the main control board, visual management, and realizes seamless deployment safely and efficiently, which can be used in education, retail, entertainment and other industries to solve the problems of high O&M costs and difficult deployment.

Specifications
Transmission Speed
40/100Gbps
Interface Type
QSFP28/QSFP+
Transceiver Slot Number
6
Service Channel Number
3
ALS
Supported
CDR
Supported
Latency
<30us
Power Consumption
<25W
Alarm
Supported
Housing
Pluggable Module(Occupies 1 slot in M6200 Managed chassis)
Operating Temperature
0 to 50°C (32 to 122°F)
Storage Temperature
-10 to 70°C (14 to 158°F)

Product Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

40G Service Direct Connect Transmission
View products
100G Service Direct Connect Transmission
View products

Features

Transponder for 100G Fiber Optic Connectivity

The M6200-OEO100G is designed to realize wavelength conversion and optical signal amplification for 100G Ethernet links.

Fiber Type Conversion

Maximum the fiber capacity by fiber type conversion

Wavelength Conversion

Achieve WDM solution by fiber wavelength conversion

Signal Type Conversion

Extend the transmission distance by optical signal to electrical signal conversion

Highly Integrated One-stop Platform
The M6200 series platform is an integrated solution, providing 10G DWDM long-haul service. It's equipped with a GUI management system that can easily manage the whole network.
Multi-rate Client Service
Support GE/2.5G/10G/40G/100G multiple service rates.
Redundant Backup
Dual NMU and power supplies make network more reliable.
Easy to Operate and Manage
It can be managed on-site or remotely at any time.
Monitor Your Network by WEB Management
You can easily check important data, alarms, reports, and much more through WEB management anytime on-site or remotely.
Management Type: WEB, SNMP
Monitoring Type: Remote real-time monitoring
Graphical user interface: Easy to operate for beginners
Multi-service Platform, Suitable for DWDM Long-haul Solution

The M6200 series is suitable for aggregation access networks, providing efficient solutions for education, SME, governments, operators and other industries.

Transmission Speed
40/100Gbps
100Mbps to 11.1Gbps
Client Interface
3 x QSFP+/QSFP28
5 x SFP/SFP+
Line Interface
3 x QSFP+/QSFP28
5 x SFP/SFP+
Service Channel Number
3
5
Power Consumption
<25W
<15W
Latency
<30us
<1.8us
3R Repeater
yesyes
Hot-swappable Module
yesyes
Automatic Laser Shutdown (ALS)
yesyes
Digital Diagnostic Monitoring (DDM)
yesyes
Specifications

M6200-OEO100G, 3 Channels 40G & 100G WDM Transponder, QSFP28 to QSFP28, QSFP+ to QSFP+

The M6200-OEO100G is a cost-effective 100G QSFP28 to QSFP28 3R transponder for short haul and access networks, and it can realize wavelength conversion, and optical signal amplification for 100G Ethernet links.


The M6200 series provides efficient and easy-to-deploy solutions. It has a variety of optical layer boards, supports 1+1 protection of the main control board, visual management, and realizes seamless deployment safely and efficiently, which can be used in education, retail, entertainment and other industries to solve the problems of high O&M costs and difficult deployment.

Specifications
Transmission Speed
40/100Gbps
Interface Type
QSFP28/QSFP+
Transceiver Slot Number
6
Service Channel Number
3
ALS
Supported
CDR
Supported
Latency
<30us
Power Consumption
<25W
Alarm
Supported
Housing
Pluggable Module(Occupies 1 slot in M6200 Managed chassis)
Operating Temperature
0 to 50°C (32 to 122°F)
Storage Temperature
-10 to 70°C (14 to 158°F)

Product Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
40G Service Direct Connect Transmission
View products
100G Service Direct Connect Transmission
View products
Features
Transponder for 100G Fiber Optic Connectivity

The M6200-OEO100G is designed to realize wavelength conversion and optical signal amplification for 100G Ethernet links.

Fiber Type Conversion

Maximum the fiber capacity by fiber type conversion

Wavelength Conversion

Achieve WDM solution by fiber wavelength conversion

Signal Type Conversion

Extend the transmission distance by optical signal to electrical signal conversion

Highly Integrated One-stop Platform
The M6200 series platform is an integrated solution, providing 10G DWDM long-haul service. It's equipped with a GUI management system that can easily manage the whole network.
Multi-rate Client Service
Support GE/2.5G/10G/40G/100G multiple service rates.
Redundant Backup
Dual NMU and power supplies make network more reliable.
Easy to Operate and Manage
It can be managed on-site or remotely at any time.
Monitor Your Network by WEB Management
You can easily check important data, alarms, reports, and much more through WEB management anytime on-site or remotely.
Management Type: WEB, SNMP
Monitoring Type: Remote real-time monitoring
Graphical user interface: Easy to operate for beginners
Multi-service Platform, Suitable for DWDM Long-haul Solution

The M6200 series is suitable for aggregation access networks, providing efficient solutions for education, SME, governments, operators and other industries.

Transmission Speed
40/100Gbps
100Mbps to 11.1Gbps
Client Interface
3 x QSFP+/QSFP28
5 x SFP/SFP+
Line Interface
3 x QSFP+/QSFP28
5 x SFP/SFP+
Service Channel Number
3
5
Power Consumption
<25W
<15W
Latency
<30us
<1.8us
3R Repeater
yesyes
Hot-swappable Module
yesyes
Automatic Laser Shutdown (ALS)
yesyes
Digital Diagnostic Monitoring (DDM)
yesyes

Questions & Answers

Customer Reviews

Resources

1.668,00 € (Excl. VAT)

1.984,92 € (Incl. VAT)

1 in DE Warehouse
6 in Global Warehouse