FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FHD-1U-CMP400.
00:58
This picture is about FHD-1U-CMP400.
This picture is about FHD-1U-CMP400.
This picture is about FHD-1U-CMP400.
This picture is about FHD-1U-CMP400.
This picture is about FHD-1U-CMP400.
This picture is about FHD-1U-CMP400.
This picture is about FHD-1U-CMP400.
This picture is about FHD-1U-CMP400.
This picture is about FHD-1U-CMP400.

FHD High Density 1U Rack Mount Modular Enclosure Unloaded, Holds up to 4 x FHD Cassettes or Panels, 144 Fibers (LC)

Hot #70419
Hot #70419

4x FHD Cassettes/Panels

42,00 € (Excl. VAT)
FS P/N: FHD-1U-CMP400
49,98 € (Incl. VAT)
FS P/N: FHD-1U-CMP400
57.5K Sold
51 Reviews
19 Questions
1353 in DE Warehouse, Get it by 23 May, 2024
221 in Global Warehouse, Get it by 31 May, 2024
112 in Transit, Get it by 11 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

FHD 1U High Density Rack Mount Modular Enclosure Unloaded

FHD (FS High Density) 1U rack mount modular fiber enclosure is designed to accept up to 4pcs FHD series cassettes or fiber adapter panels within a 1U space. It is uniquely designed for both front and rear-mounting capabilities with easy-access cable management.

FHD High Density Series is a versatile solution in multiple sizes (1U/2U/4U) and styles for building backbones, data centers and enterprise applications.

Specifications
Number of Rack Spaces
1U
Fiber Count
Up to 144 Fibers (LC) or 1,152 Fibers (MTP®-24)
Product Type
Modular Enclosure
Shielding Type
Unshielded
Material
Steel, Powder-coated Black
Included Accessories
Mounting M6 Screws, Cable Entry Clips, Cable Ties
Dimensions (HxWxD)
1.73''x19.00''x7.67'' (44.0x482.6x194.8mm)
Installation
Standard EIA 19" Rack Rails
Loaded
Unloaded
Application
Accepts FHD Adapter Panels/Cassettes
* FHD is a registered trademark of FS.COM Ltd.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

10G Trunk Cabling
View products
Hybrid Cabling
View products

Features

Cabling Access with Modular Design

The enclosure is compatible with all FHD (FS High Density) cassettes and panels which up to 144 LC fibers in 1U, it has built-in rear cable managers to help manage cables easily and quickly.

Triangle Metal Plate

Improved stability to install cassettes/panels

Rear Seat Bending

Fixing cassettes to ensure secure mounting

Rear Cable Managers

Used with cable ties for convenient cabling

Required Accessories Included for Quick Installation

Protected by a kraft paper box with crush resistance and come with all the necessary mounting hardware and accessory kit.

Number of Rack Spaces
1U
1U
1U
1U/2U/4U
1U
Max. Fiber Count (LC)
144
144
144
144/288/432
144
24/48/96
Capacity
4x FHD Cassettes or Panels
4x FHD Cassettes or Panels
4x FHD Cassettes or Panels
4/8/12x FHD Cassettes or Panels
4x FHD Cassettes or Panels
1/2/4x FHD® Cassettes or Panels
Mounting Type
Rack Mount
Rack Mount
Rack Mount
Rack Mount
Rack Mount
Wall Mount
Movement Type
Fixed
Fixed
Sliding and Tilt-down
Sliding
Fixed
Easy Access
yesyesyesyesyesyes
Integrated Cable Management
yesyesyesyesyesyes
Location Identification Label
yes
yes
Slack Management Spool
yesyesyes
yes
Field Splicing Application
yesyesyes
yes
Pre-terminated Option
yesyesyesyesyesyes
Feature
Unique one-piece structure for fast deployment
Tool-less removable top cover simplifies the operation
Sliding and 15° tilt-down drawer for easy deployment
Sliding drawer improves front access to cabling
Detachable design meets a variety of demands
Patching, cross-connect or splicing in a minimum space
Specifications

FHD 1U High Density Rack Mount Modular Enclosure Unloaded

FHD (FS High Density) 1U rack mount modular fiber enclosure is designed to accept up to 4pcs FHD series cassettes or fiber adapter panels within a 1U space. It is uniquely designed for both front and rear-mounting capabilities with easy-access cable management.

FHD High Density Series is a versatile solution in multiple sizes (1U/2U/4U) and styles for building backbones, data centers and enterprise applications.

Specifications
Number of Rack Spaces
1U
Fiber Count
Up to 144 Fibers (LC) or 1,152 Fibers (MTP®-24)
Product Type
Modular Enclosure
Shielding Type
Unshielded
Material
Steel, Powder-coated Black
Included Accessories
Mounting M6 Screws, Cable Entry Clips, Cable Ties
Dimensions (HxWxD)
1.73''x19.00''x7.67'' (44.0x482.6x194.8mm)
Installation
Standard EIA 19" Rack Rails
Loaded
Unloaded
Application
Accepts FHD Adapter Panels/Cassettes
* FHD is a registered trademark of FS.COM Ltd.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
10G Trunk Cabling
View products
Hybrid Cabling
View products
Features
Cabling Access with Modular Design

The enclosure is compatible with all FHD (FS High Density) cassettes and panels which up to 144 LC fibers in 1U, it has built-in rear cable managers to help manage cables easily and quickly.

Triangle Metal Plate

Improved stability to install cassettes/panels

Rear Seat Bending

Fixing cassettes to ensure secure mounting

Rear Cable Managers

Used with cable ties for convenient cabling

Required Accessories Included for Quick Installation

Protected by a kraft paper box with crush resistance and come with all the necessary mounting hardware and accessory kit.

Number of Rack Spaces
1U
1U
1U
1U/2U/4U
1U
Max. Fiber Count (LC)
144
144
144
144/288/432
144
24/48/96
Capacity
4x FHD Cassettes or Panels
4x FHD Cassettes or Panels
4x FHD Cassettes or Panels
4/8/12x FHD Cassettes or Panels
4x FHD Cassettes or Panels
1/2/4x FHD® Cassettes or Panels
Mounting Type
Rack Mount
Rack Mount
Rack Mount
Rack Mount
Rack Mount
Wall Mount
Movement Type
Fixed
Fixed
Sliding and Tilt-down
Sliding
Fixed
Easy Access
yesyesyesyesyesyes
Integrated Cable Management
yesyesyesyesyesyes
Location Identification Label
yes
yes
Slack Management Spool
yesyesyes
yes
Field Splicing Application
yesyesyes
yes
Pre-terminated Option
yesyesyesyesyesyes
Feature
Unique one-piece structure for fast deployment
Tool-less removable top cover simplifies the operation
Sliding and 15° tilt-down drawer for easy deployment
Sliding drawer improves front access to cabling
Detachable design meets a variety of demands
Patching, cross-connect or splicing in a minimum space

Questions & Answers

Customer Reviews

Resources

42,00 € (Excl. VAT)

49,98 € (Incl. VAT)

1353 in DE Warehouse
221 in Global Warehouse