FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about EDFA-LA.
This picture is about EDFA-LA.
This picture is about EDFA-LA.
This picture is about EDFA-LA.
This picture is about EDFA-LA.
This picture is about EDFA-LA.
This picture is about EDFA-LA.
This picture is about EDFA-LA.
This picture is about EDFA-LA.
This picture is about EDFA-LA.
This picture is about EDFA-LA.
This picture is about EDFA-LA.
This picture is about EDFA-LA.
This picture is about EDFA-LA.
This picture is about EDFA-LA.
This picture is about EDFA-LA.

Customized In-Line EDFA for DWDM Solution

#35924
#35924

AGC Max Output Power ≤22dBm

1.452,00 € (Excl. VAT)
FS P/N: EDFA-LA
1.727,88 € (Incl. VAT)
FS P/N: EDFA-LA
143 Sold
5 Reviews
12 Questions
Channels:
40CH(Default)
Wavelength:
C21-C60 (Default)
Operation Mode:
AGC
Output Power:
13dBm(Default)
Gain:
16dB
Input Power:
-25dBm~0dBm
Connector:
LC/UPC
Housing:
1U 19" Rack Mount
Power 1:
100V-240VAC
Power 2:
100V-240VAC
Special Service:
Pre-order, Ship by 07 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
2-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

In-Line EDFA for DWDM Networks

DWDM amplifiers which adopt 980nm or 1480nm JDSU pumping laser are low-noise and flattened, and have a high optical signal to noise ratio (OSNR), enabling a cascade of several EDFAs to form an amplified OTN link over long distances. The pluggable module DWDM amplifiers fit in with the Managed Chassis which is fully managed, configured, and monitored remotely as part of the network, via an optical supervisory channel (OSC).


FMT Series provides cost-effective and flexible WDM solutions. It has a variety of optical layer boards and provides excellent optical performance, and can be applied to DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems, to meet the diverse needs of scenarios.

Specifications
Amplifier Type
In-line Amplifier
Gain Flatness
1.0dB (Typical)
Operation Wavelength
1528nm-1564nm
Low Noise Figure
4.5dB (Typical)
Power Supply
Single/Dual power
Operation Mode
AGC(Automatic Gain Control)
Connector
LC/SC/FC/ST, UPC/APC polish
Eye Safety
Class ⅢB
Power Consumption 1
≤15dB(Output Power<20dB)
Power Consumption 2
≤20dB(Output Power≥20dB)
Network Interface
Ethernet
Management
SNMP, Monitor Online, Simple Management Tool
Operation Temperature
–10 to 60°C (23 to 140°F)
Storage Temperature
-20 to 75°C (68 to 167°F)
Chassis Type
1U,2U,4U
Housing
Pluggable Module/1U 19'' Rack Mount
Pluggable Module Type (HxWxD)
0.81''x6.29''x8.66'' (20.6×159.7×220mm)
1U 19'' Rack Mount (HxWxD)
1/75''x19''x9.29'' (44.5×482.6×236mm)

Product Spotlights

Various Management Types
Simple Operation
Differentiated Customization
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Scenario 1
Scenario 2
Scenario 1
View products
Scenario 2
View products

Features

Optional Channels and Wavelengths for DWDM Networks

Selection of channels & wavelength is based on your DWDM network requirements. There are 40/44/48 channels EDFA with wavelength covered from C15 to C62 in 100GHz grid.

Custom Output Power, Gain & Input Power

Outpower can be customized based on the transmission distance, link loss and number of services, etc.

Gain can be customized to increase the link budget and enable longer transmission distance.

Input power can be customized in -30~+12dBm based on the power of input signal.

Four Connectors Support Custom-tailored Installations
In-Line EDFA can be customized with LC/SC/FC/ST to match your optical fibre.
LC/SC/FC/ST connectors to meet your different needs.
UPC is designed for digital signal transport. APC is preferred for FTTx applications.
Two Types of Housings Satisfy Different Installation Requirements
You can choose the different types of housing according to your actual demand.
Pluggable EDFA Module occupies 1 slot in FMT series chassis that can be mounted on a rack.
1U Rack Mount EDFA can be mounted on a rack directly.
Flexible and Compact Modular Transport Platform
It has a variety of optical layer boards and provides excellent optical performance, meeting the diverse needs of scenarios.
Varied Management
Support SNMP and visualized network management.
Cost-effective Performance
Flexible application in DWDM systems to reduce costs.
Diverse Optical Cards
Integrate multiple cards to meet different networking needs.
Suitable for WDM Network

FMT Series is suitable for DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems to provide cost-effective and flexible WDM solutions.

Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Amplifier Type
Customized In-line Amplifier
Customized Booster Amplifier
Customized Pre-Amplifier
Booster Amplifier
Pre-Amplifier
Pre-Amplifier
Optical Gain
16/17/20/24/28/32dB
Custom
10/14/17/18/22/24dB
Custom
16/20/24/26/28/32dB
Custom
17dB
20dB
26dB
Input Power
-20dBm~+5dBm
-25dBm~0dBm
-30dBm~-5dBm
Custom
-23dBm~+12dBm
-16dBm~+8dBm
-20dBm~+4dBm
-12dBm~+12dBm
Custom
-30dBm~+5dBm
-30dBm~-5dBm
-25dBm~0dBm
Custom
-23dBm~+12dBm
-30dBm~+5dBm
-30dBm~+5dBm
Saturated Output Power
≤ 17dBm
≤ 13dBm
≤ 16dBm
Channels
40/44/48CH
40/44/48CH
40/44/48CH
40CH
40CH
40CH
Connector Type
LC/SC/FC/ST, UPC/APC Polish
LC/SC/FC/ST, UPC/APC Polish
LC/SC/FC/ST, UPC/APC Polish
LC, UPC Polish
LC, UPC Polish
LC, UPC Polish
Noise Figure
4.5dB (Typical)
4.5dB (Typical)
4.5dB (Typical)
4.5dB (Typical)
4.5dB (Typical)
4.5dB (Typical)
Operation Mode
AGC
AGC
AGC
AGC
AGC
AGC
Housing
Pluggable Module
1U 19" Rack Mount
Pluggable Module
1U 19" Rack Mount
Pluggable Module
1U 19" Rack Mount
Pluggable Module
Pluggable Module
Pluggable Module
Specifications

In-Line EDFA for DWDM Networks

DWDM amplifiers which adopt 980nm or 1480nm JDSU pumping laser are low-noise and flattened, and have a high optical signal to noise ratio (OSNR), enabling a cascade of several EDFAs to form an amplified OTN link over long distances. The pluggable module DWDM amplifiers fit in with the Managed Chassis which is fully managed, configured, and monitored remotely as part of the network, via an optical supervisory channel (OSC).


FMT Series provides cost-effective and flexible WDM solutions. It has a variety of optical layer boards and provides excellent optical performance, and can be applied to DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems, to meet the diverse needs of scenarios.

Specifications
Amplifier Type
In-line Amplifier
Gain Flatness
1.0dB (Typical)
Operation Wavelength
1528nm-1564nm
Low Noise Figure
4.5dB (Typical)
Power Supply
Single/Dual power
Operation Mode
AGC(Automatic Gain Control)
Connector
LC/SC/FC/ST, UPC/APC polish
Eye Safety
Class ⅢB
Power Consumption 1
≤15dB(Output Power<20dB)
Power Consumption 2
≤20dB(Output Power≥20dB)
Network Interface
Ethernet
Management
SNMP, Monitor Online, Simple Management Tool
Operation Temperature
–10 to 60°C (23 to 140°F)
Storage Temperature
-20 to 75°C (68 to 167°F)
Chassis Type
1U,2U,4U
Housing
Pluggable Module/1U 19'' Rack Mount
Pluggable Module Type (HxWxD)
0.81''x6.29''x8.66'' (20.6×159.7×220mm)
1U 19'' Rack Mount (HxWxD)
1/75''x19''x9.29'' (44.5×482.6×236mm)

Product Spotlights

Various Management Types
Simple Operation
Differentiated Customization
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
Scenario 2
Scenario 1
View products
Scenario 2
View products
Features
Optional Channels and Wavelengths for DWDM Networks

Selection of channels & wavelength is based on your DWDM network requirements. There are 40/44/48 channels EDFA with wavelength covered from C15 to C62 in 100GHz grid.

Custom Output Power, Gain & Input Power

Outpower can be customized based on the transmission distance, link loss and number of services, etc.

Gain can be customized to increase the link budget and enable longer transmission distance.

Input power can be customized in -30~+12dBm based on the power of input signal.

Four Connectors Support Custom-tailored Installations
In-Line EDFA can be customized with LC/SC/FC/ST to match your optical fibre.
LC/SC/FC/ST connectors to meet your different needs.
UPC is designed for digital signal transport. APC is preferred for FTTx applications.
Two Types of Housings Satisfy Different Installation Requirements
You can choose the different types of housing according to your actual demand.
Pluggable EDFA Module occupies 1 slot in FMT series chassis that can be mounted on a rack.
1U Rack Mount EDFA can be mounted on a rack directly.
Flexible and Compact Modular Transport Platform
It has a variety of optical layer boards and provides excellent optical performance, meeting the diverse needs of scenarios.
Varied Management
Support SNMP and visualized network management.
Cost-effective Performance
Flexible application in DWDM systems to reduce costs.
Diverse Optical Cards
Integrate multiple cards to meet different networking needs.
Suitable for WDM Network

FMT Series is suitable for DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems to provide cost-effective and flexible WDM solutions.

Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Amplifier Type
Customized In-line Amplifier
Customized Booster Amplifier
Customized Pre-Amplifier
Booster Amplifier
Pre-Amplifier
Pre-Amplifier
Optical Gain
16/17/20/24/28/32dB
Custom
10/14/17/18/22/24dB
Custom
16/20/24/26/28/32dB
Custom
17dB
20dB
26dB
Input Power
-20dBm~+5dBm
-25dBm~0dBm
-30dBm~-5dBm
Custom
-23dBm~+12dBm
-16dBm~+8dBm
-20dBm~+4dBm
-12dBm~+12dBm
Custom
-30dBm~+5dBm
-30dBm~-5dBm
-25dBm~0dBm
Custom
-23dBm~+12dBm
-30dBm~+5dBm
-30dBm~+5dBm
Saturated Output Power
≤ 17dBm
≤ 13dBm
≤ 16dBm
Channels
40/44/48CH
40/44/48CH
40/44/48CH
40CH
40CH
40CH
Connector Type
LC/SC/FC/ST, UPC/APC Polish
LC/SC/FC/ST, UPC/APC Polish
LC/SC/FC/ST, UPC/APC Polish
LC, UPC Polish
LC, UPC Polish
LC, UPC Polish
Noise Figure
4.5dB (Typical)
4.5dB (Typical)
4.5dB (Typical)
4.5dB (Typical)
4.5dB (Typical)
4.5dB (Typical)
Operation Mode
AGC
AGC
AGC
AGC
AGC
AGC
Housing
Pluggable Module
1U 19" Rack Mount
Pluggable Module
1U 19" Rack Mount
Pluggable Module
1U 19" Rack Mount
Pluggable Module
Pluggable Module
Pluggable Module

Questions & Answers

Customer Reviews

Resources

1.452,00 € (Excl. VAT)

1.727,88 € (Incl. VAT)

Pre-order