FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about S3410-24TF-P.
01:10
This picture is about S3410-24TF-P.
This picture is about S3410-24TF-P.
This picture is about S3410-24TF-P.
This picture is about S3410-24TF-P.
This picture is about S3410-24TF-P.
This picture is about S3410-24TF-P.
This picture is about S3410-24TF-P.
This picture is about S3410-24TF-P.
This picture is about S3410-24TF-P.
This picture is about S3410-24TF-P.
This picture is about S3410-24TF-P.

S3410-24TF-P, 24-Port Ethernet L2+ PoE+ Switch, 24 x PoE+ Ports @370W, with 4 x 1Gb SFP Uplinks, Stackable Switch, Broadcom Chip

#149844
#149844

Broadcom 370W Stacking Airware Cloud

619,00 € (Excl. VAT)
FS P/N: S3410-24TF-P
736,61 € (Incl. VAT)
FS P/N: S3410-24TF-P
419 Sold
12 Reviews
24 Questions
94 in DE Warehouse, Get it by 23 May, 2024
870 in Global Warehouse, Get it by 31 May, 2024
50 in Transit, Get it by 11 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
3-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

24-Port Gigabit Ethernet L2+ PoE+ Switch, 24x PoE+ Ports @370W, with 4x 1Gb SFP Uplinks, Broadcom Chip

S3410-24TF-P 24-Port managed PoE+ switch is equipped with 24x 10/100/1000BASE-T ports and 4x 1Gb SFP uplinks. 24x RJ45 ports support both IEEE 802.3af PoE and IEEE 802.3at PoE+ (up to 30W per port) for powering attached IP phones, wireless access points, or other standards-compliant PoE and PoE+ end network devices. It supports 4 Units of virtual stacking. This managed enterprise switch delivers 128 Gbps switching capacity and 96 Mpps forwarding rate. It is packed with a single power supply and a single smart fan for superior processing performance and network reliability. Secure and simple access for users and loT with FS Airware Cloud. This access switch delivers a compact, cost-effective solution for campus networks, SMBs and enterprise networks.

Specifications
Ports
24x 10/100/1000BASE-T | 4x 1G SFP
PoE Standard
IEEE 802.3af/at
Switch Chip
BCM56152
Stacking
Support
Switching Capacity
128 Gbps
Input Voltage
100-240VAC, 50-60Hz
Forwarding Rate
96 Mpps
Number of VLANs
4K
Power Budget (Dual-power)
370W
MAC Address
16K
Flash Memory
256MB
Jumbo Frame
9K
Packet Buffer
1.5MB
Operating Temperature
0 to 50ºC (32 to 122°F)
Power Supply
1 Built-in
Storage Temperature
-40 to 70ºC (-40 to 158°F)
Fan Number
1 Built-in
Dimensions (HxWxD)
1.73''x17.32''x10.24'' (44×440×260mm)
Airflow
Left/Right-to-Back
Mounting Options
Desktop or Rackmount or Wall-mount
Max. Power Consumption
40W (460W with PoE)
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Wireless Solution Based on Airware
Medium and Large Campus Surveillance Solution
See more
Wireless Solution Based on Airware
View products
Medium and Large Campus Surveillance Solution
View products
Versatile PoE Access for Small Office
View products
Stack for Redundancy
View products

Features

Cloud Platform Enables Unified Management of Branch Networks

Airware unifies the management of network devices, suitable for industries that have branches, like hotel chains, retail chains, company branches, university branches, etc.

24-Port Gigabit Fully Managed Switch with 4x 1G SFP
24× PoE+ access ports can transfer data and power a variety of devices, 4× 1 Gbps SFP slots enable high-bandwidth connectivity and non-blocking switching capacity.
BCM56152
Broadcom Chip
128 Gbps
Switching Capacity
96 Mpps
Forwarding Rate
Manage up to 4 Switches with a Single IP Address
Virtual stacking of up to 4 units for a total of 96 1G ports, and interconnected switches can be managed as a single device, reducing the overall number of units to monitor and manage.
4 Units
Virtual stacking
Single IP
Simplify management
<50ms
Fault recovery
LACP
Uplink aggregation
Voice VLAN Gives Priority to Guaranteeing VoIP Quality

Voice VLAN makes VoIP do not have to contend with all the broadcasts and other traffic from the data VLAN, ensuring it is transmitted preferentially, reducing packet loss and latency.

DHCP Accelerates Network Deployment

DHCP dynamically allocates IP addresses, simplifies IP address management, it saves more management time and costs and is more secure.

SNMP Simplifies Management and Monitors Failures

SNMP provides unified interfaces and protocols to manage devices in different physical spaces to improve management efficiency.

Comprehensive Security Policy Protects from Network Threats

With network-level security and stability capabilities like SSH, ACL, AAA, etc., it defends against network threats for enterprises, campus and financial industry.

Cloud-based Network
Configuration and debugging online optimized remotely with Airware and Airbox network.
Cloud Operation and Maintenance
24H Network Optimization
Real-time Early Warning
Fault Location​
RJ45 Ports
24x 10/100/1000M
24x 10/100/1000M
10x 10/100/1000M
48x 10/100/1000M
48x 100/1000M
Fiber Ports
4x 1G SFP
2x 1G SFP
(2 combo)
2x 10G SFP+
2x 1G SFP
2x 1G SFP
(2 combo)
2x 10G SFP+
4x 10G SFP+
PoE Ports
24x PoE+
24x PoE+
10x PoE+
48x PoE+
48x PoE+
PoE Budget
370W
740W
125W
740W
740W
Management Layer
L2+
L2+
L2+
L2+
L3
Stacking
Up to 4 Units
Up to 4 Units
Up to 4 Units
Up to 8 Units
Power Supply
1 Built-in
1+1 Hot-swappable
1 Built-in
1+1 Hot-swappable
1+1 Hot-swappable
VLAN, QoS, IGMP Snooping, Link Aggregation
yesyesyesyesyes
Static Routing, RIP, OSPF, IPv6 support
yesyesyesyesyes
Specifications

24-Port Gigabit Ethernet L2+ PoE+ Switch, 24x PoE+ Ports @370W, with 4x 1Gb SFP Uplinks, Broadcom Chip

S3410-24TF-P 24-Port managed PoE+ switch is equipped with 24x 10/100/1000BASE-T ports and 4x 1Gb SFP uplinks. 24x RJ45 ports support both IEEE 802.3af PoE and IEEE 802.3at PoE+ (up to 30W per port) for powering attached IP phones, wireless access points, or other standards-compliant PoE and PoE+ end network devices. It supports 4 Units of virtual stacking. This managed enterprise switch delivers 128 Gbps switching capacity and 96 Mpps forwarding rate. It is packed with a single power supply and a single smart fan for superior processing performance and network reliability. Secure and simple access for users and loT with FS Airware Cloud. This access switch delivers a compact, cost-effective solution for campus networks, SMBs and enterprise networks.

Specifications
Ports
24x 10/100/1000BASE-T | 4x 1G SFP
PoE Standard
IEEE 802.3af/at
Switch Chip
BCM56152
Stacking
Support
Switching Capacity
128 Gbps
Input Voltage
100-240VAC, 50-60Hz
Forwarding Rate
96 Mpps
Number of VLANs
4K
Power Budget (Dual-power)
370W
MAC Address
16K
Flash Memory
256MB
Jumbo Frame
9K
Packet Buffer
1.5MB
Operating Temperature
0 to 50ºC (32 to 122°F)
Power Supply
1 Built-in
Storage Temperature
-40 to 70ºC (-40 to 158°F)
Fan Number
1 Built-in
Dimensions (HxWxD)
1.73''x17.32''x10.24'' (44×440×260mm)
Airflow
Left/Right-to-Back
Mounting Options
Desktop or Rackmount or Wall-mount
Max. Power Consumption
40W (460W with PoE)
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Wireless Solution Based on Airware
Medium and Large Campus Surveillance Solution
See more
Wireless Solution Based on Airware
View products
Medium and Large Campus Surveillance Solution
View products
Versatile PoE Access for Small Office
View products
Stack for Redundancy
View products
Features
Cloud Platform Enables Unified Management of Branch Networks

Airware unifies the management of network devices, suitable for industries that have branches, like hotel chains, retail chains, company branches, university branches, etc.

24-Port Gigabit Fully Managed Switch with 4x 1G SFP
24× PoE+ access ports can transfer data and power a variety of devices, 4× 1 Gbps SFP slots enable high-bandwidth connectivity and non-blocking switching capacity.
BCM56152
Broadcom Chip
128 Gbps
Switching Capacity
96 Mpps
Forwarding Rate
Manage up to 4 Switches with a Single IP Address
Virtual stacking of up to 4 units for a total of 96 1G ports, and interconnected switches can be managed as a single device, reducing the overall number of units to monitor and manage.
4 Units
Virtual stacking
Single IP
Simplify management
<50ms
Fault recovery
LACP
Uplink aggregation
Voice VLAN Gives Priority to Guaranteeing VoIP Quality

Voice VLAN makes VoIP do not have to contend with all the broadcasts and other traffic from the data VLAN, ensuring it is transmitted preferentially, reducing packet loss and latency.

DHCP Accelerates Network Deployment

DHCP dynamically allocates IP addresses, simplifies IP address management, it saves more management time and costs and is more secure.

SNMP Simplifies Management and Monitors Failures

SNMP provides unified interfaces and protocols to manage devices in different physical spaces to improve management efficiency.

Comprehensive Security Policy Protects from Network Threats

With network-level security and stability capabilities like SSH, ACL, AAA, etc., it defends against network threats for enterprises, campus and financial industry.

Cloud-based Network
Configuration and debugging online optimized remotely with Airware and Airbox network.
Cloud Operation and Maintenance
24H Network Optimization
Real-time Early Warning
Fault Location​
RJ45 Ports
24x 10/100/1000M
24x 10/100/1000M
10x 10/100/1000M
48x 10/100/1000M
48x 100/1000M
Fiber Ports
4x 1G SFP
2x 1G SFP
(2 combo)
2x 10G SFP+
2x 1G SFP
2x 1G SFP
(2 combo)
2x 10G SFP+
4x 10G SFP+
PoE Ports
24x PoE+
24x PoE+
10x PoE+
48x PoE+
48x PoE+
PoE Budget
370W
740W
125W
740W
740W
Management Layer
L2+
L2+
L2+
L2+
L3
Stacking
Up to 4 Units
Up to 4 Units
Up to 4 Units
Up to 8 Units
Power Supply
1 Built-in
1+1 Hot-swappable
1 Built-in
1+1 Hot-swappable
1+1 Hot-swappable
VLAN, QoS, IGMP Snooping, Link Aggregation
yesyesyesyesyes
Static Routing, RIP, OSPF, IPv6 support
yesyesyesyesyes

Questions & Answers

Customer Reviews

Resources

619,00 € (Excl. VAT)

736,61 € (Incl. VAT)

94 in DE Warehouse
870 in Global Warehouse