FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about LM-3022.
This picture is about LM-3022.
This picture is about LM-3022.
This picture is about LM-3022.
This picture is about LM-3022.
This picture is about LM-3022.
This picture is about LM-3022.
This picture is about LM-3022.
This picture is about LM-3022.
This picture is about LM-3022.
This picture is about LM-3022.
This picture is about LM-3022.

22-inch 1920×1080 Resolution Full HD Monitor, 250cd/m², Viewing Angle Horizontal 178°, Vertical 178°

#174028
#174028

HDMI&VGA / FHD / ≤0.5W

129,00 € (Excl. VAT)
FS P/N: LM-3022
153,51 € (Incl. VAT)
FS P/N: LM-3022
7 Sold
2 Reviews
6 Questions
244 in Global Warehouse, Get it by 30 May, 2024
100 in Transit, Get it by 10 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Online Installation
Test Support
3-Year Warranty
3-Day Returns
7-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Full HD Monitor, 1920×1080 Resolution, 250cd/m², 178° Viewing Angle (22-inch)

The 22-inch Full HD monitor has high picture definition and high color reproduction, and can truly reproduce image information, including many details. Stable operation, 24 hours non-stop work. 5ms response time, perfectly and quickly display the effect on the screen. It is suitable for various application scenarios such as meeting rooms, shopping malls, office buildings, universities, and industrial parks.

Specifications
Screen Size
22 inches
Backlight
LED (Direct type)
Pixel Pitch
0.248×0.248mm
Resolution
1920×1080
Brightness
250cd/m²
Contrast Ratio
3000:1
Audio
1, 3.5 mm mini-jack, Speaker(2×1.5W)
Color Depth
16.7M (8bit)
Viewing Angle
178° (H) / 178° (V)
Response Time
5ms
Wall Mount Hole
100×100 mm
Dimensions (W x H x D)
508.02mm×307.9mm×40.1mm
Power Supply
DC 12V, 2A
Typical power consumption
≤22W
Standby power consumption
≤0.5W
Interface
1×VAG, 1×HDMI, 1×Audio in
Gross Weight
3.4kg
Net Weight
2.3kg
Operating Humidity
20%~85% (Non condensation)
Operation Temperature
0 to 40 °C (32 to 104°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Industrial-grade LED Panel Provides High-quality Images
The high brightness makes the picture vivid and enables clear representation of realistic details
even in bright environments, increases the ability of color expression, and enriches the level of the picture.
Before
After
24× 7 Hours Continuous and Stable Operation

Strong stability, anti-electromagnetic interference, to ensure your business work goes smoothly.

Wide Viewing Angle Provides the Ultimate Experience

The 178-degree viewing angle make the picture still clear even viewed from the side.

Fast Response No Image Ghosting
The response speed is fast, there is no screen delay and lagging phenomenon, which can
effectively improve the display effect of moving images, eliminate the tailing problem of
the picture, and provide a smooth and comfortable viewing experience.
Before
After
Full-high-definition LCD Display
High-definition monitors show clearer images, provide a real viewing experience,
and easily realize content playback, and the overall performance is good.
Before
After
Screen Size
22 inches
55 inches
Backlight
LED
LED
Max Resolution
1920×1080
3840×2160
Brightness
250cd/m²
300cd/m²
Contrast
3000:1
1000:1
Response Time
5ms
14ms
Color
16.7M (8bit)
1.07B (10bit)
Viewing Angle
Horizontal 178°, Vertical 178°
Horizontal 178°, Vertical 178°
VESA
100×100mm
200×200mm
Consumption
≤22 W(on) ≤0.5 W(Standby)
≤115 W(on) ≤0.5 W(Standby)
Specifications

Full HD Monitor, 1920×1080 Resolution, 250cd/m², 178° Viewing Angle (22-inch)

The 22-inch Full HD monitor has high picture definition and high color reproduction, and can truly reproduce image information, including many details. Stable operation, 24 hours non-stop work. 5ms response time, perfectly and quickly display the effect on the screen. It is suitable for various application scenarios such as meeting rooms, shopping malls, office buildings, universities, and industrial parks.

Specifications
Screen Size
22 inches
Backlight
LED (Direct type)
Pixel Pitch
0.248×0.248mm
Resolution
1920×1080
Brightness
250cd/m²
Contrast Ratio
3000:1
Audio
1, 3.5 mm mini-jack, Speaker(2×1.5W)
Color Depth
16.7M (8bit)
Viewing Angle
178° (H) / 178° (V)
Response Time
5ms
Wall Mount Hole
100×100 mm
Dimensions (W x H x D)
508.02mm×307.9mm×40.1mm
Power Supply
DC 12V, 2A
Typical power consumption
≤22W
Standby power consumption
≤0.5W
Interface
1×VAG, 1×HDMI, 1×Audio in
Gross Weight
3.4kg
Net Weight
2.3kg
Operating Humidity
20%~85% (Non condensation)
Operation Temperature
0 to 40 °C (32 to 104°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Industrial-grade LED Panel Provides High-quality Images
The high brightness makes the picture vivid and enables clear representation of realistic details
even in bright environments, increases the ability of color expression, and enriches the level of the picture.
Before
After
24× 7 Hours Continuous and Stable Operation

Strong stability, anti-electromagnetic interference, to ensure your business work goes smoothly.

Wide Viewing Angle Provides the Ultimate Experience

The 178-degree viewing angle make the picture still clear even viewed from the side.

Fast Response No Image Ghosting
The response speed is fast, there is no screen delay and lagging phenomenon, which can
effectively improve the display effect of moving images, eliminate the tailing problem of
the picture, and provide a smooth and comfortable viewing experience.
Before
After
Full-high-definition LCD Display
High-definition monitors show clearer images, provide a real viewing experience,
and easily realize content playback, and the overall performance is good.
Before
After
Screen Size
22 inches
55 inches
Backlight
LED
LED
Max Resolution
1920×1080
3840×2160
Brightness
250cd/m²
300cd/m²
Contrast
3000:1
1000:1
Response Time
5ms
14ms
Color
16.7M (8bit)
1.07B (10bit)
Viewing Angle
Horizontal 178°, Vertical 178°
Horizontal 178°, Vertical 178°
VESA
100×100mm
200×200mm
Consumption
≤22 W(on) ≤0.5 W(Standby)
≤115 W(on) ≤0.5 W(Standby)

Questions & Answers

Customer Reviews

Resources

129,00 € (Excl. VAT)

153,51 € (Incl. VAT)

244 in Global Warehouse