FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FHD-FAP18LCDXMMF.
03:03
This picture is about FHD-FAP18LCDXMMF.
This picture is about FHD-FAP18LCDXMMF.
This picture is about FHD-FAP18LCDXMMF.
This picture is about FHD-FAP18LCDXMMF.
This picture is about FHD-FAP18LCDXMMF.
This picture is about FHD-FAP18LCDXMMF.
This picture is about FHD-FAP18LCDXMMF.
This picture is about FHD-FAP18LCDXMMF.
This picture is about FHD-FAP18LCDXMMF.
This picture is about FHD-FAP18LCDXMMF.
This picture is about FHD-FAP18LCDXMMF.

FHD Fiber Adapter Panel, 36 Fibers OM4 Multimode, 18 x Shuttered LC UPC Duplex (Aqua) Adapter, Ceramic Sleeve

#133614
#133614

UPC 144F in 1U FHD Enclosures

53,55 € (Incl. VAT)
FS P/N: FHD-FAP18LCDXMMF
641 Sold
345 Reviews
10 Questions
2 in Global Warehouse, Get it by 03 Jun, 2024
73 in Transit, Get it by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

FHD Series of 18-port LC Duplex Connector, Zirconia Ceramic Sleeve Adapter Panel

FHD (FS High Density) series adapter panel pre-loaded with fiber adapters provides a means to connect backbone-to-backbone or backbone-to-horizontal fiber cabling. Used with FHD series enclosure and for pre-terminated Plug-n-Play cabling system, it provides a more stable, compact solution for your network.

FHD High Density Series is a versatile solution in multiple sizes (1U/2U/4U) and styles for building backbones, data centers and enterprise applications.

Specifications
Number of Ports
18
Fiber Count
36 Fibers
Adapter Type
Shuttered LC Duplex (Aqua)
Fiber Mode
OM4 (OM3) 50/125μm
Material of Sleeve
Zirconia Ceramic
Material of Plate
Steel, Powder-coated Black
Durability
≤500 mating cycles
Dimensions (HxW)
1.38''x4.29'' (35x109mm)
RoHS Compliancy Status
Compliant
Application
Matching for FHD Series Enclosures
* FHD is a registered trademark of FS.COM Ltd.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Scenario 1
View products
Scenario 2
View products

Features

Provide Quick Connection and Deployment

FHD (FS High Density) fiber adapter panels snap quickly into the enclosures for fiber optic network applications or connection in main distribution, horizontal distribution, and equipment distribution areas.

Clear Numbering

Visible port identification helps to follow array connection

Zirconia Ceramic Sleeves

High precision to ensure maximum connection between fiber cables

Internal Shuttered Adapter

Quicker and safer installation, prevent dust without dust caps

Manage and Maintain Fiber Optic Links via Adapter Colors
Adapter Type
LC Duplex
LC Duplex
LC Duplex
LC Duplex
LC Duplex
LC Duplex
Fiber Count
36 Fibers
36 Fibers
24 Fibers
24 Fibers
24 Fibers
24 Fibers
Number of Ports
18
18
12
12
12
12
Fiber Mode
OM4/OM3
OS2
OS2
OS2
OM4/OM3
OM5
Polish Type
UPC
UPC
UPC
APC
UPC
UPC
Adapter Color
Aqua
Blue
Blue
Green
Aqua
Lime Green
Material of Sleeve
Zirconia Ceramic
Zirconia Ceramic
Zirconia Ceramic
Zirconia Ceramic
Zirconia Ceramic
Zirconia Ceramic
Flammability Rate
UL 94V-0
UL 94V-0
UL 94V-0
UL 94V-0
UL 94V-0
UL 94V-0
Key Orientation
Aligned
Aligned
Aligned
Aligned
Aligned
Aligned
Specifications

FHD Series of 18-port LC Duplex Connector, Zirconia Ceramic Sleeve Adapter Panel

FHD (FS High Density) series adapter panel pre-loaded with fiber adapters provides a means to connect backbone-to-backbone or backbone-to-horizontal fiber cabling. Used with FHD series enclosure and for pre-terminated Plug-n-Play cabling system, it provides a more stable, compact solution for your network.

FHD High Density Series is a versatile solution in multiple sizes (1U/2U/4U) and styles for building backbones, data centers and enterprise applications.

Specifications
Number of Ports
18
Fiber Count
36 Fibers
Adapter Type
Shuttered LC Duplex (Aqua)
Fiber Mode
OM4 (OM3) 50/125μm
Material of Sleeve
Zirconia Ceramic
Material of Plate
Steel, Powder-coated Black
Durability
≤500 mating cycles
Dimensions (HxW)
1.38''x4.29'' (35x109mm)
RoHS Compliancy Status
Compliant
Application
Matching for FHD Series Enclosures
* FHD is a registered trademark of FS.COM Ltd.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
View products
Scenario 2
View products
Features
Provide Quick Connection and Deployment

FHD (FS High Density) fiber adapter panels snap quickly into the enclosures for fiber optic network applications or connection in main distribution, horizontal distribution, and equipment distribution areas.

Clear Numbering

Visible port identification helps to follow array connection

Zirconia Ceramic Sleeves

High precision to ensure maximum connection between fiber cables

Internal Shuttered Adapter

Quicker and safer installation, prevent dust without dust caps

Manage and Maintain Fiber Optic Links via Adapter Colors
Adapter Type
LC Duplex
LC Duplex
LC Duplex
LC Duplex
LC Duplex
LC Duplex
Fiber Count
36 Fibers
36 Fibers
24 Fibers
24 Fibers
24 Fibers
24 Fibers
Number of Ports
18
18
12
12
12
12
Fiber Mode
OM4/OM3
OS2
OS2
OS2
OM4/OM3
OM5
Polish Type
UPC
UPC
UPC
APC
UPC
UPC
Adapter Color
Aqua
Blue
Blue
Green
Aqua
Lime Green
Material of Sleeve
Zirconia Ceramic
Zirconia Ceramic
Zirconia Ceramic
Zirconia Ceramic
Zirconia Ceramic
Zirconia Ceramic
Flammability Rate
UL 94V-0
UL 94V-0
UL 94V-0
UL 94V-0
UL 94V-0
UL 94V-0
Key Orientation
Aligned
Aligned
Aligned
Aligned
Aligned
Aligned

Questions & Answers

Customer Reviews

Resources

53,55 € (Incl. VAT)

2 in Global Warehouse