FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 80860.
This picture is about 80860.
This picture is about 80860.
This picture is about 80860.
This picture is about 80860.
This picture is about 80860.
This picture is about 80860.
This picture is about 80860.
This picture is about 80860.
This picture is about 80860.
This picture is about 80860.
This picture is about 80860.

Miller Fiber/Copper Optic Connector Insertion & Extraction Tool

Hot #105341
Hot #105341

Insertion & Extraction Tool High-density Applications

62,00 € (Excl. VAT)
FS P/N: 80860
73,78 € (Incl. VAT)
FS P/N: 80860
1.8K Sold
4 Reviews
2 Questions
15 in DE Warehouse, Get it by 23 May, 2024
31 in Global Warehouse, Get it by 31 May, 2024
10 in Transit, Get it by 11 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Fiber/Copper Connector Insertion & Extraction Tool for LC/SC/MU/MT-RJ/RJ45 Connectors

This insertion & extraction tool is perfect for inserting and extracting fiber or copper connectors in ultra high-density environment. The unique jaw of the tool is specially designed to easily navigate tight spaces and grasp connectors firmly without damaging them or touching any surrounding connectors. This tool is compatible with LC, SC (simplex/duplex), MU, MT-RJ, RJ45 and other similar type connectors.

Specifications
Product Type
Insertion & Extraction Tool
Connector Types
LC, SC, MU, MT-RJ, RJ45, etc.
Material of Tool Frame
Steel
Material of Handles
PVC
Dimensions (HxWxD)
8.75″x2.75″x0.75″ (222.9x70x19.1mm)
Weight
3.49oz (99g)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Features

Best Connector Tool for Fiber/Copper Installers
This connector insertion and extraction tool is capable of reaching into very tight spaces, and is truly the perfect tool for working with fiber or copper connectors in high density locations.
Perfect Structural Design

This tool is engineered for inserting and extracting fiber/copper connectors in high-density environment easily and safely.

Bent nose jaw insures positive gripping without slipping.

Rubber protected jaw grips connectors without damaging them.

Non-slip and ergonomic handles ensure a secure grip.

Easy Operation for Different Types of Connectors
The insertion & extraction tool is compatible with LC and SC simplex/duplex connectors, as well as MU, MT-RJ, RJ-45 and other similar types, which is the best choice for fiber or copper connectors insertion and extraction.
Shown with LC Uniboot Fiber Optic Connector
Shown with LC Fiber Optic Connector
Shown with SC Fiber Optic Connector
Shown with RJ-45 Copper Connector
Specifications

Fiber/Copper Connector Insertion & Extraction Tool for LC/SC/MU/MT-RJ/RJ45 Connectors

This insertion & extraction tool is perfect for inserting and extracting fiber or copper connectors in ultra high-density environment. The unique jaw of the tool is specially designed to easily navigate tight spaces and grasp connectors firmly without damaging them or touching any surrounding connectors. This tool is compatible with LC, SC (simplex/duplex), MU, MT-RJ, RJ45 and other similar type connectors.

Specifications
Product Type
Insertion & Extraction Tool
Connector Types
LC, SC, MU, MT-RJ, RJ45, etc.
Material of Tool Frame
Steel
Material of Handles
PVC
Dimensions (HxWxD)
8.75″x2.75″x0.75″ (222.9x70x19.1mm)
Weight
3.49oz (99g)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
Best Connector Tool for Fiber/Copper Installers
This connector insertion and extraction tool is capable of reaching into very tight spaces, and is truly the perfect tool for working with fiber or copper connectors in high density locations.
Perfect Structural Design

This tool is engineered for inserting and extracting fiber/copper connectors in high-density environment easily and safely.

Bent nose jaw insures positive gripping without slipping.

Rubber protected jaw grips connectors without damaging them.

Non-slip and ergonomic handles ensure a secure grip.

Easy Operation for Different Types of Connectors
The insertion & extraction tool is compatible with LC and SC simplex/duplex connectors, as well as MU, MT-RJ, RJ-45 and other similar types, which is the best choice for fiber or copper connectors insertion and extraction.
Shown with LC Uniboot Fiber Optic Connector
Shown with LC Fiber Optic Connector
Shown with SC Fiber Optic Connector
Shown with RJ-45 Copper Connector

Questions & Answers

Customer Reviews

Resources

62,00 € (Excl. VAT)

73,78 € (Incl. VAT)

15 in DE Warehouse
31 in Global Warehouse