FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FHU-BPA-1U-10.
This picture is about FHU-BPA-1U-10.
This picture is about FHU-BPA-1U-10.
This picture is about FHU-BPA-1U-10.
This picture is about FHU-BPA-1U-10.
This picture is about FHU-BPA-1U-10.
This picture is about FHU-BPA-1U-10.
This picture is about FHU-BPA-1U-10.
This picture is about FHU-BPA-1U-10.
This picture is about FHU-BPA-1U-10.
This picture is about FHU-BPA-1U-10.
This picture is about FHU-BPA-1U-10.

1U 19'' Tool-less Blanking Panel, Magnetic Design (10pcs/Pack)

Hot #133347
Hot #133347

ABS EIA 19" Racks/Cabinets

54,00 € (Excl. VAT)
FS P/N: FHU-BPA-1U-10
64,26 € (Incl. VAT)
FS P/N: FHU-BPA-1U-10
3.7K Sold
6 Reviews
6 Questions
141 in Global Warehouse, Get it by 30 May, 2024
60 in Transit, Get it by 05 Aug, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

1U 19'' Tool-less Blanking Panel, Magnetic Design

The tool-less mounting blanking panel can guide airflow down the back of your rack-mounted equipment, rather than through unused units of rack space. This helps expel operating heat from your rack-mounted equipment, to keep it running at optimal temperatures. It also snaps into square or round punched mounting holes on equipment rails without any tools or hardware for installation.

Specifications
Mounting
19" Rack Mount
Color
Black
Material
ABS
Flammability Rate
UL 94V-0
Storage Temperature
-40°C to 60°C
Dimensions (HxW)
1.73"x19.00" (44x482mm)
Weight
1.108kg
Package
10pcs/pack
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Scenario 1
Scenario 2
Scenario 1
View products
Scenario 2
View products

Features

Innovative Design for Easy Using

Lightweight, elegant and cost-effective design that makes it the most perfect and convenient rack accessory for data center.

Magnetic Design

Achieve solid installation and easy removal without any tools.

Texture Design

Protect your equipment away from dust and fingerprints.

ABS Material

Durable plastic and meet UL 94V-0 flame retardant grade.

Improve Airflow to Keep Rack Running at Optimal Temperature

Blanking panels provide the most effective seal for optimized cooling capacity, helping expel any operating heat from your rack-mounted equipment and optimize airflow within your server racks.

Specifications

1U 19'' Tool-less Blanking Panel, Magnetic Design

The tool-less mounting blanking panel can guide airflow down the back of your rack-mounted equipment, rather than through unused units of rack space. This helps expel operating heat from your rack-mounted equipment, to keep it running at optimal temperatures. It also snaps into square or round punched mounting holes on equipment rails without any tools or hardware for installation.

Specifications
Mounting
19" Rack Mount
Color
Black
Material
ABS
Flammability Rate
UL 94V-0
Storage Temperature
-40°C to 60°C
Dimensions (HxW)
1.73"x19.00" (44x482mm)
Weight
1.108kg
Package
10pcs/pack
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
Scenario 2
Scenario 1
View products
Scenario 2
View products
Features
Innovative Design for Easy Using

Lightweight, elegant and cost-effective design that makes it the most perfect and convenient rack accessory for data center.

Magnetic Design

Achieve solid installation and easy removal without any tools.

Texture Design

Protect your equipment away from dust and fingerprints.

ABS Material

Durable plastic and meet UL 94V-0 flame retardant grade.

Improve Airflow to Keep Rack Running at Optimal Temperature

Blanking panels provide the most effective seal for optimized cooling capacity, helping expel any operating heat from your rack-mounted equipment and optimize airflow within your server racks.

Questions & Answers

Customer Reviews

Resources

54,00 € (Excl. VAT)

64,26 € (Incl. VAT)

141 in Global Warehouse