FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about CMV-5U3W.
00:56
This picture is about CMV-5U3W.
This picture is about CMV-5U3W.
This picture is about CMV-5U3W.
This picture is about CMV-5U3W.
This picture is about CMV-5U3W.
This picture is about CMV-5U3W.
This picture is about CMV-5U3W.
This picture is about CMV-5U3W.
This picture is about CMV-5U3W.
This picture is about CMV-5U3W.
This picture is about CMV-5U3W.

Vertical Single Sided Cable Manager, 5RU, Bend Radius Finger, 1.02 in. Wide

#64186
#64186

ABS 3" Depth EIA 19" Rack/Cabinet

7,85 € (Incl. VAT)
FS P/N: CMV-5U3W
44.3K Sold
52 Reviews
11 Questions
304 in DE Warehouse, Get it by 03 Jun, 2024
776 in Global Warehouse, Get it by 03 Jun, 2024
612 in Transit, Get it by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

5U 3'' Deep Plastic Vertical Cable Management Bend Radius Finger Bracket

Cable Management Bend Radius Finger Bracket with six bend radius control fingers provides extra-deep cable management capacity for applications that require large Cat5e/Cat6/Cat6a cable bundles or thick cables. Light in weight, this type of bracket can be installed in specific areas of the rack, rather than along its entire height. Moreover, it can be stacked to reach any height(U), so it can be an alternative of higher vertical cable management. Which maximizes protection of network cabling infrastructure and optimizes network performance to simplify cabling solutions.

Specifications
Number of Rack Units
5U
Style
Finger Duct
Orientation
Vertical
Product Type
Single Sided
Material
ABS, UL 94V-0
Cable Capacity (Theoretical Value)
188pcs (Cat6 24AWG)
Dimensions (HxWxD)
8.74''x1.02''x3.00'' (222.0x26.0x84.0mm)
Weight
1.19lbs (0.54kg)
Installation
Standard Racks & Cabinets
Included Accessories
M6x15mm (For 2~3mm bracket ears thickness)
Environment
Indoor
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Scenario 1
Scenario 2
Scenario 1
View products
Scenario 2
View products

Features

Versatile Designs for Vertical Cable Management

The 5U 3'' deep vertical cable manager has six control fingers to arrange cables in an organized manner and uses smooth plastic to protect cables from nicks or abrasion.

Multiple Installation Options

Easily mounts from top to bottom, or in select locations

Integral Bend Radius Control

Maintains proper bend radius to eliminate cable stress

Permanent Durability

ABS UL 94V-0 flame-retardant material ensures quality

Effective Cable Management in High-density Cabling System
Easy to mount on all EIA racks or cabinets, this vertical cable manager provides flexible cabling and makes your cabinet environment organized and tidy.
Stacked to Reach Any Height
Occupies Zero U Rack Space
Suitable for All EIA Rack Rails
products/73094.html
CMV-SD1U1.6W
products/192607.html
CMV-5U3W
products/63033.html
CMV-SFD45U5W
products/63030.html
CMV-DFD45U5W
products/73093.html
CMV-SD1U3W
Number of Rack Spaces
1U
5U
45U
45U
1U
Style
D-ring
Finger Duct with Cover
Finger Duct with Cover
Finger Duct
D-ring
Orientation
Vertical
Vertical
Vertical
Vertical
Vertical
Product Type
Single Sided
Single Sided
Single Sided
Dual Sided
Single Sided
Panel Material
Metal (Galvanized Iron)
ABS, UL 94V-0
ABS, PVC
ABS, PVC
Metal (Galvanized Iron)
Installation
Standard Racks & Cabinets
Standard Racks & Cabinets
Matching for 45U Open Rack
Matching for 45U Open Rack
Standard Racks & Cabinets
Cable Capacity (Theoretical Value)
60pcs
188pcs
2745pcs
5490pcs
120pcs
Specifications

5U 3'' Deep Plastic Vertical Cable Management Bend Radius Finger Bracket

Cable Management Bend Radius Finger Bracket with six bend radius control fingers provides extra-deep cable management capacity for applications that require large Cat5e/Cat6/Cat6a cable bundles or thick cables. Light in weight, this type of bracket can be installed in specific areas of the rack, rather than along its entire height. Moreover, it can be stacked to reach any height(U), so it can be an alternative of higher vertical cable management. Which maximizes protection of network cabling infrastructure and optimizes network performance to simplify cabling solutions.

Specifications
Number of Rack Units
5U
Style
Finger Duct
Orientation
Vertical
Product Type
Single Sided
Material
ABS, UL 94V-0
Cable Capacity (Theoretical Value)
188pcs (Cat6 24AWG)
Dimensions (HxWxD)
8.74''x1.02''x3.00'' (222.0x26.0x84.0mm)
Weight
1.19lbs (0.54kg)
Installation
Standard Racks & Cabinets
Included Accessories
M6x15mm (For 2~3mm bracket ears thickness)
Environment
Indoor
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
Scenario 2
Scenario 1
View products
Scenario 2
View products
Features
Versatile Designs for Vertical Cable Management

The 5U 3'' deep vertical cable manager has six control fingers to arrange cables in an organized manner and uses smooth plastic to protect cables from nicks or abrasion.

Multiple Installation Options

Easily mounts from top to bottom, or in select locations

Integral Bend Radius Control

Maintains proper bend radius to eliminate cable stress

Permanent Durability

ABS UL 94V-0 flame-retardant material ensures quality

Effective Cable Management in High-density Cabling System
Easy to mount on all EIA racks or cabinets, this vertical cable manager provides flexible cabling and makes your cabinet environment organized and tidy.
Stacked to Reach Any Height
Occupies Zero U Rack Space
Suitable for All EIA Rack Rails
products/73094.html
CMV-SD1U1.6W
products/192607.html
CMV-5U3W
products/63033.html
CMV-SFD45U5W
products/63030.html
CMV-DFD45U5W
products/73093.html
CMV-SD1U3W
Number of Rack Spaces
1U
5U
45U
45U
1U
Style
D-ring
Finger Duct with Cover
Finger Duct with Cover
Finger Duct
D-ring
Orientation
Vertical
Vertical
Vertical
Vertical
Vertical
Product Type
Single Sided
Single Sided
Single Sided
Dual Sided
Single Sided
Panel Material
Metal (Galvanized Iron)
ABS, UL 94V-0
ABS, PVC
ABS, PVC
Metal (Galvanized Iron)
Installation
Standard Racks & Cabinets
Standard Racks & Cabinets
Matching for 45U Open Rack
Matching for 45U Open Rack
Standard Racks & Cabinets
Cable Capacity (Theoretical Value)
60pcs
188pcs
2745pcs
5490pcs
120pcs

Questions & Answers

Customer Reviews

Resources

7,85 € (Incl. VAT)

304 in DE Warehouse
776 in Global Warehouse