FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 1.
This picture is about 2.
This picture is about 3.
This picture is about 4.
This picture is about 5.
This picture is about 6.
This picture is about 1.
This picture is about 2.
This picture is about 3.
This picture is about 4.
This picture is about 5.
This picture is about 6.

M6200-CH2U, 7 Slots 2U Managed Chassis Unloaded Platform, Redundant DC PSUs, Support WEB/SNMP Management

#204099
#204099

WEB 1+1 DC Power 1x Fan Module

660,00 € (Excl. VAT)
FS P/N: M6200-CH2U
785,40 € (Incl. VAT)
FS P/N: M6200-CH2U
12 Sold
20 Reviews
0 Question
Pre-order, Ship by 14 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
2-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

M6200-CH2U, 7 Slots 2U Managed Chassis Unloaded Platform, Redundant DC PSUs, Support WEB/SNMP Management

M6200 series 2U managed chassis supports MUX/DEMUX/EDFA/OEO/OLP/DCM modules, and all critical components, powers, management module, and interface modules are hot-swappable, allowing online field replacement. It supports out-of-band OSC remote management and NMS management.


The M6200 series provides efficient and easy-to-deploy solutions. It has a variety of optical layer boards, supports 1+1 protection of the main control board, and visual management, and realizes seamless deployment safely and efficiently, which can be used in education, retail, entertainment, and other industries to solve the problems of high O&M costs and complex deployment.


Note: The chassis comes with NMU main control card, cooling fan, and power supply.

Specifications
Slot Count
7-slot
Enclosure Type
Rack Mountable
Power Supply
Dual DC power, -36V~-72VDC
Hot-swappable
Power Consumption
< 300W
Relative Humidity
10% ~ 90% (non-condensing)
Management Type
WEB, SNMP v2
Network Interface
2x SFP LAN Ports 100Base-X
4x RJ45 LAN Ports 10/100Base-T
Dimensions (HxWxD)
3.46''x17.48''x12.80'' (88×444×325mm)
Operating Temperature
-10 to 50°C (14 to 122°F)
Storage Temperature
-10 to 70°C (14 to 158°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
10G DWDM Solution for 40km Transmission
View products
Multiple 40G DWDM Networks up to 40km
View products
200G DWDM Solution for 80km Transmission
View products
100km Long Haul DWDM Solution
View products

Features

2U Platform for Diverse Service Needs

This chassis supports up to 7 slots for OEO/EDFA/DCMMUX&DEMUX/R&B/OLP to achieve optical network transmission.

Redundant Cooling Fans and Power Supplies
2 hot-swappable fans achieve superior cooling and power reduction. 1+1 dual power supplies ensure network transmission reliability.
7 Units Plug-in Modules
Low Power Consumption <300W
Left-to-Right Airflow
Highly Integrated One-stop Platform
The M6200 series platform is an integrated solution, providing 10G DWDM long-haul service. It's equipped with a GUI management system that can easily manage the whole network.
Multi-rate Client Service
Support GE/2.5G/10G/40G/100G multiple service rates.
Redundant Backup
Dual NMU and power supplies make network more reliable.
Easy to Operate and Manage
It can be managed on-site or remotely at any time.
Monitor Your Network by WEB Management
You can easily check important data, alarms, reports, and much more through WEB management anytime on-site or remotely.
WEB Management
Fault Management
Monitoring Management
Multi-service Platform, Suitable for DWDM Long-haul Solution

The M6200 series is suitable for aggregation access networks, providing efficient solutions for education, SME, governments, operators and other industries.

Rack Unit
2U
5U
Slot Count
7-slot
18-slot
Power Supply
Dual DC Power, -36VDC~-72VDC
Dual DC Power, -36VDC~-72VDC
Power Consumption
< 300W
< 350W
Management Type
WEB, SNMP v2
WEB, SNMP v2
Network Interface
2x SFP LAN Ports 100Base-X
4x RJ45 LAN Ports 10/100Base-T
2x SFP LAN Ports 100Base-X
4x RJ45 LAN Ports 10/100Base-T
Dimensions (HxWxD)
3.46''x17.48''x12.80'' (88x444x325mm)
8.74"x17.48"x8.86" (222x444x225mm)
Specifications

M6200-CH2U, 7 Slots 2U Managed Chassis Unloaded Platform, Redundant DC PSUs, Support WEB/SNMP Management

M6200 series 2U managed chassis supports MUX/DEMUX/EDFA/OEO/OLP/DCM modules, and all critical components, powers, management module, and interface modules are hot-swappable, allowing online field replacement. It supports out-of-band OSC remote management and NMS management.


The M6200 series provides efficient and easy-to-deploy solutions. It has a variety of optical layer boards, supports 1+1 protection of the main control board, and visual management, and realizes seamless deployment safely and efficiently, which can be used in education, retail, entertainment, and other industries to solve the problems of high O&M costs and complex deployment.


Note: The chassis comes with NMU main control card, cooling fan, and power supply.

Specifications
Slot Count
7-slot
Enclosure Type
Rack Mountable
Power Supply
Dual DC power, -36V~-72VDC
Hot-swappable
Power Consumption
< 300W
Relative Humidity
10% ~ 90% (non-condensing)
Management Type
WEB, SNMP v2
Network Interface
2x SFP LAN Ports 100Base-X
4x RJ45 LAN Ports 10/100Base-T
Dimensions (HxWxD)
3.46''x17.48''x12.80'' (88×444×325mm)
Operating Temperature
-10 to 50°C (14 to 122°F)
Storage Temperature
-10 to 70°C (14 to 158°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
10G DWDM Solution for 40km Transmission
View products
Multiple 40G DWDM Networks up to 40km
View products
200G DWDM Solution for 80km Transmission
View products
100km Long Haul DWDM Solution
View products
Features
2U Platform for Diverse Service Needs

This chassis supports up to 7 slots for OEO/EDFA/DCMMUX&DEMUX/R&B/OLP to achieve optical network transmission.

Redundant Cooling Fans and Power Supplies
2 hot-swappable fans achieve superior cooling and power reduction. 1+1 dual power supplies ensure network transmission reliability.
7 Units Plug-in Modules
Low Power Consumption <300W
Left-to-Right Airflow
Highly Integrated One-stop Platform
The M6200 series platform is an integrated solution, providing 10G DWDM long-haul service. It's equipped with a GUI management system that can easily manage the whole network.
Multi-rate Client Service
Support GE/2.5G/10G/40G/100G multiple service rates.
Redundant Backup
Dual NMU and power supplies make network more reliable.
Easy to Operate and Manage
It can be managed on-site or remotely at any time.
Monitor Your Network by WEB Management
You can easily check important data, alarms, reports, and much more through WEB management anytime on-site or remotely.
WEB Management
Fault Management
Monitoring Management
Multi-service Platform, Suitable for DWDM Long-haul Solution

The M6200 series is suitable for aggregation access networks, providing efficient solutions for education, SME, governments, operators and other industries.

Rack Unit
2U
5U
Slot Count
7-slot
18-slot
Power Supply
Dual DC Power, -36VDC~-72VDC
Dual DC Power, -36VDC~-72VDC
Power Consumption
< 300W
< 350W
Management Type
WEB, SNMP v2
WEB, SNMP v2
Network Interface
2x SFP LAN Ports 100Base-X
4x RJ45 LAN Ports 10/100Base-T
2x SFP LAN Ports 100Base-X
4x RJ45 LAN Ports 10/100Base-T
Dimensions (HxWxD)
3.46''x17.48''x12.80'' (88x444x325mm)
8.74"x17.48"x8.86" (222x444x225mm)
Videos

Questions & Answers

Customer Reviews

Resources

660,00 € (Excl. VAT)

785,40 € (Incl. VAT)

Pre-order