FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FHU-BPS-4U.
This picture is about FHU-BPS-4U.
This picture is about FHU-BPS-4U.
This picture is about FHU-BPS-4U.
This picture is about FHU-BPS-4U.
This picture is about FHU-BPS-4U.
This picture is about FHU-BPS-4U.
This picture is about FHU-BPS-4U.
This picture is about FHU-BPS-4U.
This picture is about FHU-BPS-4U.

4U 19" Rack Blanking Panel

#168825
#168825

SPCCEIA 19" Racks/Cabinets

25,00 € (Excl. VAT)
FS P/N: FHU-BPS-4U
29,75 € (Incl. VAT)
FS P/N: FHU-BPS-4U
330 Sold
18 Reviews
2 Questions
3 in DE Warehouse, Get it by 23 May, 2024
76 in Global Warehouse, Get it by 31 May, 2024
17 in Transit, Get it by 11 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
30-Day Returns
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

4U 19" Blanking Panel

The 19'' blanking panel can fill 4U rack space, create a clean and professional look by covering empty rack space and visible cables. It was designed to fill unused spaces while maintaining proper airflow and keeping dust out of standard 19'' cabinets. This reduces operating costs, improves performance and provides longer lifespans for your equipment.

Specifications
Material
SPCC
Dimensions (HxW)
6.97"x19" (177x482.6mm)
Weight
1.98lbs (0.9kg)
Color
Black
Mounting
19" Rack Mount
Mounting Option
Front
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Scenario 1
See more
Scenario 1
View products
Scenario 2
View products
Scenario 3
View products

Features

Professional Look and Material Selection

The blanking panel is constructed from cold-rolled steel in a durable black powder-coat, can fill up to 4U of rack space. Proper size facilitates easier and faster installation.

Folded sides to make the whole panel strong and rigid

Metal panels ensure superior thermal insulation performance

12mm thickness is sealing the open space better

Rack Blanking Panels - To Fill or Not to Fill?

Blanking panels offer a low-cost method for preserving the integrity of your rack and data center cooling implementation. They are must-have for data centers with a hot/cold aisle orientation.

Thermal Considerations for Data Center

Energy intensive IT equipment needs good isolation of “cold” inlet and “hot” discharge. The panels help to improve airflow to the installed equipment and separate the hot aisle from the cold aisle.

Specifications

4U 19" Blanking Panel

The 19'' blanking panel can fill 4U rack space, create a clean and professional look by covering empty rack space and visible cables. It was designed to fill unused spaces while maintaining proper airflow and keeping dust out of standard 19'' cabinets. This reduces operating costs, improves performance and provides longer lifespans for your equipment.

Specifications
Material
SPCC
Dimensions (HxW)
6.97"x19" (177x482.6mm)
Weight
1.98lbs (0.9kg)
Color
Black
Mounting
19" Rack Mount
Mounting Option
Front
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
See more
Scenario 1
View products
Scenario 2
View products
Scenario 3
View products
Features
Professional Look and Material Selection

The blanking panel is constructed from cold-rolled steel in a durable black powder-coat, can fill up to 4U of rack space. Proper size facilitates easier and faster installation.

Folded sides to make the whole panel strong and rigid

Metal panels ensure superior thermal insulation performance

12mm thickness is sealing the open space better

Rack Blanking Panels - To Fill or Not to Fill?

Blanking panels offer a low-cost method for preserving the integrity of your rack and data center cooling implementation. They are must-have for data centers with a hot/cold aisle orientation.

Thermal Considerations for Data Center

Energy intensive IT equipment needs good isolation of “cold” inlet and “hot” discharge. The panels help to improve airflow to the installed equipment and separate the hot aisle from the cold aisle.

Questions & Answers

Customer Reviews

Resources

25,00 € (Excl. VAT)

29,75 € (Incl. VAT)

3 in DE Warehouse
76 in Global Warehouse