FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about M6200-20LA.
This picture is about M6200-20LA.
This picture is about M6200-20LA.
This picture is about M6200-20LA.
This picture is about M6200-20LA.
This picture is about M6200-20LA.
This picture is about M6200-20LA.
This picture is about M6200-20LA.
This picture is about M6200-20LA.
This picture is about M6200-20LA.

M6200-20LA, 20-30dB Gain DWDM EDFA In-line Amplifier, 20dBm Output for M6200 Managed Chassis

#121328
#121328

AGC/APC Max Output Power ≤20dBm

2.398,00 € (Excl. VAT)
FS P/N: M6200-20LA
2.853,62 € (Incl. VAT)
FS P/N: M6200-20LA
26 Sold
2 Reviews
8 Questions
5 in Transit, Get it by 25 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
2-Year Warranty
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

M6200-20LA, 20-30dB Gain DWDM EDFA In-line Amplifier, 20dBm Output for M6200 Managed Chassis

M6200 In-line Amplifier with 20-30dB gain, 5.5dB low-noiseis designed to cost-effectively extend the optical link power budget. It supports scaling up from a single wavelength to the full ITU C-band 96 DWDM (wavelength range from 1529 to 1568nm), and can be highly integrated with M6200 series WDM platforms and M6200 series DCM/OLP/R&B modules. In addition, the M6200-20LA supports both automatic gain control (AGC) and automatic power control (APC) operation modes.

The M6200 series EDFA effectively extends the link power budget for long-distance DWDM solutions, amplifying optical signals over 200km transmission scenarios. It can be used for different types of point-to-point applications, OADM applications, and active/passive ring applications. Additionally, the amplifiers can be configured and monitored through MonitorOnline, enabling you to manage your network more conveniently and efficiently.

Specifications
Amplifier Type
In-line Amplifier
Operation Wavelength
1529nm-1561nm
Optical Gain
20-30dB
Gain Flatness
1.5dB (Typical)
Input Power
-32dBm~0dBm
Saturated Output Power
≤20dBm
Noise Figure
<5.5dB
Optical Connector
LC/UPC
Operation Mode
AGC/APC
Management
WEB, SNMP v2
Operation Temperature
–10 to 50°C (14 to 122°F)
Storage Temperature
-20 to 80°C (-4 to 176°F)
Power Consumption
≤ 15W
Housing
Pluggable Module (Occupies 1 slot in M6200 managed chassis)

Product Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

200G DWDM Solution for 200km Transmission
10G DWDM Long-Haul Transmission for 200km
200G DWDM Solution for 200km Transmission
View products
10G DWDM Long-Haul Transmission for 200km
View products

Features

Multifunctional Ports for Link Configuration and Management

The VOA and MON ports are used to adjust and monitor the optical power respectively, and the OSC port is convenient for centralized management of multiple sites.

20-30dB Variable Gain, Flexible Power Budget

According to the actual network needs, you can achieve adjustable gain by performing simple configuration through WEB management.

AGC and APC Modes Optional for Different Applications

You can use the network management software to flexibly switch the AGC or APC mode according to the network environment.

Applied in DWDM Network Up to 200km

With its low noise and gain flattened, M6200 EDFA supports signal amplification over 200km, which can extend your optical infrastructure over greater distances.

Highly Integrated One-stop Platform
The M6200 series platform is an integrated solution, providing 10G DWDM long-haul service. It's equipped with a GUI management system that can easily manage the whole network.
Multi-rate Client Service
Support GE/2.5G/10G/40G/100G multiple service rates.
Redundant Backup
Dual NMU and power supplies make network more reliable.
Easy to Operate and Manage
It can be managed on-site or remotely at any time.
Monitor Your Network by WEB Management
You can easily check important data, alarms, reports, and much more through WEB management anytime on-site or remotely.
WEB Management
Real-time Email Notification
Optical Performance Monitoring
Multi-service Platform, Suitable for DWDM Long-haul Solution

The M6200 series is suitable for aggregation access networks, providing efficient solutions for education, SME, governments, operators and other industries.

Amplifier Type
In-line Amplifier
Booster Amplifier
Pre-Amplifier
Optical Gain
20-30dB
11-21dB
20-30dB
Input Power
-32dBm~0dBm
-25dBm~+7dBm
-32dBm~-4dBm
Saturated Output Power
≤ 20dBm
≤ 20dBm
≤ 16dBm
Noise Figure
<5.5dB
<5.5dB
<5.5dB
Operation Mode
AGC/APC
AGC/APC
AGC/APC
WEB Management
yesyesyes
Hot-swappable Module
yesyesyes
Specifications

M6200-20LA, 20-30dB Gain DWDM EDFA In-line Amplifier, 20dBm Output for M6200 Managed Chassis

M6200 In-line Amplifier with 20-30dB gain, 5.5dB low-noiseis designed to cost-effectively extend the optical link power budget. It supports scaling up from a single wavelength to the full ITU C-band 96 DWDM (wavelength range from 1529 to 1568nm), and can be highly integrated with M6200 series WDM platforms and M6200 series DCM/OLP/R&B modules. In addition, the M6200-20LA supports both automatic gain control (AGC) and automatic power control (APC) operation modes.

The M6200 series EDFA effectively extends the link power budget for long-distance DWDM solutions, amplifying optical signals over 200km transmission scenarios. It can be used for different types of point-to-point applications, OADM applications, and active/passive ring applications. Additionally, the amplifiers can be configured and monitored through MonitorOnline, enabling you to manage your network more conveniently and efficiently.

Specifications
Amplifier Type
In-line Amplifier
Operation Wavelength
1529nm-1561nm
Optical Gain
20-30dB
Gain Flatness
1.5dB (Typical)
Input Power
-32dBm~0dBm
Saturated Output Power
≤20dBm
Noise Figure
<5.5dB
Optical Connector
LC/UPC
Operation Mode
AGC/APC
Management
WEB, SNMP v2
Operation Temperature
–10 to 50°C (14 to 122°F)
Storage Temperature
-20 to 80°C (-4 to 176°F)
Power Consumption
≤ 15W
Housing
Pluggable Module (Occupies 1 slot in M6200 managed chassis)

Product Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
200G DWDM Solution for 200km Transmission
10G DWDM Long-Haul Transmission for 200km
200G DWDM Solution for 200km Transmission
View products
10G DWDM Long-Haul Transmission for 200km
View products
Features
Multifunctional Ports for Link Configuration and Management

The VOA and MON ports are used to adjust and monitor the optical power respectively, and the OSC port is convenient for centralized management of multiple sites.

20-30dB Variable Gain, Flexible Power Budget

According to the actual network needs, you can achieve adjustable gain by performing simple configuration through WEB management.

AGC and APC Modes Optional for Different Applications

You can use the network management software to flexibly switch the AGC or APC mode according to the network environment.

Applied in DWDM Network Up to 200km

With its low noise and gain flattened, M6200 EDFA supports signal amplification over 200km, which can extend your optical infrastructure over greater distances.

Highly Integrated One-stop Platform
The M6200 series platform is an integrated solution, providing 10G DWDM long-haul service. It's equipped with a GUI management system that can easily manage the whole network.
Multi-rate Client Service
Support GE/2.5G/10G/40G/100G multiple service rates.
Redundant Backup
Dual NMU and power supplies make network more reliable.
Easy to Operate and Manage
It can be managed on-site or remotely at any time.
Monitor Your Network by WEB Management
You can easily check important data, alarms, reports, and much more through WEB management anytime on-site or remotely.
WEB Management
Real-time Email Notification
Optical Performance Monitoring
Multi-service Platform, Suitable for DWDM Long-haul Solution

The M6200 series is suitable for aggregation access networks, providing efficient solutions for education, SME, governments, operators and other industries.

Amplifier Type
In-line Amplifier
Booster Amplifier
Pre-Amplifier
Optical Gain
20-30dB
11-21dB
20-30dB
Input Power
-32dBm~0dBm
-25dBm~+7dBm
-32dBm~-4dBm
Saturated Output Power
≤ 20dBm
≤ 20dBm
≤ 16dBm
Noise Figure
<5.5dB
<5.5dB
<5.5dB
Operation Mode
AGC/APC
AGC/APC
AGC/APC
WEB Management
yesyesyes
Hot-swappable Module
yesyesyes

Questions & Answers

Customer Reviews

Resources

2.398,00 € (Excl. VAT)

2.853,62 € (Incl. VAT)

5 in Transit