FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about S3260-8T2FP.
00:58
This picture is about S3260-8T2FP.
This picture is about S3260-8T2FP.
This picture is about S3260-8T2FP.
This picture is about S3260-8T2FP.
This picture is about S3260-8T2FP.
This picture is about S3260-8T2FP.
This picture is about S3260-8T2FP.
This picture is about S3260-8T2FP.
This picture is about S3260-8T2FP.
This picture is about S3260-8T2FP.
This picture is about S3260-8T2FP.
This picture is about S3260-8T2FP.
This picture is about S3260-8T2FP.
This picture is about S3260-8T2FP.
This picture is about S3260-8T2FP.
This picture is about S3260-8T2FP.
This picture is about S3260-8T2FP.

S3260-8T2FP, 8-Port Gigabit Ethernet L2+ PoE+ Switch, 8 x PoE+ Ports @240W, with 2 x 1Gb SFP Uplinks, Support ERPS

#80365
#80365

Realtek 240W Voice VLAN LACP

259,00 € (Excl. VAT)
FS P/N: S3260-8T2FP
308,21 € (Incl. VAT)
FS P/N: S3260-8T2FP
3.9K Sold
29 Reviews
46 Questions
132 in DE Warehouse, Get it by 23 May, 2024
332 in Global Warehouse, Get it by 31 May, 2024
30 in Transit, Get it by 06 Aug, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Free Product Trial
Test Support
4-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

S3260-8T2FP, 8-Port Gigabit Ethernet L2+ PoE+ Switch, 8 x PoE+ Ports @240W, with 2 x 1Gb SFP Uplinks, Support ERPS

8-Port Managed PoE+ Switch is equipped with 8x 10/100/1000BASE-T ports, 2x SFP uplinks, 8x RJ45 ports support both IEEE 802.3af PoE and IEEE 802.3at PoE+ (up to 30W per port) for powering attached IP phones, wireless access points, or other standards-compliant PoE and PoE+ terminal network devices. 2x SFP uplink ports are provided to support connections to higher layer devices.

This access switch delivers a compact, cost-effective solution for carrier's IP MAN and enterprise networks. Based on the high-performance hardware and FSOS platform, it supports functions such as ACL, QinQ and QoS. Its simple management mode and flexible installation can meet the requirement of any complicated scenario.

Specifications
Ports
8x 10/100/1000BASE-T RJ45 | 2x 1G SFP
MAC Address
8K
Switching Capacity
20 Gbps
Forwarding Rate
15 Mpps
RAM
128MB
Input Voltage
100-240VAC, 50-60Hz
Flash Memory
16MB (NOR)
Output Voltage
48VDC
Packet Buffer
0.5MB
Max. Power Consumption
13W (260W with PoE)
Power Supply
1 Built-in
PoE Budget
240W
Airflow
Left-to-Right
PoE Standard
IEEE 802.3af/at
MTBF
>50,000 Hours
Operating Temperature
0 to 50ºC (32 to 122°F)
Dimensions (HxWxD)
1.77''x11.02''x7.05'' (45x280x179mm)
Storage Temperature
-20 to 70℃ (-4 to 158°F)
Mounting Methods
Rackmount
Product Material
Metal
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Wireless Solution
View products
Medium and Large Campus Surveillance Solution
View products

Features

Gigabit Port Configuration
8× PoE+ 10/100/1000 Mbps RJ45 ports provide up to 30W per port and total PoE power budget of 240W, together with 2× Gigabit SFP slots for high-speed optical connections.
20 Gbps
Switching Capacity
IEEE 802.3af/at
PoE Standard
240W
Power Budget
Security Management

Administrators can configure, monitor, and troubleshoot the device in a graphical interface.

RJ45 Ports
8x 100/1000BASE-T
8x 100/100MBASE-T
16x 100/1000BASE-T
24x 100/1000BASE-T
48x 100/1000BASE-T
Fiber Ports
2x 1G SFP
2x 1G SFP
4x 1G SFP (2 Combo)
4x 1G SFP (4 Combo)
4x 10G SFP+
PoE Ports
8x PoE+
8x PoE+
16x PoE+
24x PoE+
48x PoE+
PoE Budget
240W
130W
250W
370W
370W
Management Layer
L2+
L2+
L2+
L2+
L2+
Power Supply
1 Built-in
1 Built-in
1 Built-in
1 Built-in
1 Built-in
Fan
2 Built-in Fans
Fanless
2 Built-in Fans
3 Built-in Fans
4 Built-in Fans
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing, RIP, OSPF
yesyesyesyesyes
Specifications

S3260-8T2FP, 8-Port Gigabit Ethernet L2+ PoE+ Switch, 8 x PoE+ Ports @240W, with 2 x 1Gb SFP Uplinks, Support ERPS

8-Port Managed PoE+ Switch is equipped with 8x 10/100/1000BASE-T ports, 2x SFP uplinks, 8x RJ45 ports support both IEEE 802.3af PoE and IEEE 802.3at PoE+ (up to 30W per port) for powering attached IP phones, wireless access points, or other standards-compliant PoE and PoE+ terminal network devices. 2x SFP uplink ports are provided to support connections to higher layer devices.

This access switch delivers a compact, cost-effective solution for carrier's IP MAN and enterprise networks. Based on the high-performance hardware and FSOS platform, it supports functions such as ACL, QinQ and QoS. Its simple management mode and flexible installation can meet the requirement of any complicated scenario.

Specifications
Ports
8x 10/100/1000BASE-T RJ45 | 2x 1G SFP
MAC Address
8K
Switching Capacity
20 Gbps
Forwarding Rate
15 Mpps
RAM
128MB
Input Voltage
100-240VAC, 50-60Hz
Flash Memory
16MB (NOR)
Output Voltage
48VDC
Packet Buffer
0.5MB
Max. Power Consumption
13W (260W with PoE)
Power Supply
1 Built-in
PoE Budget
240W
Airflow
Left-to-Right
PoE Standard
IEEE 802.3af/at
MTBF
>50,000 Hours
Operating Temperature
0 to 50ºC (32 to 122°F)
Dimensions (HxWxD)
1.77''x11.02''x7.05'' (45x280x179mm)
Storage Temperature
-20 to 70℃ (-4 to 158°F)
Mounting Methods
Rackmount
Product Material
Metal
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Wireless Solution
View products
Medium and Large Campus Surveillance Solution
View products
Features
Gigabit Port Configuration
8× PoE+ 10/100/1000 Mbps RJ45 ports provide up to 30W per port and total PoE power budget of 240W, together with 2× Gigabit SFP slots for high-speed optical connections.
20 Gbps
Switching Capacity
IEEE 802.3af/at
PoE Standard
240W
Power Budget
Security Management

Administrators can configure, monitor, and troubleshoot the device in a graphical interface.

RJ45 Ports
8x 100/1000BASE-T
8x 100/100MBASE-T
16x 100/1000BASE-T
24x 100/1000BASE-T
48x 100/1000BASE-T
Fiber Ports
2x 1G SFP
2x 1G SFP
4x 1G SFP (2 Combo)
4x 1G SFP (4 Combo)
4x 10G SFP+
PoE Ports
8x PoE+
8x PoE+
16x PoE+
24x PoE+
48x PoE+
PoE Budget
240W
130W
250W
370W
370W
Management Layer
L2+
L2+
L2+
L2+
L2+
Power Supply
1 Built-in
1 Built-in
1 Built-in
1 Built-in
1 Built-in
Fan
2 Built-in Fans
Fanless
2 Built-in Fans
3 Built-in Fans
4 Built-in Fans
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing, RIP, OSPF
yesyesyesyesyes

Questions & Answers

Customer Reviews

Resources

259,00 € (Excl. VAT)

308,21 € (Incl. VAT)

132 in DE Warehouse
332 in Global Warehouse