FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about SMLCSX.
00:35
This picture is about SMLCSX.
This picture is about SMLCSX.
This picture is about SMLCSX.
This picture is about SMLCSX.
This picture is about SMLCSX.
This picture is about SMLCSX.
This picture is about SMLCSX.
This picture is about SMLCSX.
This picture is about SMLCSX.

Customized Length LC UPC to LC UPC Simplex OS2 Single Mode Riser (OFNR) 2.0mm Fiber Optic Patch Cable

#74355
#74355

≤0.3dB IL 1/10/40/100/400G Networks

2,60 € (Excl. VAT)
FS P/N: SMLCSX
3,09 € (Incl. VAT)
FS P/N: SMLCSX
22K Sold
305 Reviews
6 Questions
Pre-order, Ship by 04 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
1-Year Warranty
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

High Quality and Cost-effective 9/125μm Single Mode Bend Insensitive Fiber Optic Cable

The 9/125μm single mode fiber optic cable is suitable for enterprise network, telecom room, server farms, cloud storage networks, and any place fiber jumper cables are needed. It meets RoHS compliant, and the fiber patch cord is optically tested for insertion loss to ensure high quality.

This 9/125 OS2 single mode fiber optic cable is ideal for connecting 1G/10G/40G/100G ethernet connections. It can transport data for up to 10km at 1310nm, or up to 40km at 1550nm.

Specifications
Connector Type
LC UPC to LC UPC
Fiber Grade
G.657.A1 (Compatible with G.652.D)
Fiber Mode
OS2 9/125μm
Wavelength
1310/1550nm
Insertion Loss
≤0.3dB
Return Loss
≥50dB
Min. Bend Radius
(Fiber Core)
10mm
Min. Bend Radius
(Fiber Cable)
10/5D (Dynamic/Static)
Attenuation at 1310 nm
0.36 dB/km
Attenuation at 1550 nm
0.22 dB/km
Fiber Count
Simplex
Cable Diameter
2.0mm
Cable Jacket
LSZH
Polarity
A (Tx) to B (Rx)
Operating Temperature
-20~70°C
Storage Temperature
-40~80°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

10/5D Min. Bend Radius

The G.657.A1 fiber allows tighter cable bends for routing.

Zirconia Ceramic Ferrule

The precision ferrules can reach up to 500 times insertion lifespan.

Max 100N Tensile Strength

The pull-resistant cable prevents breaking and prolongs the life.

Meet the Various Indoor Installation Needs

Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.

Specifications

High Quality and Cost-effective 9/125μm Single Mode Bend Insensitive Fiber Optic Cable

The 9/125μm single mode fiber optic cable is suitable for enterprise network, telecom room, server farms, cloud storage networks, and any place fiber jumper cables are needed. It meets RoHS compliant, and the fiber patch cord is optically tested for insertion loss to ensure high quality.

This 9/125 OS2 single mode fiber optic cable is ideal for connecting 1G/10G/40G/100G ethernet connections. It can transport data for up to 10km at 1310nm, or up to 40km at 1550nm.

Specifications
Connector Type
LC UPC to LC UPC
Fiber Grade
G.657.A1 (Compatible with G.652.D)
Fiber Mode
OS2 9/125μm
Wavelength
1310/1550nm
Insertion Loss
≤0.3dB
Return Loss
≥50dB
Min. Bend Radius
(Fiber Core)
10mm
Min. Bend Radius
(Fiber Cable)
10/5D (Dynamic/Static)
Attenuation at 1310 nm
0.36 dB/km
Attenuation at 1550 nm
0.22 dB/km
Fiber Count
Simplex
Cable Diameter
2.0mm
Cable Jacket
LSZH
Polarity
A (Tx) to B (Rx)
Operating Temperature
-20~70°C
Storage Temperature
-40~80°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features

10/5D Min. Bend Radius

The G.657.A1 fiber allows tighter cable bends for routing.

Zirconia Ceramic Ferrule

The precision ferrules can reach up to 500 times insertion lifespan.

Max 100N Tensile Strength

The pull-resistant cable prevents breaking and prolongs the life.

Meet the Various Indoor Installation Needs

Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.

Questions & Answers

Customer Reviews

Resources

2,60 € (Excl. VAT)

3,09 € (Incl. VAT)

Pre-order