FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FHD-2MTP12LCDSMFA.
00:31
This picture is about FHD-2MTP12LCDSMFA.
This picture is about FHD-2MTP12LCDSMFA.
This picture is about FHD-2MTP12LCDSMFA.
This picture is about FHD-2MTP12LCDSMFA.
This picture is about FHD-2MTP12LCDSMFA.
This picture is about FHD-2MTP12LCDSMFA.
This picture is about FHD-2MTP12LCDSMFA.
This picture is about FHD-2MTP12LCDSMFA.
This picture is about FHD-2MTP12LCDSMFA.
This picture is about FHD-2MTP12LCDSMFA.
This picture is about FHD-2MTP12LCDSMFA.
This picture is about FHD-2MTP12LCDSMFA.
This picture is about FHD-2MTP12LCDSMFA.
This picture is about FHD-2MTP12LCDSMFA.
This picture is about FHD-2MTP12LCDSMFA.

FHD 2 x MTP®-12 Cassette, 24 Fibers OS2 Single Mode, Type A, 2 x 12F MTP® to 12 x LC Duplex (Blue), 0.35dB max

Hot #57341
Hot #57341

96F in 1U Used with the Method A Trunk

213,01 € (Incl. VAT)
FS P/N: FHD-2MTP12LCDSMFA
19.5K Sold
43 Reviews
30 Questions
144 in DE Warehouse, Get it by 03 Jun, 2024
97 in Global Warehouse, Get it by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

FHD 24 Fibers Elite MTP®-12 to LC Duplex Fiber Optic Plug-N-Play Cassette, 24 Strands OS2 9/125μm SMF

FHD (FS High Density) series MTP® fiber cassette modules offer 12-fiber MTP® adapter on the rear of the units routed to duplex LC adapters on the front patch field, which interconnect with high density fiber cable assemblies for multiple applications.

The MTP®-12 cassette enables high-density, cost-effective 10G deployments and the simplest migration to 40G, 100G, and even 400G. The cassette allows 96 fiber connections to be deployed in the FHD series rack unit (1 RU).

Specifications
Fiber Count
24 Fibers
Fiber Mode
OS2 9/125μm
Front Connector Type
LC UPC Duplex (Aqua)
Number of LC Port
12 Ports
Rear Connector Type
US Conec MTP® APC (Pinned)
Number of MTP® Port
2 Ports
MTP Adapter
Key Up to Key Down
Housing Type
Cassette
Material of Sleeve
Zirconia Ceramic
Material of Cassette Body
Aluminium (AL5052)
Polarity
Type A
Dimensions (HxWxD)
1.38''x4.29''x4.64'' (35x109x118mm)
Insertion Loss
MTP≤0.35dB, LC≤0.2dB
Return Loss
MTP≥60dB, LC≥50dB
Standard
RoHS Compliant
Application
Matching for FHD Series Enclosures
* MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.
* FHD is a registered trademark of FS.COM Ltd.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

25G Trunk Cabling
View products
10G Trunk Cabling
View products

Features

Provide Connection and Deployment Quickly

FHD (FS High Density) fiber optic cassettes snap quickly into the enclosures and modular design makes it easier to deploy or expand your infrastructure as your future network speed rates grow.

Clear Numbering

Visible port identification helps to follow array connection

Zirconia Ceramic Sleeves

High precision to ensure maximum connection between cables

Double-layer Fixing Structure

Security panel improves installation and connection stability

Ultra Low Insertion Loss for Stable & Reliable Network

With US Conec MTP® connectors and Corning fibers, it assures low insertion loss and power penalties in tight power budgets, high-speed network environments.

Manage and Maintain Fiber Optic Links via Adapter Colors
Versatile Solutions for Different Network Requirements
Up to 96 LC fibers in 1U space, the cassettes can be mounted in FHD® (FS High Density) series enclosures for data center or enterprise cabling.

Unique one-piece structure for fast deployment

Patching, cross-connect or splicing in a minimum space

Fiber Mode
OS2 9/125μm
OS2 9/125μm
OS2 9/125μm
OS2 9/125μm
OS2 9/125μm
OS2 9/125μm
Fiber Count
24 Fibers
24 Fibers
24 Fibers
36 Fibers
36 Fibers
36 Fibers
Number of LC Port
12 Ports
12 Ports
12 Ports
18 Ports
18 Ports
18 Ports
Number of MTP® Port
2 Ports
2 Ports
2 Ports
3 Ports
3 Ports
3 Ports
Polarity
Type A
Type AF
Universal
Type A
Type AF
Universal
Trunk Method
Used with the Method A Trunk
Used with the Method A Trunk
Used with the Method B Trunk
Used with the Method A Trunk
Used with the Method A Trunk
Used with the Method B Trunk
Cassette Method
MTP® Csssettes(A to AF)
MTP® Csssettes(A to AF)
MTP® Csssettes(Universal)
MTP® Csssettes(A to AF)
MTP® Csssettes(A to AF)
MTP® Csssettes(Universal)
Specifications

FHD 24 Fibers Elite MTP®-12 to LC Duplex Fiber Optic Plug-N-Play Cassette, 24 Strands OS2 9/125μm SMF

FHD (FS High Density) series MTP® fiber cassette modules offer 12-fiber MTP® adapter on the rear of the units routed to duplex LC adapters on the front patch field, which interconnect with high density fiber cable assemblies for multiple applications.

The MTP®-12 cassette enables high-density, cost-effective 10G deployments and the simplest migration to 40G, 100G, and even 400G. The cassette allows 96 fiber connections to be deployed in the FHD series rack unit (1 RU).

Specifications
Fiber Count
24 Fibers
Fiber Mode
OS2 9/125μm
Front Connector Type
LC UPC Duplex (Aqua)
Number of LC Port
12 Ports
Rear Connector Type
US Conec MTP® APC (Pinned)
Number of MTP® Port
2 Ports
MTP Adapter
Key Up to Key Down
Housing Type
Cassette
Material of Sleeve
Zirconia Ceramic
Material of Cassette Body
Aluminium (AL5052)
Polarity
Type A
Dimensions (HxWxD)
1.38''x4.29''x4.64'' (35x109x118mm)
Insertion Loss
MTP≤0.35dB, LC≤0.2dB
Return Loss
MTP≥60dB, LC≥50dB
Standard
RoHS Compliant
Application
Matching for FHD Series Enclosures
* MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.
* FHD is a registered trademark of FS.COM Ltd.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
25G Trunk Cabling
View products
10G Trunk Cabling
View products
Features
Provide Connection and Deployment Quickly

FHD (FS High Density) fiber optic cassettes snap quickly into the enclosures and modular design makes it easier to deploy or expand your infrastructure as your future network speed rates grow.

Clear Numbering

Visible port identification helps to follow array connection

Zirconia Ceramic Sleeves

High precision to ensure maximum connection between cables

Double-layer Fixing Structure

Security panel improves installation and connection stability

Ultra Low Insertion Loss for Stable & Reliable Network

With US Conec MTP® connectors and Corning fibers, it assures low insertion loss and power penalties in tight power budgets, high-speed network environments.

Manage and Maintain Fiber Optic Links via Adapter Colors
Versatile Solutions for Different Network Requirements
Up to 96 LC fibers in 1U space, the cassettes can be mounted in FHD® (FS High Density) series enclosures for data center or enterprise cabling.

Unique one-piece structure for fast deployment

Patching, cross-connect or splicing in a minimum space

Fiber Mode
OS2 9/125μm
OS2 9/125μm
OS2 9/125μm
OS2 9/125μm
OS2 9/125μm
OS2 9/125μm
Fiber Count
24 Fibers
24 Fibers
24 Fibers
36 Fibers
36 Fibers
36 Fibers
Number of LC Port
12 Ports
12 Ports
12 Ports
18 Ports
18 Ports
18 Ports
Number of MTP® Port
2 Ports
2 Ports
2 Ports
3 Ports
3 Ports
3 Ports
Polarity
Type A
Type AF
Universal
Type A
Type AF
Universal
Trunk Method
Used with the Method A Trunk
Used with the Method A Trunk
Used with the Method B Trunk
Used with the Method A Trunk
Used with the Method A Trunk
Used with the Method B Trunk
Cassette Method
MTP® Csssettes(A to AF)
MTP® Csssettes(A to AF)
MTP® Csssettes(Universal)
MTP® Csssettes(A to AF)
MTP® Csssettes(A to AF)
MTP® Csssettes(Universal)

Questions & Answers

Customer Reviews

Resources

213,01 € (Incl. VAT)

144 in DE Warehouse
97 in Global Warehouse