FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / ā‚¬ EUR ļ‰
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

ļ‰
This picture is about SMSCSX.
ļˆ… 00:35
This picture is about SMSCSX.
This picture is about SMSCSX.
This picture is about SMSCSX.
This picture is about SMSCSX.
This picture is about SMSCSX.
This picture is about SMSCSX.
This picture is about SMSCSX.
This picture is about SMSCSX.
This picture is about SMSCSX.

1m (3ft) SC UPC to SC UPC Simplex OS2 Single Mode Riser (OFNR) 2.0mm Tight-Buffered Fiber Optic Patch Cable

#40494
#40494
ī™

ā‰¤0.3dB IL 1/10/40/100/400G Networks

3,21 ā‚¬ (Incl. VAT)
ī™Ŗ
FS P/N: SMSCSX
53.2K Sold
255 Reviews
13 Questions
ī™Ž
54 in DE Warehouse, Get it by 03 Jun, 2024
ī™Ŗ
376 in Global Warehouse, Get it by 03 Jun, 2024
ī™Ŗ
120 in Transit, Get it by 03 Jun, 2024
ī™Ŗ
See more Warehouse
ī™®
Deliver to Berlin, 10082
Free Shipping via TNT ExpressĀ® on orders over 79,00 ā‚¬
ī™‹
Test Support
ī™Ŗ
ī™
1-Year Warranty
30-Day Returns
30-Day Exchange
ī™Ŗ
ļ§ ļØ
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources
ļˆ

High Quality and Cost-effective 9/125Ī¼m Single Mode Bend Insensitive Fiber Optic Cable

The 9/125Ī¼m OS2 single mode bend insensitive fiber optic cable has less attenuation when bent or twisted compared with traditional optical fiber cables and this will make the installation and maintenance of the fiber optic cables more efficient. It can also save more space for your high-density cabling in data centers, enterprise networks, telecom rooms, server farms, cloud storage networks, and interconnect pre-terminated cassettes in main distribution, horizontal distribution, and equipment distribution areas.

This 9/125 OS2 single mode fiber optic cable is ideal for connecting 1G/10G/25G/40G/100G/400G Ethernet connections. It can transport data for up to 10km at 1310nm, or up to 40km at 1672nm.

Specifications
Connector Type
SC UPC to SC UPC
Fiber Grade
G.657.A1 (Compatible with G.652.D)
Fiber Mode
OS2 9/125Ī¼m
Wavelength
1310/1550nm
Insertion Loss
ā‰¤0.3dB
Return Loss
ā‰„50dB
Min. Bend Radius
(Fiber Core)
10mm
Min. Bend Radius
(Fiber Cable)
10/5D (Dynamic/Static)
Attenuation at 1310 nm
0.36 dB/km
Attenuation at 1550 nm
0.22 dB/km
Fiber Count
Simplex
Cable Diameter
2.0mm
Cable Jacket
Riser (OFNR)
Polarity
A (Tx) to B (Rx)
Operating Temperature
-20 to 70Ā°C (-4 to 158ā„‰)
Storage Temperature
-40 to 80Ā°C (-40 to 176ā„‰)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

ļˆ
Build a Stable and Robust Fiber Optic Network
High-quality tight-buffered cable protects the fiber optic core, and increases the strength and durability of the fiber.
Structural diagram
Cross-section diagram

10/5D Min. Bend Radius

The G.657.A1 fiber allows tighter cable bends for routing.

Zirconia Ceramic Ferrule

The precision ferrules can reach up to 1000 times insertion lifespan.

Max 100N Tensile Strength

The pull-resistant cable prevents breaking and prolongs the life.

Meet the Various Indoor Installation Needs

Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.

Specifications ļ‰
ļˆ

High Quality and Cost-effective 9/125Ī¼m Single Mode Bend Insensitive Fiber Optic Cable

The 9/125Ī¼m OS2 single mode bend insensitive fiber optic cable has less attenuation when bent or twisted compared with traditional optical fiber cables and this will make the installation and maintenance of the fiber optic cables more efficient. It can also save more space for your high-density cabling in data centers, enterprise networks, telecom rooms, server farms, cloud storage networks, and interconnect pre-terminated cassettes in main distribution, horizontal distribution, and equipment distribution areas.

This 9/125 OS2 single mode fiber optic cable is ideal for connecting 1G/10G/25G/40G/100G/400G Ethernet connections. It can transport data for up to 10km at 1310nm, or up to 40km at 1672nm.

Specifications
Connector Type
SC UPC to SC UPC
Fiber Grade
G.657.A1 (Compatible with G.652.D)
Fiber Mode
OS2 9/125Ī¼m
Wavelength
1310/1550nm
Insertion Loss
ā‰¤0.3dB
Return Loss
ā‰„50dB
Min. Bend Radius
(Fiber Core)
10mm
Min. Bend Radius
(Fiber Cable)
10/5D (Dynamic/Static)
Attenuation at 1310 nm
0.36 dB/km
Attenuation at 1550 nm
0.22 dB/km
Fiber Count
Simplex
Cable Diameter
2.0mm
Cable Jacket
Riser (OFNR)
Polarity
A (Tx) to B (Rx)
Operating Temperature
-20 to 70Ā°C (-4 to 158ā„‰)
Storage Temperature
-40 to 80Ā°C (-40 to 176ā„‰)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features ļ‰
ļˆ
Build a Stable and Robust Fiber Optic Network
High-quality tight-buffered cable protects the fiber optic core, and increases the strength and durability of the fiber.
Structural diagram
Cross-section diagram

10/5D Min. Bend Radius

The G.657.A1 fiber allows tighter cable bends for routing.

Zirconia Ceramic Ferrule

The precision ferrules can reach up to 1000 times insertion lifespan.

Max 100N Tensile Strength

The pull-resistant cable prevents breaking and prolongs the life.

Meet the Various Indoor Installation Needs

Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.

Questions & Answers

Customer Reviews

Resources

3,21 ā‚¬ (Incl. VAT)

ī™Ŗ
54 in DE Warehouse
376 in Global Warehouse
ļ§ ļØ