FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FHU-BPSTL-1U-10.
This picture is about FHU-BPSTL-1U-10.
This picture is about FHU-BPSTL-1U-10.
This picture is about FHU-BPSTL-1U-10.
This picture is about FHU-BPSTL-1U-10.
This picture is about FHU-BPSTL-1U-10.
This picture is about FHU-BPSTL-1U-10.
This picture is about FHU-BPSTL-1U-10.
This picture is about FHU-BPSTL-1U-10.
This picture is about FHU-BPSTL-1U-10.

1U 19'' Tool-less Blanking Panel (10pcs/Pack)

Hot #181854
Hot #181854

SPCC EIA 19" Racks/Cabinets

74,97 € (Incl. VAT)
FS P/N: FHU-BPSTL-1U-10
508 Sold
0 Review
3 Questions
31 in DE Warehouse, Get it by 03 Jun, 2024
51 in Global Warehouse, Get it by 03 Jun, 2024
18 in Transit, Get it by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

1U 19'' Tool-less Blanking Panel

The tool-less mounting blanking panel can guide airflow down the back of your rack-mounted equipment, rather than through unused units of rack space. This helps expel operating heat from your rack-mounted equipment, to keep it running at optimal temperatures. It also snaps into square or round punched mounting holes on equipment rails without any tools or hardware for installation.

Specifications
Material
SPCC, ABS
Color
Black
Mounting
19" Rack Mount
Mounting Option
Front
Dimensions (HxW)
1.72"x19" (43.8x482.6mm)
Package
10pcs/pack
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Trunk cabling
See more
Trunk cabling
View products
Cat6 Pre-terminated Interconnection
View products
19'' Rack Mounting Solution
View products

Features

Professional Look and Material Selection

Proper size facilitates easier and faster installation.

Folded sides to make the whole panel strong and rigid

Metal panels ensure superior thermal insulation performance

The coating protects against abrasion, corrosion, impact, and aging

Rack Blanking Panels - To Fill or Not to Fill?

It minimizes bypass airflow in racks and cabinets while providing a desirable appearance.

Thermal Considerations for Data Center

It helps to improve airflow to the installed equipment and separate the hot aisle from the cold aisle.

Specifications

1U 19'' Tool-less Blanking Panel

The tool-less mounting blanking panel can guide airflow down the back of your rack-mounted equipment, rather than through unused units of rack space. This helps expel operating heat from your rack-mounted equipment, to keep it running at optimal temperatures. It also snaps into square or round punched mounting holes on equipment rails without any tools or hardware for installation.

Specifications
Material
SPCC, ABS
Color
Black
Mounting
19" Rack Mount
Mounting Option
Front
Dimensions (HxW)
1.72"x19" (43.8x482.6mm)
Package
10pcs/pack
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Trunk cabling
See more
Trunk cabling
View products
Cat6 Pre-terminated Interconnection
View products
19'' Rack Mounting Solution
View products
Features
Professional Look and Material Selection

Proper size facilitates easier and faster installation.

Folded sides to make the whole panel strong and rigid

Metal panels ensure superior thermal insulation performance

The coating protects against abrasion, corrosion, impact, and aging

Rack Blanking Panels - To Fill or Not to Fill?

It minimizes bypass airflow in racks and cabinets while providing a desirable appearance.

Thermal Considerations for Data Center

It helps to improve airflow to the installed equipment and separate the hot aisle from the cold aisle.

Questions & Answers

Customer Reviews

Resources

74,97 € (Incl. VAT)

31 in DE Warehouse
51 in Global Warehouse