FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FTB-SC8-WOPA.
This picture is about FTB-SC8-WOPA.
This picture is about FTB-SC8-WOPA.
This picture is about FTB-SC8-WOPA.
This picture is about FTB-SC8-WOPA.
This picture is about FTB-SC8-WOPA.
This picture is about FTB-SC8-WOPA.
This picture is about FTB-SC8-WOPA.
This picture is about FTB-SC8-WOPA.
This picture is about FTB-SC8-WOPA.
This picture is about FTB-SC8-WOPA.
This picture is about FTB-SC8-WOPA.
This picture is about FTB-SC8-WOPA.
This picture is about FTB-SC8-WOPA.

8-fiber Optic Terminal Box, SC Simplex/LC Duplex, IP55, Wall/Pole Mount, Indoor and Outdoor

Hot #168844
Hot #168844

8 Fibers IP55 Wall/Pole Mount FTTx

29,00 € (Excl. VAT)
FS P/N: FTB-SC8-WOPA
34,51 € (Incl. VAT)
FS P/N: FTB-SC8-WOPA
732 Sold
2 Reviews
5 Questions
12 in DE Warehouse, Get it by 23 May, 2024
99 in Transit, Get it by 08 Jul, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

8-fiber Optic Terminal Box, SC Simplex/LC Duplex, IP55, Wall/Pole Mount, Indoor and Outdoor

FTB-SC8-WOPA type fiber optic terminal box is designed for FTTx application, which is cable to meet at least 8 users requirements. It can help splicing, splitting, storage and management with suitable space. Simple with light weight in design, special snap clip close system coinvent for user, protecting the fiber to pigtail splice.

Specifications
Model
FTB-SC8-WOPA
Color
Grey and White
Splice Tray
8 Cores
Protection Level
IP55
Material
PC+ABS
Flame Retardant Performance
UL94 V0
Dimensions (LxWxD)
8.23"x7.09"x1.97" (209x180x50mm)
Splitter
1:8 mini PLC
Input Port
2 port≤12mm
Adaptor
8x SC Simplex / 8x LC Duplex
Output Port
8 Drop Cable
Mount
Pole/Wall
Environment
Indoor/Outdoor
Application
FTTx
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

FTTH/O ONU Connected
View products
SFU ONU Connected
View products

Features

Compact Design Allows Installation in Limited Area

Support 8 figure 8 butterfly cables and 2 optical cables below 12mm for space saving

8x SC simplex/8x LC duplex adapters and 1x 1:8 mini PLC can be installed

Support 8-core splicing tray

Fixing, Welding, Deployment, and Storage Functions in One
Fixing of optical cable terminals, a fusion of optical cables and pigtails, and accommodation and protection of remaining fibers.
Wall/Pole Mount
Indoor/Outdoor Use
IP55 Waterproof
Mechanically Sealed
FTTx
Accessories Included in Optic Terminal Box
Each Box is shipped with the accessory pack that includes mounting screws, tubes for proper installation and cable ties for cable management.

ST4*35 Expansion Tube x3

Cable Tie x10

EVA Hose x1

Single Core Fusion Tube x8

1-12 Digital Paper x1

Rubber Gasket x1

Rubber Cushion x3

Insulation Tape x1

ST4*35 Small Pan Head Self-tapping Screw x3

ST2*8 Cross Recessed Pan Head Self-tapping Screw x16

Key x1

Specifications

8-fiber Optic Terminal Box, SC Simplex/LC Duplex, IP55, Wall/Pole Mount, Indoor and Outdoor

FTB-SC8-WOPA type fiber optic terminal box is designed for FTTx application, which is cable to meet at least 8 users requirements. It can help splicing, splitting, storage and management with suitable space. Simple with light weight in design, special snap clip close system coinvent for user, protecting the fiber to pigtail splice.

Specifications
Model
FTB-SC8-WOPA
Color
Grey and White
Splice Tray
8 Cores
Protection Level
IP55
Material
PC+ABS
Flame Retardant Performance
UL94 V0
Dimensions (LxWxD)
8.23"x7.09"x1.97" (209x180x50mm)
Splitter
1:8 mini PLC
Input Port
2 port≤12mm
Adaptor
8x SC Simplex / 8x LC Duplex
Output Port
8 Drop Cable
Mount
Pole/Wall
Environment
Indoor/Outdoor
Application
FTTx
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
FTTH/O ONU Connected
View products
SFU ONU Connected
View products
Features
Compact Design Allows Installation in Limited Area

Support 8 figure 8 butterfly cables and 2 optical cables below 12mm for space saving

8x SC simplex/8x LC duplex adapters and 1x 1:8 mini PLC can be installed

Support 8-core splicing tray

Fixing, Welding, Deployment, and Storage Functions in One
Fixing of optical cable terminals, a fusion of optical cables and pigtails, and accommodation and protection of remaining fibers.
Wall/Pole Mount
Indoor/Outdoor Use
IP55 Waterproof
Mechanically Sealed
FTTx
Accessories Included in Optic Terminal Box
Each Box is shipped with the accessory pack that includes mounting screws, tubes for proper installation and cable ties for cable management.

ST4*35 Expansion Tube x3

Cable Tie x10

EVA Hose x1

Single Core Fusion Tube x8

1-12 Digital Paper x1

Rubber Gasket x1

Rubber Cushion x3

Insulation Tape x1

ST4*35 Small Pan Head Self-tapping Screw x3

ST2*8 Cross Recessed Pan Head Self-tapping Screw x16

Key x1

Questions & Answers

Customer Reviews

Resources

29,00 € (Excl. VAT)

34,51 € (Incl. VAT)

12 in DE Warehouse