As a high-end enterprise IP phone with Android 9.0 OS, FIP-7220 provides a more intelligent and smoother touch operation experience for the users. 92 DSS keys on the 7-inch color touch screen, supported 3rd party apps, stand with 2 adjustable angles of 40 and 50 degrees, built-in Bluetooth 5.0 and 2.4G/5G Wi-Fi, and its video codec H.264 support for receiving video calls, allows daily communication smarter and simpler and Matching an adjustable USB camera, FIP-7220 can deliver superb audio and video for the group conference. It can be managed uniformly by PBX servers to provide excellent voice communication solutions for enterprises, education, hospitals, government, and other industries.
Click to open expanded view
FIP-7220, Advanced VoIP Phone with 7-Inch Color LCD Touch Screen, 20 SIP Accounts, USB 2.0, Dual-Port Gigabit Ethernet, PoE
FIP-7220, Advanced VoIP Phone with 7-Inch Color LCD Touch Screen, 20 SIP Accounts, USB 2.0, Dual-Port Gigabit Ethernet, PoE
Connectivity Solutions
Features
The model is equipped with the Android 9.0 operating system, providing a smarter and smoother touch operation experience.
Provides a better user experience and makes it simpler to manage complex communication systems.
With built-in Bluetooth 5.0 and 2.4G/5G dual-band Wi-Fi, it can be placed anywhere in the office without the limitation of network cable sockets for flexible layout of office environment.
Plug-and-play experience, without special software or drivers, greatly improving the quality and efficiency of business communication.
LCD Display | 1024x600 7'' Color LCD | 132×64 2.3'' Black and White Screen | 320×240 2.8'' Color LCD | 480x272 4.3'' Color LCD |
SIP Accounts | 20 | 2 | 12 | 20 |
Programmable DSS Keys | 92 | 2 | 35 | 45 |
Audio Conferencing | 10 | 6 | 6 | 6 |
Local Phone Book | 2000 | 1000 | 1000 | 2000 |
Call Logs | 1000 | 600 | 1000 | 1000 |
Wideband Codec | G.722, AMR-WB, Opus | G.722, Opus | G.722, AMR-WB, Opus | G.722, AMR-WB, Opus |
Ethernet Ports | 10/100/1000 Mbps | 10/100/1000 Mbps | 10/100/1000 Mbps | 10/100/1000 Mbps |
Adjustable Angles | 40 °, 50 ° | 45 °, 50 ° | 45 °, 50 ° | 45 °, 50 ° |
IPv6 | — | |||
USB Port | USB2.0 | — | USB2.0 | USB2.0 |
Bluetooth | Built-in Bluetooth | — | Built-in Bluetooth | Via BT Dongle |
WiFi | Built-in WiFi | — | Via WiFi Dongle | Via WiFi Dongle |
PoE | ||||
Wall Mounting |
FIP-7220, Advanced VoIP Phone with 7-Inch Color LCD Touch Screen, 20 SIP Accounts, USB 2.0, Dual-Port Gigabit Ethernet, PoE
As a high-end enterprise IP phone with Android 9.0 OS, FIP-7220 provides a more intelligent and smoother touch operation experience for the users. 92 DSS keys on the 7-inch color touch screen, supported 3rd party apps, stand with 2 adjustable angles of 40 and 50 degrees, built-in Bluetooth 5.0 and 2.4G/5G Wi-Fi, and its video codec H.264 support for receiving video calls, allows daily communication smarter and simpler and Matching an adjustable USB camera, FIP-7220 can deliver superb audio and video for the group conference. It can be managed uniformly by PBX servers to provide excellent voice communication solutions for enterprises, education, hospitals, government, and other industries.
The model is equipped with the Android 9.0 operating system, providing a smarter and smoother touch operation experience.
Provides a better user experience and makes it simpler to manage complex communication systems.
With built-in Bluetooth 5.0 and 2.4G/5G dual-band Wi-Fi, it can be placed anywhere in the office without the limitation of network cable sockets for flexible layout of office environment.
Plug-and-play experience, without special software or drivers, greatly improving the quality and efficiency of business communication.
LCD Display | 1024x600 7'' Color LCD | 132×64 2.3'' Black and White Screen | 320×240 2.8'' Color LCD | 480x272 4.3'' Color LCD |
SIP Accounts | 20 | 2 | 12 | 20 |
Programmable DSS Keys | 92 | 2 | 35 | 45 |
Audio Conferencing | 10 | 6 | 6 | 6 |
Local Phone Book | 2000 | 1000 | 1000 | 2000 |
Call Logs | 1000 | 600 | 1000 | 1000 |
Wideband Codec | G.722, AMR-WB, Opus | G.722, Opus | G.722, AMR-WB, Opus | G.722, AMR-WB, Opus |
Ethernet Ports | 10/100/1000 Mbps | 10/100/1000 Mbps | 10/100/1000 Mbps | 10/100/1000 Mbps |
Adjustable Angles | 40 °, 50 ° | 45 °, 50 ° | 45 °, 50 ° | 45 °, 50 ° |
IPv6 | — | |||
USB Port | USB2.0 | — | USB2.0 | USB2.0 |
Bluetooth | Built-in Bluetooth | — | Built-in Bluetooth | Via BT Dongle |
WiFi | Built-in WiFi | — | Via WiFi Dongle | Via WiFi Dongle |
PoE | ||||
Wall Mounting |
Questions & Answers
Customer Reviews
Resources
332,01 € (Incl. VAT)